Other Parts Discussed in Thread: TPS798-Q1,
Please, could it be estimated/calculated if the LDO TPS79801-Q is able to fulfill the following lifetime requirement?
10 years x 255 days x 13hours = 33150 hours
The application information are as following:
Temperature profile:
-40°C: 10%
23°C: 80%
110°C: 10%
Operating input voltage:
Case 1 – Nominal: 24V
Case 2 – Maximum: 32V
Adjusted output voltage: 7.62V
Current consumption Iout=10.5mA (typ) / 12.6mA(max)
Thanks and regards