T. I.'s Reference Designs and / or Demo. Boards and / or Applications Notes etc. for Three-Phase Electronic (Static) Energy Meters, specifically compliant to Availability Based Tariff (ABT).
Dear Sir / Madam,
I am looking for our OEM Use & Applications, your ASICs for Three-Phase (3-Wire & also 4-Wire) Electronic Static Energy Meters suitable for Class 0.2S and Class 0.5S Accuracies for 4-Quadrant Operations and also fulfilling the requirements & specifications for Availability Based Tariff (ABT) Metering.
The Applicable International Specifications are: IEC 62052-11, IEC 62053-22 and IEC 62056-21, and the Indian Government Standards: ISS / BSS: 14697 / 1999 Reaffirmed 2004.
Please inform me as soon as possible if you can offer us suitable Reference Design(s) for the above as we will be seriously considering your chips and chip-sets, if your response is positive.
We do have good design, manufacturing, testing and calibration setups, apart from the necessary Sales & Marketing Teams and Infrastructures & Strengths!!!
We already have Three-Phase, Four-Wire High-Stability, High-Accuracy of 0.02 Class Precision Power Sources, C300 and C300B Units from M/s. CALMET, Poland.
We are already manufacturing Automatic Power Factor Controllers, Capacitor-Duty Thyristor Switches and now Active Harmonic Filtering Panels using IGBTs and DSP MCUs etc.
Your complete technical support will be extremely valuable to us.
Please do reply to this message in good technical and commercial details, as soon as you can.
Thanks & with best wishes, - Jaykrushna P. Puranik.
Contact: Mr. Jaykrushna P. Puranik,
Vice President (Designs), R & D Dept.
TAS PowerTek Ltd.,
W-61, C/o. Pawar Industries, Opp. “Machine House”,
Ambad MIDC Industrial Area, Nasik – 422 010, (via Mumbai)
Maharashtra State, India.
E-mail: jay.puranik@taspowertek.com Web: www.taspowertek.com
Skype ID: jaykrushna.puranik
Whatsapp / Cell: +0091-9370318246,
Land-Line Phone: +0091-253-6694959 (R & D).
Fax: +0091-253-6694 955.
Sunday to Friday Working Hours: 9:30 AM to 6:30 PM.
Weekly Off: Saturdays.