Hi partner,
This is Quanta's PEE Ray from Taiwan,
Does LM5060-Q1 have Auto-retry if fault event occurred then relieve?
Please help to check that Correct or incorrect of below information. Thank you very much.
|
|
LM5060-Q1 |
|
V |
AEC-Q |
-40°C to +125°C |
Operating Temperature |
-0.3V to +75V |
Input pin |
+5.5V to +65V |
operating voltage |
V |
External TVS |
X |
Reverse voltage |
V |
Current limit |
V |
OVP |
V |
UVP |
15uA |
IQ |
V |
External soft start |
V |
N MOS |
X |
Surge stop |
25PCS |
R BOM |
10-Pin VSSOP |
Package |
5.05mm x 3.1mm x 1.1mm |
DIMENSIONS |
1 |
Cost(USD) |
RFQ |
Project |
V |
Auto retry |
X |
Current sense |