Seniors:
Hello,
Recently, I received a case of input voltage 100V, output power 1000W (24V / 42A), efficiency not less than 95%, half brick size (61 * 57.9 * 12.7mm).
Is there any suitable circuit scheme recommended? I hope the circuit is simple, and analog control power is appropriate.
Thank you.