Part Number: BQ24773
Hello TI,
We prepare BQ24773 Changing module board for testing as per TI EVM recommended reference Schematic
1. We Design BQ24773 Board able to work without any software configuration ..?
2. Before testing can I Need configure BQ24773 ...?
3. BQ24773 able test with Arduino board ...? if yes please provide reference code for configuration
Problem,
1. we try to test BQ24773 Charging module which is exactly design by using reference of TI EVM Schematic to test basic functionality of IC as per Our system requirements, Its not working ACFET & RBFET not going to trigger
https://e2e.ti.com/support/power-management/f/196/t/844633
2.by observation ACDRV not changing the state
a. Tested on 5V/2.5A & 12V/1A adapter also tested on more than 12v by using linear power supply
b. Tested on ACDET > 2.4V
c. Observe some drop between I/N voltage(5V) and VCC(4.5V)
d. when Input is applied REGN is 0.7V
e. ACOK not going to change state always in some mV
All above condition tested with Battery(Lithium Ion 2200mAh-3.7V) & Load(2W) and without battery & Load
https://e2e.ti.com/support/power-management/f/196/t/844044
BQ24773 require any software support or its able work without any Software support standalone ..?
If require any software support configuration test basic functionality of BQ24773 please provide related document and reference code, thanks for your valuable support and response
For the reference BQ24773 charging IC Schematic
Thanks and Regards,
Rahul Surawase