I did as that the documents say, and console output as below:(rootfs : nfs come from the vc3 examlpe folder)
Using DaVinci EMAC device
TFTP from server 192.168.1.2; our IP address is 192.168.1.3
Filename 'uImage'.
Load address: 0x81000000
Loading: T #################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
######################################
done
Bytes transferred = 2190004 (216ab4 hex)
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37-rc3
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2189940 Bytes = 2.1 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37-rc3 (xcaids@xcaids-desktop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Tue Mar 29 17:16:12 CST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
bootconsole [earlycon0] enabled
vram size = 52428800 at 0
reserved size = 52428800 at 0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168
pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
pcpu-alloc: [0] 0
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 29364
Kernel command line: console=ttyO2,115200n8 rw mem=166M earlyprintk vram=50M ti816xfb.vram=0:16M,1:16M,2:6M root=/dev/nfs nfsroot=192.168.1.2:/home/xcaids/nfs ip=192.168.1.3:192.168.1.2:192.168.1.254::xcaids-desktop:eth0:off
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 116MB = 116MB total
Memory: 112596k/112596k available, 57388k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xca800000 - 0xf8000000 ( 728 MB)
lowmem : 0xc0000000 - 0xca600000 ( 166 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0035000 ( 180 kB)
.text : 0xc0035000 - 0xc0428000 (4044 kB)
.data : 0xc0428000 - 0xc0462c40 ( 236 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:400
GPMC revision 6.0
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_init_signal: Could not set signal i2c2_scl.i2c2_scl
_omap_mux_init_signal: Could not set signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_vpss device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xca820000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
i2c_omap i2c_omap.1: bus 1 rev4.0 at 100 kHz
i2c_omap i2c_omap.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb_hdrc: version 6.0, cppi4.1-dma, host, debug=0
Switched to NOHz mode on CPU #0
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
musb_hdrc: kernel must blacklist external hubs
musb_hdrc musb_hdrc.0: MUSB HDRC host driver
musb_hdrc musb_hdrc.0: new USB bus registered, assigned bus number 1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb_hdrc musb_hdrc.0: USB Host mode controller at ca80c000 using DMA, IRQ 18
musb_hdrc: kernel must blacklist external hubs
musb_hdrc musb_hdrc.1: MUSB HDRC host driver
musb_hdrc musb_hdrc.1: new USB bus registered, assigned bus number 2
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb_hdrc musb_hdrc.1: USB Host mode controller at ca81e800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
JFFS2 version 2.2. (NAND) ?? 2001-2006 Red Hat, Inc.
msgmni has been set to 219
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap-hsuart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap-hsuart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap-hsuart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled, bootconsole disabled
console [ttyO2] enabled, bootconsole disabled
brd: module loaded
loop: module loaded
ahci ahci: forcing port_map 0x0 -> 0x3
ahci ahci: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci
scsi1 : ahci
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: found m25p05-nonjedec, expected w25x32
m25p80 spi1.0: m25p05-nonjedec (64 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
mtd: partition "U-Boot" extends beyond the end of device "spi_flash" -- size truncated to 0x10000
0x000000010000-0x000000012000 : "U-Boot Env"
mtd: partition "U-Boot Env" is out of reach -- disabled
0x000000000000-0x000000280000 : "Kernel"
mtd: partition "Kernel" extends beyond the end of device "spi_flash" -- size truncated to 0x10000
0x000000010000-0x000000010000 : "File System"
mtd: partition "File System" is out of reach -- disabled
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
PSTATE 1f20000
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
1-0018 supply IOVDD not found, using dummy regulator
1-0018 supply DVDD not found, using dummy regulator
1-0018 supply AVDD not found, using dummy regulator
1-0018 supply DRVDD not found, using dummy regulator
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
emac-mii: probed
mdio_bus 1:01: DaVinci EMAC: mii bus found 31
ata2: SATA link down (SStatus 0 SControl 300)
ata1: SATA link down (SStatus 0 SControl 300)
eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=1:01, id=282f013)
IP-Config: Guessing netmask 255.255.255.0
IP-Config: Complete:
device=eth0, addr=192.168.1.3, mask=255.255.255.0, gw=192.168.1.254,
host=xcaids-desktop, domain=, nis-domain=(none),
bootserver=192.168.1.2, rootserver=192.168.1.2, rootpath=
VFS: Unable to mount root fs via NFS, trying floppy.
VFS: Cannot open root device "nfs" or unknown-block(2,0)
Please append a correct "root=" boot option; here are the available partitions:
1f00 64 mtdblock0 (driver?)
1f02 64 mtdblock2 (driver?)
1f04 2432 mtdblock4 (driver?)
1f05 128 mtdblock5 (driver?)
1f06 4352 mtdblock6 (driver?)
1f07 204928 mtdblock7 (driver?)
1f08 50304 mtdblock8 (driver?)
Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(2,0)
Backtrace:
[<c0043b34>] (dump_backtrace+0x0/0x110) from [<c031afb8>] (dump_stack+0x18/0x1c)
r7:c6c12000 r6:00000000 r5:c002bb44 r4:c04632d0
[<c031afa0>] (dump_stack+0x0/0x1c) from [<c031b01c>] (panic+0x60/0x17c)
[<c031afbc>] (panic+0x0/0x17c) from [<c0009254>] (mount_block_root+0x1e0/0x220)
r3:00000000 r2:00000000 r1:c6c23f58 r0:c03c2d0c
[<c0009074>] (mount_block_root+0x0/0x220) from [<c0009340>] (mount_root+0xac/0xcc)
[<c0009294>] (mount_root+0x0/0xcc) from [<c00094d0>] (prepare_namespace+0x170/0x1d4)
r4:c0462ca4
[<c0009360>] (prepare_namespace+0x0/0x1d4) from [<c0008784>] (kernel_init+0x114/0x154)
r5:c0008670 r4:c0462c40
[<c0008670>] (kernel_init+0x0/0x154) from [<c005e5c4>] (do_exit+0x0/0x5b8)
r5:c0008670 r4:00000000
Please give me some help,thanks.