I use SDK 7.2, and the test case is app_ multi_ camera.
There are two camera types, imx390 and ar143, but I only use one camera every time, and the image format is YUV uyvy.
On average, one frame of data is lost per second. Here is my debugging information。
[MCU2_0] 40.914301 s: Sensor at index 0 = HDMI-720P-ADV7480-MAX9295A
[MCU2_0] 40.914332 s: Sensor at index 1 = HDMI-1080P-ADV7480-MAX9295A
[MCU2_0] 40.914360 s: Sensor at index 2 = MAX96722_MAX9295_IMX390A
[MCU2_0] 40.914386 s: Sensor at index 3 = MAX96722_MAX9295_IMX390B
[MCU2_0] 40.914411 s: Sensor at index 4 = UB96x_UYVY_TESTPATTERN
[MCU2_0] 40.914437 s: Sensor at index 5 = GW_AR0233_UYVY
[MCU2_0] 40.914459 s: Sensor at index 6 = AR0143-AP0101-MAX96705
[MCU2_0] 40.914484 s: Sensor at index 7 = X3C10-AP0101-MAX9295A
[MCU2_0] 42.632230 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 42.632285 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 42.632324 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 42.632362 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 42.632396 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 42.632431 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 42.830638 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 42.830692 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 43.692275 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_QUERY
[MCU2_0] 43.692339 s: Received Query for MAX96722_MAX9295_IMX390B
[MCU2_0] 45.109653 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_PWRON
[MCU2_0] 45.109753 s: IM_SENSOR_CMD_PWRON : channel_mask = 0x1
[MCU2_0] 45.109876 s: ***********setupI2CInst init success 1
[MCU2_0] 45.109918 s: imx390B_PowerOn
[MCU2_0] 45.109946 s: imx390B_PowerOn config
[MCU2_0] 45.486851 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_CONFIG
[MCU2_0] 45.486929 s: Application requested features = 0x120
[MCU2_0]
[MCU2_0] 45.486969 s: Configuring camera # 0
[MCU2_0] 45.487013 s: imx390B_Probe
[MCU2_0] 45.487036 s: IM_SENSOR_CMD_CONFIG returning status = 0
[MCU2_0] 45.613396 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_STREAM_ON
[MCU2_0] 45.613467 s: IM_SENSOR_CMD_STREAM_ON: channel_mask = 0x1
[MCU2_0] 45.613499 s: Starting camera # 0
[MCU2_0] 45.613542 s: Entering IssSensor_Start
[MCU2_0] 45.613577 s: imx390B_StreamOn
[MCU2_0] 45.613604 s: imx390B_StreamOn start
[MCU2_0] 45.614088 s: imx390B_StreamOn check
[MCU2_0] 45.614148 s: imx390B_StreamOn end
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU2_0] 48.022201 s: ==========================================================
[MCU2_0] 48.022288 s: Capture Status: Instance|1
[MCU2_0] 48.022327 s: ==========================================================
[MCU2_0] 48.022365 s: overflowCount: 0
[MCU2_0] 48.022393 s: spuriousUdmaIntrCount: 0
[MCU2_0] 48.022422 s: frontFIFOOvflCount: 0
[MCU2_0] 48.022448 s: crcCount: 0
[MCU2_0] 48.022470 s: eccCount: 0
[MCU2_0] 48.022495 s: correctedEccCount: 0
[MCU2_0] 48.022521 s: dataIdErrorCount: 0
[MCU2_0] 48.022548 s: invalidAccessCount: 0
[MCU2_0] 48.022574 s: invalidSpCount: 0
[MCU2_0] 48.022601 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 48.022630 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 48.022659 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 48.022690 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 48.022734 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 48.022790 s: 0 | 60 | 58 | 0 | 0 |
[MCU2_0] 48.032266 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 48.032323 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 48.032365 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 48.032404 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 48.032440 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 48.032475 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 48.230648 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 48.230707 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 50.088998 s: ==========================================================
[MCU2_0] 50.089082 s: Capture Status: Instance|1
[MCU2_0] 50.089166 s: ==========================================================
[MCU2_0] 50.089217 s: overflowCount: 0
[MCU2_0] 50.089248 s: spuriousUdmaIntrCount: 0
[MCU2_0] 50.089278 s: frontFIFOOvflCount: 0
[MCU2_0] 50.089302 s: crcCount: 0
[MCU2_0] 50.089325 s: eccCount: 0
[MCU2_0] 50.089350 s: correctedEccCount: 0
[MCU2_0] 50.089376 s: dataIdErrorCount: 0
[MCU2_0] 50.089404 s: invalidAccessCount: 0
[MCU2_0] 50.089445 s: invalidSpCount: 0
[MCU2_0] 50.089476 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 50.089504 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 50.089533 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 50.089561 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 50.089607 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 50.089664 s: 0 | 122 | 120 | 0 | 0 |
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU2_0] 52.246228 s: ==========================================================
[MCU2_0] 52.246312 s: Capture Status: Instance|1
[MCU2_0] 52.246352 s: ==========================================================
[MCU2_0] 52.246392 s: overflowCount: 0
[MCU2_0] 52.246419 s: spuriousUdmaIntrCount: 0
[MCU2_0] 52.246448 s: frontFIFOOvflCount: 0
[MCU2_0] 52.246474 s: crcCount: 0
[MCU2_0] 52.246496 s: eccCount: 0
[MCU2_0] 52.246522 s: correctedEccCount: 0
[MCU2_0] 52.246549 s: dataIdErrorCount: 0
[MCU2_0] 52.246576 s: invalidAccessCount: 0
[MCU2_0] 52.246602 s: invalidSpCount: 0
[MCU2_0] 52.246629 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 52.246658 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 52.246686 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 52.246716 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 52.246761 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 52.246821 s: 0 | 185 | 183 | 1 | 0 |
[MCU2_0] 53.432305 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 53.432364 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 53.432405 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 53.432444 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 53.432478 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 53.432514 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 53.630657 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 53.630713 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 54.494055 s: ==========================================================
[MCU2_0] 54.494183 s: Capture Status: Instance|1
[MCU2_0] 54.494231 s: ==========================================================
[MCU2_0] 54.494270 s: overflowCount: 0
[MCU2_0] 54.494298 s: spuriousUdmaIntrCount: 0
[MCU2_0] 54.494326 s: frontFIFOOvflCount: 0
[MCU2_0] 54.494351 s: crcCount: 0
[MCU2_0] 54.494373 s: eccCount: 0
[MCU2_0] 54.494398 s: correctedEccCount: 0
[MCU2_0] 54.494427 s: dataIdErrorCount: 0
[MCU2_0] 54.494454 s: invalidAccessCount: 0
[MCU2_0] 54.494481 s: invalidSpCount: 0
[MCU2_0] 54.494508 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 54.494537 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 54.494567 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 54.494598 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 54.494658 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 54.494722 s: 0 | 251 | 249 | 3 | 0 |
[MCU2_0] 56.334151 s: ==========================================================
[MCU2_0] 56.334241 s: Capture Status: Instance|1
[MCU2_0] 56.334281 s: ==========================================================
[MCU2_0] 56.334320 s: overflowCount: 0
[MCU2_0] 56.334346 s: spuriousUdmaIntrCount: 0
[MCU2_0] 56.334374 s: frontFIFOOvflCount: 0
[MCU2_0] 56.334398 s: crcCount: 0
[MCU2_0] 56.334420 s: eccCount: 0
[MCU2_0] 56.334443 s: correctedEccCount: 0
[MCU2_0] 56.334470 s: dataIdErrorCount: 0
[MCU2_0] 56.334496 s: invalidAccessCount: 0
[MCU2_0] 56.334524 s: invalidSpCount: 0
[MCU2_0] 56.334552 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 56.334580 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 56.334608 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 56.334636 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 56.334681 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 56.334738 s: 0 | 305 | 303 | 4 | 0 |
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU2_0] 58.832401 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 58.832457 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 58.832498 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 58.832537 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 58.832571 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 58.832606 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 59.030755 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 59.030822 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 59.334192 s: ==========================================================
[MCU2_0] 59.334278 s: Capture Status: Instance|1
[MCU2_0] 59.334315 s: ==========================================================
[MCU2_0] 59.334354 s: overflowCount: 0
[MCU2_0] 59.334380 s: spuriousUdmaIntrCount: 0
[MCU2_0] 59.334472 s: frontFIFOOvflCount: 0
[MCU2_0] 59.334510 s: crcCount: 0
[MCU2_0] 59.334535 s: eccCount: 0
[MCU2_0] 59.334560 s: correctedEccCount: 0
[MCU2_0] 59.334587 s: dataIdErrorCount: 0
[MCU2_0] 59.334613 s: invalidAccessCount: 0
[MCU2_0] 59.334640 s: invalidSpCount: 0
[MCU2_0] 59.334666 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 59.334694 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 59.334723 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 59.334752 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 59.334799 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 59.334856 s: 0 | 392 | 390 | 7 | 0 |
[MCU2_0] 61.798207 s: ==========================================================
[MCU2_0] 61.798293 s: Capture Status: Instance|1
[MCU2_0] 61.798335 s: ==========================================================
[MCU2_0] 61.798375 s: overflowCount: 0
[MCU2_0] 61.798402 s: spuriousUdmaIntrCount: 0
[MCU2_0] 61.798430 s: frontFIFOOvflCount: 0
[MCU2_0] 61.798456 s: crcCount: 0
[MCU2_0] 61.798477 s: eccCount: 0
[MCU2_0] 61.798505 s: correctedEccCount: 0
[MCU2_0] 61.798532 s: dataIdErrorCount: 0
[MCU2_0] 61.798558 s: invalidAccessCount: 0
[MCU2_0] 61.798605 s: invalidSpCount: 0
[MCU2_0] 61.798634 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 61.798663 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 61.798691 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 61.798721 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 61.798767 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 61.798826 s: 0 | 464 | 462 | 9 | 0 |
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU2_0] 64.233011 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 64.233071 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 64.233157 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 64.233206 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 64.233243 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 64.233280 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 64.430703 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 64.430759 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 69.632297 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 69.632357 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 69.632399 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 69.632437 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 69.632470 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 69.632506 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 69.830679 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 69.830740 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU2_0] 75.032275 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 75.032333 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 75.032372 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 75.032410 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 75.032443 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 75.032478 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 75.230803 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 75.230862 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000002, prm_size = 12 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: TX: mcu1_0 (port 21) -> mpu1_0 (port 1025) cmd = 0x00000003, prm_size = 260 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: RX: mpu1_0 (port 1025) -> mcu1_0 (port 21) cmd = 0x00000001, prm_size = 0 bytes ... !!!
[MCU1_0] 1126659104.524185 s: REMOTE_SERVICE: ERROR: Unable to find handler for service [com.ti.perf_stats]
[MCU2_0] 77.629808 s: ==========================================================
[MCU2_0] 77.629915 s: Capture Status: Instance|1
[MCU2_0] 77.629959 s: ==========================================================
[MCU2_0] 77.630000 s: overflowCount: 0
[MCU2_0] 77.630029 s: spuriousUdmaIntrCount: 0
[MCU2_0] 77.630059 s: frontFIFOOvflCount: 0
[MCU2_0] 77.630084 s: crcCount: 0
[MCU2_0] 77.630105 s: eccCount: 0
[MCU2_0] 77.630170 s: correctedEccCount: 0
[MCU2_0] 77.630202 s: dataIdErrorCount: 0
[MCU2_0] 77.630230 s: invalidAccessCount: 0
[MCU2_0] 77.630256 s: invalidSpCount: 0
[MCU2_0] 77.630283 s: strmFIFOOvflCount[0]: 0
[MCU2_0] 77.630311 s: strmFIFOOvflCount[1]: 1
[MCU2_0] 77.630339 s: strmFIFOOvflCount[2]: 83
[MCU2_0] 77.630370 s: strmFIFOOvflCount[3]: 17
[MCU2_0] 77.630416 s: Channel Num | Frame Queue Count | Frame De-queue Count | Frame Drop Count | Error Frame Count |
[MCU2_0] 77.630474 s: 0 | 927 | 925 | 21 | 0 |
[MCU2_0] 80.432670 s: Mdio_ioctl: PHY 3 is not configured for C22 access
[MCU2_0] 80.432728 s: EnetMod_ioctl: cpsw9g.mdio: Failed to do IOCTL cmd 0x01000605: -12
[MCU2_0] 80.432768 s: EnetPhyMdioDflt_readC22: PHY 3: Failed to get MDIO alive status: -12
[MCU2_0] 80.432805 s: EnetPhy_readReg: PHY 3: Failed to read reg 1: -12
[MCU2_0] 80.432840 s: EnetPhy_enableState: PHY 3: falling back to manual mode
[MCU2_0] 80.432876 s: EnetPhy_enableState: PHY 3: new link caps: FD100
[MCU2_0] 80.631561 s: EnetPhy_enableState: PHY 0: falling back to manual mode
[MCU2_0] 80.631623 s: EnetPhy_enableState: PHY 0: new link caps: FD1000
[08:42:38.324]j7-evm login: root
[08:42:40.628]root@j7-evm:~# cd /run/media/mmcblk1p1/
[08:42:50.372]root@j7-evm:/run/media/mmcblk1p1# ./vx_app_multi_cam.out --cfg /opt/vision_apps/app_multi_cam.cfg
[08:42:50.451]APP: Init ... !!!
[08:42:50.474]MEM: Init ... !!!
[08:42:50.474]MEM: Initialized DMA HEAP (fd=4) !!!
[08:42:50.475]MEM: Init ... Done !!!
[08:42:50.476]IPC: Init ... !!!
[08:42:50.492]IPC: Init ... Done !!!
[08:42:50.492]REMOTE_SERVICE: Init ... !!!
[08:42:50.492]REMOTE_SERVICE: Init ... Done !!!
[08:42:50.493]APP: Init ... Done !!!
[08:42:50.493] 40.910433 s: VX_ZONE_INIT:Enabled
[08:42:50.496] 40.910451 s: VX_ZONE_ERROR:Enabled
[08:42:50.510] 40.910462 s: VX_ZONE_WARNING:Enabled
[08:42:50.514] 40.911067 s: VX_ZONE_INIT:[tivxInit:71] Initialization Done !!!
[08:42:50.529] 40.911219 s: VX_ZONE_INIT:[tivxHostInit:48] Initialization Done for HOST !!!
[08:42:50.530] 40.914131 s: ISS: Enumerating sensors ... !!!
[08:42:50.532] 40.914567 s: ISS: Enumerating sensors ... found 0 : HDMI-720P-ADV7480-MAX9295A
[08:42:50.548] 40.914574 s: ISS: Enumerating sensors ... found 1 : HDMI-1080P-ADV7480-MAX9295A
[08:42:50.549] 40.914579 s: ISS: Enumerating sensors ... found 2 : MAX96722_MAX9295_IMX390A
[08:42:50.549] 40.914583 s: ISS: Enumerating sensors ... found 3 : MAX96722_MAX9295_IMX390B
[08:42:50.551] 40.914587 s: ISS: Enumerating sensors ... found 4 : UB96x_UYVY_TESTPATTERN
[08:42:50.570] 40.914591 s: ISS: Enumerating sensors ... found 5 : GW_AR0233_UYVY
[08:42:50.571] 40.914595 s: ISS: Enumerating sensors ... found 6 : AR0143-AP0101-MAX96705
[08:42:50.571] 40.914599 s: ISS: Enumerating sensors ... found 7 : X3C10-AP0101-MAX9295A
[08:42:50.573]8 sensor(s) found
[08:42:50.589]Supported sensor list:
[08:42:50.589]a : HDMI-720P-ADV7480-MAX9295A
[08:42:50.589]b : HDMI-1080P-ADV7480-MAX9295A
[08:42:50.589]c : MAX96722_MAX9295_IMX390A
[08:42:50.589]d : MAX96722_MAX9295_IMX390B
[08:42:50.590]e : UB96x_UYVY_TESTPATTERN
[08:42:50.600]f : GW_AR0233_UYVY
[08:42:50.600]g : AR0143-AP0101-MAX96705
[08:42:50.601]h : X3C10-AP0101-MAX9295A
[08:42:50.603]Select a sensor##########
[08:42:53.272]d
[08:42:53.272]
[08:42:53.272]Sensor selected : MAX96722_MAX9295_IMX390B
[08:42:53.273]Querying MAX96722_MAX9295_IMX390B
[08:42:53.279] 43.692179 s: ISS: Querying sensor [MAX96722_MAX9295_IMX390B] ... !!!
[08:42:53.290] 43.692441 s: ISS: Querying sensor [MAX96722_MAX9295_IMX390B] ... Done !!!
[08:42:53.290]LDC Selection Yes(1)/No(0)
[08:42:53.304]Max number of cameras supported by sensor MAX96722_MAX9295_IMX390B = 4
[08:42:53.304]Please enter number of cameras to be enabled
[08:42:53.305]Invalid selection
[08:42:53.305]. Try again
[08:42:53.321]Max number of cameras supported by sensor MAX96722_MAX9295_IMX390B = 4
[08:42:53.321]Please enter number of cameras to be enabled
[08:42:54.674]1
[08:42:54.687]YUV Input selected. VISS, AEWB and Mosaic nodes will be bypassed. enable mosaic
[08:42:54.693] 45.109550 s: ISS: Initializing sensor [MAX96722_MAX9295_IMX390B], doing IM_SENSOR_CMD_PWRON ... !!!
[08:42:55.077] 45.486776 s: ISS: Initializing sensor [MAX96722_MAX9295_IMX390B], doing IM_SENSOR_CMD_CONFIG ... !!!
[08:42:55.079] 45.487102 s: ISS: Initializing sensor [MAX96722_MAX9295_IMX390B] ... Done !!!
[08:42:55.089]get the numcameras =1
[08:42:55.099]<<<<<<<<<<<<<<<<<<<<<<<<<enable_error_detection>>>>>>>>>>>>
[08:42:55.190] 45.613090 s: ISS: Starting sensor [MAX96722_MAX9295_IMX390B] ... !!!
[08:42:55.206] 45.614226 s: ISS: Starting sensor [MAX96722_MAX9295_IMX390B] ... !!!
[08:42:55.206]
[08:42:55.206]
[08:42:55.206]
[08:42:55.206]begin
[08:42:55.206]
[08:42:55.206]
[08:42:55.206]
[08:42:55.206] =========================
[08:42:55.208] Demo : Camera Demo
[08:42:55.223] =========================
[08:42:55.223]
[08:42:55.224] s: Save CSIx, VISS and LDC outputs
[08:42:55.224]
[08:42:55.224] p: Print performance statistics
[08:42:55.224]
[08:42:55.224] x: Exit
[08:42:55.224]
[08:42:55.224] Enter Choice:
[08:42:55.224]
[08:42:55.224]
[08:42:55.224] =========================
[08:42:55.226] Demo : Camera Demo
[08:42:55.244] =========================
[08:42:55.244]
[08:42:55.244] s: Save CSIx, VISS and LDC outputs
[08:42:55.244]
[08:42:55.244] p: Print performance statistics
[08:42:55.244]
[08:42:55.245] x: Exit
[08:42:55.246]
[08:42:57.544] Enter Choice: p
[08:42:57.544]
[08:42:57.544]
[08:42:57.544]Summary of CPU load,
[08:42:57.544]====================
[08:42:57.545]
[08:42:57.556]CPU: mpu1_0: TOTAL LOAD = 0. 7 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:42:57.557]CPU: mcu2_0: TOTAL LOAD = 11.10 % ( HWI = 1.28 %, SWI = 0.46 % )
[08:42:57.564]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:42:57.576]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:42:57.576]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:42:57.576]
[08:42:57.576]
[08:42:57.577]HWA performance statistics,
[08:42:57.589]===========================
[08:42:57.589]
[08:42:57.589]HWA: LDC : LOAD = 8. 7 % ( 623 MP/s )
[08:42:57.590]HWA: MSC0: LOAD = 12. 6 % ( 812 MP/s )
[08:42:57.600]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:42:57.600]
[08:42:57.600]
[08:42:57.612]DDR performance statistics,
[08:42:57.612]===========================
[08:42:57.612]
[08:42:57.612]DDR: READ BW: AVG = 376 MB/s, PEAK = 547 MB/s
[08:42:57.612]DDR: WRITE BW: AVG = 261 MB/s, PEAK = 391 MB/s
[08:42:57.625]DDR: TOTAL BW: AVG = 637 MB/s, PEAK = 938 MB/s
[08:42:57.625]
[08:42:57.625]
[08:42:57.625]Detailed CPU performance/memory statistics,
[08:42:57.625]===========================================
[08:42:57.625]
[08:42:57.625]CPU: mcu2_0: TASK: LOG_RD: 0.52 %
[08:42:57.637]CPU: mcu2_0: TASK: IPC_RX: 0. 5 %
[08:42:57.637]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 4 %
[08:42:57.637]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:42:57.643]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:42:57.653]CPU: mcu2_0: TASK: TIVX_LDC1: 0.65 %
[08:42:57.653]CPU: mcu2_0: TASK: TIVX_MSC1: 5. 7 %
[08:42:57.653]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:42:57.654]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:42:57.665]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.43 %
[08:42:57.665]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:42:57.666]CPU: mcu2_0: TASK: TIVX_DISP1: 0.40 %
[08:42:57.672]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:42:57.681]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:42:57.681]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:42:57.682]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:42:57.689]
[08:42:57.694]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:42:57.700]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:42:57.714]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:42:57.714]
[08:42:57.715]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:42:57.725]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:42:57.737]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:42:57.737]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:42:57.737]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.740]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.751]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.751]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.751]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.753]
[08:42:57.761]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:42:57.762]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:42:57.777]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:42:57.777]
[08:42:57.777]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:42:57.778]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:42:57.783]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:42:57.793]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:42:57.793]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.794]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.800]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.809]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.809]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.809]
[08:42:57.814]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:42:57.822]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:42:57.830]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:42:57.830]
[08:42:57.841]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:42:57.841]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:42:57.848]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:42:57.849]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:42:57.856]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.857]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.864]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.864]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.873]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:57.873]
[08:42:57.878]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:42:57.887]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:42:57.891]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:42:57.902]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:42:57.909]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:42:57.909]
[08:42:57.910]
[08:42:57.920]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 52)
[08:42:57.927] NODE: CAPTURE1: capture_node: avg = 41742 usecs, min/max = 7676 / 499646 usecs, #executions = 52
[08:42:57.934] NODE: VPAC_LDC1: ldc_node: avg = 3384 usecs, min/max = 3357 / 3781 usecs, #executions = 52
[08:42:57.950] NODE: VPAC_MSC1: mosaic_node: avg = 6884 usecs, min/max = 5255 / 22034 usecs, #executions = 52
[08:42:57.958] NODE: DISPLAY1: display_node: avg = 33974 usecs, min/max = 99 / 60325 usecs, #executions = 52
[08:42:57.958]
[08:42:57.967] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:42:57.984] PERF: TOTAL: avg = 39741 usecs, min/max = 2 / 503684 usecs, #executions = 59
[08:42:57.984]
[08:42:57.985] PERF: TOTAL: 25.16 FPS
[08:42:57.985]
[08:42:57.985]
[08:42:57.985]
[08:42:57.985] =========================
[08:42:57.985] Demo : Camera Demo
[08:42:57.985] =========================
[08:42:57.986]
[08:42:57.991] s: Save CSIx, VISS and LDC outputs
[08:42:57.992]
[08:42:58.000] p: Print performance statistics
[08:42:58.000]
[08:42:58.000] x: Exit
[08:42:58.000]
[08:42:58.000] Enter Choice:
[08:42:58.000]
[08:42:58.000]
[08:42:58.000] =========================
[08:42:58.000] Demo : Camera Demo
[08:42:58.000] =========================
[08:42:58.008]
[08:42:58.008] s: Save CSIx, VISS and LDC outputs
[08:42:58.008]
[08:42:58.021] p: Print performance statistics
[08:42:58.021]
[08:42:58.021] x: Exit
[08:42:58.021]
[08:42:59.652] Enter Choice: p
[08:42:59.652]
[08:42:59.652]
[08:42:59.664]Summary of CPU load,
[08:42:59.664]====================
[08:42:59.664]
[08:42:59.665]CPU: mpu1_0: TOTAL LOAD = 0. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:42:59.670]CPU: mcu2_0: TOTAL LOAD = 9.36 % ( HWI = 1.53 %, SWI = 0.53 % )
[08:42:59.678]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:42:59.684]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:42:59.696]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:42:59.696]
[08:42:59.696]
[08:42:59.696]HWA performance statistics,
[08:42:59.696]===========================
[08:42:59.697]
[08:42:59.704]HWA: LDC : LOAD = 10. 1 % ( 623 MP/s )
[08:42:59.705]HWA: MSC0: LOAD = 15. 8 % ( 813 MP/s )
[08:42:59.712]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:42:59.712]
[08:42:59.712]
[08:42:59.712]DDR performance statistics,
[08:42:59.712]===========================
[08:42:59.713]
[08:42:59.717]DDR: READ BW: AVG = 556 MB/s, PEAK = 811 MB/s
[08:42:59.728]DDR: WRITE BW: AVG = 368 MB/s, PEAK = 535 MB/s
[08:42:59.728]DDR: TOTAL BW: AVG = 924 MB/s, PEAK = 1346 MB/s
[08:42:59.728]
[08:42:59.729]
[08:42:59.733]Detailed CPU performance/memory statistics,
[08:42:59.746]===========================================
[08:42:59.746]
[08:42:59.746]CPU: mcu2_0: TASK: LOG_RD: 1. 2 %
[08:42:59.746]CPU: mcu2_0: TASK: IPC_RX: 0. 6 %
[08:42:59.750]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:42:59.760]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:42:59.760]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:42:59.761]CPU: mcu2_0: TASK: TIVX_LDC1: 0.84 %
[08:42:59.765]CPU: mcu2_0: TASK: TIVX_MSC1: 1.42 %
[08:42:59.776]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:42:59.776]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:42:59.777]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.59 %
[08:42:59.781]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:42:59.792]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:42:59.792]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:42:59.793]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:42:59.798]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:42:59.808]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:42:59.808]
[08:42:59.809]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:42:59.824]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:42:59.824]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:42:59.825]
[08:42:59.829]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:42:59.840]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:42:59.840]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:42:59.841]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:42:59.845]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.856]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.856]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.864]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.864]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.864]
[08:42:59.870]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:42:59.874]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:42:59.888]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:42:59.888]
[08:42:59.892]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:42:59.904]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:42:59.904]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:42:59.904]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:42:59.908]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.920]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.920]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.921]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.927]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.927]
[08:42:59.933]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:42:59.938]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:42:59.953]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:42:59.953]
[08:42:59.954]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:42:59.958]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:42:59.969]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:42:59.969]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:42:59.970]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.974]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.983]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.983]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.984]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:42:59.985]
[08:42:59.999]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:00.000]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:00.016]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:00.017]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:00.032]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:00.032]
[08:43:00.032]
[08:43:00.032]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 114)
[08:43:00.046] NODE: CAPTURE1: capture_node: avg = 37125 usecs, min/max = 7676 / 499646 usecs, #executions = 114
[08:43:00.051] NODE: VPAC_LDC1: ldc_node: avg = 3382 usecs, min/max = 3357 / 3781 usecs, #executions = 114
[08:43:00.062] NODE: VPAC_MSC1: mosaic_node: avg = 6019 usecs, min/max = 5255 / 22034 usecs, #executions = 114
[08:43:00.080] NODE: DISPLAY1: display_node: avg = 34057 usecs, min/max = 99 / 60325 usecs, #executions = 114
[08:43:00.080]
[08:43:00.085] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:00.096] PERF: TOTAL: avg = 33334 usecs, min/max = 32486 / 34184 usecs, #executions = 63
[08:43:00.096]
[08:43:00.096] PERF: TOTAL: 29.99 FPS
[08:43:00.096]
[08:43:00.096]
[08:43:00.096]
[08:43:00.103] =========================
[08:43:00.103] Demo : Camera Demo
[08:43:00.112] =========================
[08:43:00.112]
[08:43:00.112] s: Save CSIx, VISS and LDC outputs
[08:43:00.112]
[08:43:00.112] p: Print performance statistics
[08:43:00.112]
[08:43:00.112] x: Exit
[08:43:00.112]
[08:43:00.112] Enter Choice:
[08:43:00.112]
[08:43:00.112]
[08:43:00.119] =========================
[08:43:00.120] Demo : Camera Demo
[08:43:00.133] =========================
[08:43:00.133]
[08:43:00.133] s: Save CSIx, VISS and LDC outputs
[08:43:00.133]
[08:43:00.133] p: Print performance statistics
[08:43:00.134]
[08:43:00.134] x: Exit
[08:43:00.134]
[08:43:01.812] Enter Choice: p
[08:43:01.812]
[08:43:01.812]
[08:43:01.824]Summary of CPU load,
[08:43:01.824]====================
[08:43:01.824]
[08:43:01.825]CPU: mpu1_0: TOTAL LOAD = 0.23 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:43:01.830]CPU: mcu2_0: TOTAL LOAD = 9. 8 % ( HWI = 1.53 %, SWI = 0.52 % )
[08:43:01.838]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:01.842]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:01.856]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:01.856]
[08:43:01.856]
[08:43:01.856]HWA performance statistics,
[08:43:01.856]===========================
[08:43:01.857]
[08:43:01.865]HWA: LDC : LOAD = 9.97 % ( 621 MP/s )
[08:43:01.866]HWA: MSC0: LOAD = 15. 4 % ( 813 MP/s )
[08:43:01.875]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:01.875]
[08:43:01.875]
[08:43:01.875]DDR performance statistics,
[08:43:01.875]===========================
[08:43:01.875]
[08:43:01.879]DDR: READ BW: AVG = 493 MB/s, PEAK = 578 MB/s
[08:43:01.888]DDR: WRITE BW: AVG = 328 MB/s, PEAK = 383 MB/s
[08:43:01.888]DDR: TOTAL BW: AVG = 821 MB/s, PEAK = 961 MB/s
[08:43:01.888]
[08:43:01.889]
[08:43:01.893]Detailed CPU performance/memory statistics,
[08:43:01.904]===========================================
[08:43:01.904]
[08:43:01.904]CPU: mcu2_0: TASK: LOG_RD: 1. 3 %
[08:43:01.905]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:01.909]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:01.921]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:01.921]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:01.921]CPU: mcu2_0: TASK: TIVX_LDC1: 0.86 %
[08:43:01.926]CPU: mcu2_0: TASK: TIVX_MSC1: 1.40 %
[08:43:01.937]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:01.937]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:01.938]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.63 %
[08:43:01.942]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:01.953]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:43:01.954]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:01.955]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:01.959]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:01.968]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:01.968]
[08:43:01.969]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:01.984]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:01.985]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:01.986]
[08:43:01.990]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:02.000]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:02.000]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:02.008]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:02.009]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.016]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.017]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.023]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.024]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.024]
[08:43:02.030]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:02.048]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:02.048]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:02.049]
[08:43:02.053]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:02.065]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:02.065]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:02.066]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:02.070]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.080]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.080]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.081]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.087]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.088]
[08:43:02.094]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:02.098]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:02.112]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:02.112]
[08:43:02.112]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:02.116]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:02.127]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:02.127]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:02.128]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.132]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.143]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.143]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.143]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:02.144]
[08:43:02.159]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:02.160]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:02.173]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:02.178]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:02.191]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:02.191]
[08:43:02.191]
[08:43:02.192]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 177)
[08:43:02.205] NODE: CAPTURE1: capture_node: avg = 30724 usecs, min/max = 92 / 499646 usecs, #executions = 177
[08:43:02.210] NODE: VPAC_LDC1: ldc_node: avg = 3390 usecs, min/max = 3357 / 3932 usecs, #executions = 177
[08:43:02.223] NODE: VPAC_MSC1: mosaic_node: avg = 5761 usecs, min/max = 5255 / 22034 usecs, #executions = 177
[08:43:02.241] NODE: DISPLAY1: display_node: avg = 34084 usecs, min/max = 99 / 60325 usecs, #executions = 177
[08:43:02.242]
[08:43:02.248] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:02.257] PERF: TOTAL: avg = 33855 usecs, min/max = 32775 / 59944 usecs, #executions = 64
[08:43:02.257]
[08:43:02.257] PERF: TOTAL: 29.53 FPS
[08:43:02.257]
[08:43:02.257]
[08:43:02.258]
[08:43:02.266] =========================
[08:43:02.267] Demo : Camera Demo
[08:43:02.278] =========================
[08:43:02.278]
[08:43:02.278] s: Save CSIx, VISS and LDC outputs
[08:43:02.278]
[08:43:02.278] p: Print performance statistics
[08:43:02.278]
[08:43:02.278] x: Exit
[08:43:02.278]
[08:43:02.278] Enter Choice:
[08:43:02.278]
[08:43:02.278]
[08:43:02.278] =========================
[08:43:02.279] Demo : Camera Demo
[08:43:02.288] =========================
[08:43:02.288]
[08:43:02.288] s: Save CSIx, VISS and LDC outputs
[08:43:02.288]
[08:43:02.288] p: Print performance statistics
[08:43:02.288]
[08:43:02.288] x: Exit
[08:43:02.288]
[08:43:04.069] Enter Choice: p
[08:43:04.069]
[08:43:04.069]
[08:43:04.069]Summary of CPU load,
[08:43:04.069]====================
[08:43:04.070]
[08:43:04.080]CPU: mpu1_0: TOTAL LOAD = 0.22 % ( HWI = 0.22 %, SWI = 0. 0 % )
[08:43:04.081]CPU: mcu2_0: TOTAL LOAD = 9.38 % ( HWI = 1.53 %, SWI = 0.53 % )
[08:43:04.086]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:04.096]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:04.096]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:04.096]
[08:43:04.097]
[08:43:04.104]HWA performance statistics,
[08:43:04.104]===========================
[08:43:04.105]
[08:43:04.112]HWA: LDC : LOAD = 9.76 % ( 623 MP/s )
[08:43:04.112]HWA: MSC0: LOAD = 15. 6 % ( 813 MP/s )
[08:43:04.120]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:04.120]
[08:43:04.120]
[08:43:04.121]DDR performance statistics,
[08:43:04.128]===========================
[08:43:04.128]
[08:43:04.129]DDR: READ BW: AVG = 501 MB/s, PEAK = 608 MB/s
[08:43:04.134]DDR: WRITE BW: AVG = 334 MB/s, PEAK = 407 MB/s
[08:43:04.145]DDR: TOTAL BW: AVG = 835 MB/s, PEAK = 1015 MB/s
[08:43:04.146]
[08:43:04.146]
[08:43:04.146]Detailed CPU performance/memory statistics,
[08:43:04.146]===========================================
[08:43:04.147]
[08:43:04.155]CPU: mcu2_0: TASK: LOG_RD: 1. 2 %
[08:43:04.161]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:04.161]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:04.162]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:04.167]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:04.176]CPU: mcu2_0: TASK: TIVX_LDC1: 0.86 %
[08:43:04.176]CPU: mcu2_0: TASK: TIVX_MSC1: 1.39 %
[08:43:04.177]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:04.181]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:04.192]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.63 %
[08:43:04.192]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:04.193]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:43:04.197]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:04.208]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:04.208]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:04.208]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:04.209]
[08:43:04.225]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:04.226]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:04.240]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:04.240]
[08:43:04.240]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:04.241]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:04.245]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:04.256]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:04.257]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.264]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.265]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.272]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.273]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.273]
[08:43:04.279]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:04.287]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:04.304]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:04.304]
[08:43:04.304]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:04.305]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:04.310]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:04.321]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:04.321]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.322]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.328]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.337]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.337]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.338]
[08:43:04.341]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:04.350]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:04.357]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:04.358]
[08:43:04.367]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:04.367]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:04.369]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:04.373]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:04.384]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.384]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.386]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.390]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.399]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:04.399]
[08:43:04.400]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:04.416]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:04.416]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:04.430]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:04.437]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:04.437]
[08:43:04.438]
[08:43:04.445]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 243)
[08:43:04.450] NODE: CAPTURE1: capture_node: avg = 26312 usecs, min/max = 92 / 499646 usecs, #executions = 243
[08:43:04.462] NODE: VPAC_LDC1: ldc_node: avg = 3390 usecs, min/max = 3357 / 3932 usecs, #executions = 243
[08:43:04.478] NODE: VPAC_MSC1: mosaic_node: avg = 5634 usecs, min/max = 5255 / 22034 usecs, #executions = 243
[08:43:04.486] NODE: DISPLAY1: display_node: avg = 34097 usecs, min/max = 99 / 60325 usecs, #executions = 243
[08:43:04.487]
[08:43:04.494] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:04.500] PERF: TOTAL: avg = 34346 usecs, min/max = 33060 / 60031 usecs, #executions = 66
[08:43:04.501]
[08:43:04.512] PERF: TOTAL: 29.11 FPS
[08:43:04.512]
[08:43:04.512]
[08:43:04.512]
[08:43:04.512] =========================
[08:43:04.512] Demo : Camera Demo
[08:43:04.512] =========================
[08:43:04.513]
[08:43:04.520] s: Save CSIx, VISS and LDC outputs
[08:43:04.521]
[08:43:04.528] p: Print performance statistics
[08:43:04.528]
[08:43:04.528] x: Exit
[08:43:04.528]
[08:43:04.528] Enter Choice:
[08:43:04.528]
[08:43:04.528]
[08:43:04.528] =========================
[08:43:04.528] Demo : Camera Demo
[08:43:04.528] =========================
[08:43:04.528]
[08:43:04.535] s: Save CSIx, VISS and LDC outputs
[08:43:04.536]
[08:43:04.548] p: Print performance statistics
[08:43:04.548]
[08:43:04.548] x: Exit
[08:43:04.549]
[08:43:05.908] Enter Choice: p
[08:43:05.908]
[08:43:05.908]
[08:43:05.908]Summary of CPU load,
[08:43:05.908]====================
[08:43:05.909]
[08:43:05.920]CPU: mpu1_0: TOTAL LOAD = 0. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:43:05.920]CPU: mcu2_0: TOTAL LOAD = 9.13 % ( HWI = 1.53 %, SWI = 0.55 % )
[08:43:05.925]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:05.936]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:05.936]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:05.936]
[08:43:05.937]
[08:43:05.943]HWA performance statistics,
[08:43:05.944]===========================
[08:43:05.953]
[08:43:05.953]HWA: LDC : LOAD = 9.77 % ( 623 MP/s )
[08:43:05.954]HWA: MSC0: LOAD = 15. 0 % ( 814 MP/s )
[08:43:05.961]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:05.961]
[08:43:05.961]
[08:43:05.962]DDR performance statistics,
[08:43:05.970]===========================
[08:43:05.970]
[08:43:05.971]DDR: READ BW: AVG = 547 MB/s, PEAK = 705 MB/s
[08:43:05.975]DDR: WRITE BW: AVG = 362 MB/s, PEAK = 467 MB/s
[08:43:05.983]DDR: TOTAL BW: AVG = 909 MB/s, PEAK = 1172 MB/s
[08:43:05.984]
[08:43:05.984]
[08:43:05.984]Detailed CPU performance/memory statistics,
[08:43:05.984]===========================================
[08:43:05.986]
[08:43:05.990]CPU: mcu2_0: TASK: LOG_RD: 1. 3 %
[08:43:06.000]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:06.000]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:06.001]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:06.006]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:06.016]CPU: mcu2_0: TASK: TIVX_LDC1: 0.86 %
[08:43:06.016]CPU: mcu2_0: TASK: TIVX_MSC1: 1.38 %
[08:43:06.017]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:06.023]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:06.031]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.64 %
[08:43:06.032]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:06.032]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:43:06.037]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:06.048]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:06.048]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:06.048]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:06.049]
[08:43:06.064]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:06.065]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:06.080]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:06.080]
[08:43:06.080]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:06.087]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:06.088]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:06.097]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:06.098]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.104]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.105]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.112]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.112]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.112]
[08:43:06.129]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:06.130]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:06.144]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:06.144]
[08:43:06.144]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:06.145]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:06.148]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:06.160]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:06.160]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.160]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.164]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.176]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.176]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.177]
[08:43:06.181]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:06.190]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:06.197]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:06.198]
[08:43:06.208]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:06.208]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:06.208]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:06.211]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:06.223]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.223]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.224]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.228]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.239]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:06.239]
[08:43:06.239]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:06.256]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:06.262]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:06.271]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:06.281]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:06.281]
[08:43:06.282]
[08:43:06.289]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 297)
[08:43:06.297] NODE: CAPTURE1: capture_node: avg = 24201 usecs, min/max = 88 / 499646 usecs, #executions = 297
[08:43:06.306] NODE: VPAC_LDC1: ldc_node: avg = 3391 usecs, min/max = 3357 / 3932 usecs, #executions = 297
[08:43:06.317] NODE: VPAC_MSC1: mosaic_node: avg = 5571 usecs, min/max = 5255 / 22034 usecs, #executions = 297
[08:43:06.324] NODE: DISPLAY1: display_node: avg = 34103 usecs, min/max = 99 / 60325 usecs, #executions = 297
[08:43:06.325]
[08:43:06.333] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:06.340] PERF: TOTAL: avg = 34043 usecs, min/max = 33222 / 59982 usecs, #executions = 54
[08:43:06.340]
[08:43:06.351] PERF: TOTAL: 29.37 FPS
[08:43:06.351]
[08:43:06.351]
[08:43:06.351]
[08:43:06.351] =========================
[08:43:06.351] Demo : Camera Demo
[08:43:06.351] =========================
[08:43:06.352]
[08:43:06.359] s: Save CSIx, VISS and LDC outputs
[08:43:06.360]
[08:43:06.368] p: Print performance statistics
[08:43:06.368]
[08:43:06.369] x: Exit
[08:43:06.369]
[08:43:06.369] Enter Choice:
[08:43:06.369]
[08:43:06.369]
[08:43:06.370] =========================
[08:43:06.370] Demo : Camera Demo
[08:43:06.370] =========================
[08:43:06.371]
[08:43:06.377] s: Save CSIx, VISS and LDC outputs
[08:43:06.378]
[08:43:06.390] p: Print performance statistics
[08:43:06.390]
[08:43:06.390] x: Exit
[08:43:06.391]
[08:43:08.901] Enter Choice: p
[08:43:08.901]
[08:43:08.902]
[08:43:08.912]Summary of CPU load,
[08:43:08.912]====================
[08:43:08.912]
[08:43:08.913]CPU: mpu1_0: TOTAL LOAD = 0.82 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:43:08.927]CPU: mcu2_0: TOTAL LOAD = 9.23 % ( HWI = 1.53 %, SWI = 0.54 % )
[08:43:08.928]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:08.933]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:08.944]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:08.944]
[08:43:08.944]
[08:43:08.944]HWA performance statistics,
[08:43:08.944]===========================
[08:43:08.945]
[08:43:08.953]HWA: LDC : LOAD = 9.68 % ( 622 MP/s )
[08:43:08.954]HWA: MSC0: LOAD = 14.93 % ( 813 MP/s )
[08:43:08.961]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:08.961]
[08:43:08.961]
[08:43:08.961]DDR performance statistics,
[08:43:08.961]===========================
[08:43:08.962]
[08:43:08.967]DDR: READ BW: AVG = 527 MB/s, PEAK = 768 MB/s
[08:43:08.976]DDR: WRITE BW: AVG = 351 MB/s, PEAK = 513 MB/s
[08:43:08.976]DDR: TOTAL BW: AVG = 878 MB/s, PEAK = 1281 MB/s
[08:43:08.976]
[08:43:08.976]
[08:43:08.981]Detailed CPU performance/memory statistics,
[08:43:08.992]===========================================
[08:43:08.992]
[08:43:08.992]CPU: mcu2_0: TASK: LOG_RD: 1. 3 %
[08:43:08.993]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:08.997]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:09.008]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:09.008]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:09.009]CPU: mcu2_0: TASK: TIVX_LDC1: 0.85 %
[08:43:09.013]CPU: mcu2_0: TASK: TIVX_MSC1: 1.38 %
[08:43:09.024]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:09.024]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:09.025]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.62 %
[08:43:09.029]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:09.040]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:43:09.040]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:09.041]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:09.045]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:09.056]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:09.056]
[08:43:09.057]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:09.072]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:09.073]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:09.079]
[08:43:09.080]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:09.088]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:09.089]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:09.096]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:09.096]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.104]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.105]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.112]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.113]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.121]
[08:43:09.122]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:09.137]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:09.137]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:09.138]
[08:43:09.142]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:09.154]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:09.154]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:09.154]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:09.159]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.170]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.170]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.171]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.177]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.177]
[08:43:09.182]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:09.188]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:09.201]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:09.201]
[08:43:09.202]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:09.206]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:09.216]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:09.216]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:09.217]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.221]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.231]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.231]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.231]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:09.231]
[08:43:09.245]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:09.250]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:09.261]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:09.266]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:09.279]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:09.279]
[08:43:09.279]
[08:43:09.279]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 384)
[08:43:09.293] NODE: CAPTURE1: capture_node: avg = 22020 usecs, min/max = 88 / 499646 usecs, #executions = 384
[08:43:09.298] NODE: VPAC_LDC1: ldc_node: avg = 3391 usecs, min/max = 3357 / 4001 usecs, #executions = 384
[08:43:09.309] NODE: VPAC_MSC1: mosaic_node: avg = 5508 usecs, min/max = 5255 / 22034 usecs, #executions = 384
[08:43:09.327] NODE: DISPLAY1: display_node: avg = 34109 usecs, min/max = 99 / 60325 usecs, #executions = 384
[08:43:09.328]
[08:43:09.332] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:09.344] PERF: TOTAL: avg = 34428 usecs, min/max = 32608 / 60203 usecs, #executions = 87
[08:43:09.344]
[08:43:09.344] PERF: TOTAL: 29. 4 FPS
[08:43:09.344]
[08:43:09.350]
[08:43:09.350]
[08:43:09.351] =========================
[08:43:09.354] Demo : Camera Demo
[08:43:09.360] =========================
[08:43:09.360]
[08:43:09.360] s: Save CSIx, VISS and LDC outputs
[08:43:09.360]
[08:43:09.360] p: Print performance statistics
[08:43:09.360]
[08:43:09.360] x: Exit
[08:43:09.360]
[08:43:09.366] Enter Choice:
[08:43:09.366]
[08:43:09.366]
[08:43:09.366] =========================
[08:43:09.367] Demo : Camera Demo
[08:43:09.377] =========================
[08:43:09.377]
[08:43:09.377] s: Save CSIx, VISS and LDC outputs
[08:43:09.377]
[08:43:09.377] p: Print performance statistics
[08:43:09.377]
[08:43:09.378] x: Exit
[08:43:09.378]
[08:43:11.365] Enter Choice: p
[08:43:11.367]
[08:43:11.376]
[08:43:11.376]Summary of CPU load,
[08:43:11.376]====================
[08:43:11.376]
[08:43:11.377]CPU: mpu1_0: TOTAL LOAD = 0. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
[08:43:11.392]CPU: mcu2_0: TOTAL LOAD = 9. 5 % ( HWI = 1.53 %, SWI = 0.52 % )
[08:43:11.392]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:11.399]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:11.411]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:11.411]
[08:43:11.411]
[08:43:11.411]HWA performance statistics,
[08:43:11.411]===========================
[08:43:11.412]
[08:43:11.420]HWA: LDC : LOAD = 9.75 % ( 622 MP/s )
[08:43:11.420]HWA: MSC0: LOAD = 15. 5 % ( 813 MP/s )
[08:43:11.427]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:11.427]
[08:43:11.427]
[08:43:11.427]DDR performance statistics,
[08:43:11.427]===========================
[08:43:11.427]
[08:43:11.432]DDR: READ BW: AVG = 579 MB/s, PEAK = 923 MB/s
[08:43:11.440]DDR: WRITE BW: AVG = 386 MB/s, PEAK = 616 MB/s
[08:43:11.440]DDR: TOTAL BW: AVG = 965 MB/s, PEAK = 1539 MB/s
[08:43:11.440]
[08:43:11.440]
[08:43:11.444]Detailed CPU performance/memory statistics,
[08:43:11.456]===========================================
[08:43:11.456]
[08:43:11.456]CPU: mcu2_0: TASK: LOG_RD: 1. 1 %
[08:43:11.457]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:11.462]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:11.472]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:11.472]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:11.474]CPU: mcu2_0: TASK: TIVX_LDC1: 0.85 %
[08:43:11.478]CPU: mcu2_0: TASK: TIVX_MSC1: 1.39 %
[08:43:11.487]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:11.487]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:11.488]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.64 %
[08:43:11.492]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:11.504]CPU: mcu2_0: TASK: TIVX_DISP1: 0.59 %
[08:43:11.504]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:11.504]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:11.509]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:11.521]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:11.521]
[08:43:11.521]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:11.537]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:11.547]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:11.547]
[08:43:11.548]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:11.555]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:11.555]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:11.562]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:11.563]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.569]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.570]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.574]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.583]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.583]
[08:43:11.584]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:11.600]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:11.600]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:11.601]
[08:43:11.608]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:11.616]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:11.616]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:11.617]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:11.623]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.631]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.631]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.632]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.638]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.639]
[08:43:11.646]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:11.650]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:11.663]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:11.664]
[08:43:11.664]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:11.669]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:11.680]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:11.680]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:11.680]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.685]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.696]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.697]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.698]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:11.703]
[08:43:11.710]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:11.714]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:11.725]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:11.729]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:11.744]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:11.744]
[08:43:11.744]
[08:43:11.744]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 456)
[08:43:11.759] NODE: CAPTURE1: capture_node: avg = 20842 usecs, min/max = 88 / 499646 usecs, #executions = 456
[08:43:11.763] NODE: VPAC_LDC1: ldc_node: avg = 3393 usecs, min/max = 3357 / 4001 usecs, #executions = 456
[08:43:11.774] NODE: VPAC_MSC1: mosaic_node: avg = 5474 usecs, min/max = 5255 / 22034 usecs, #executions = 456
[08:43:11.794] NODE: DISPLAY1: display_node: avg = 34113 usecs, min/max = 99 / 60325 usecs, #executions = 456
[08:43:11.795]
[08:43:11.803] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:11.809] PERF: TOTAL: avg = 34261 usecs, min/max = 32798 / 60246 usecs, #executions = 72
[08:43:11.809]
[08:43:11.810] PERF: TOTAL: 29.18 FPS
[08:43:11.815]
[08:43:11.815]
[08:43:11.815]
[08:43:11.815] =========================
[08:43:11.815] Demo : Camera Demo
[08:43:11.824] =========================
[08:43:11.824]
[08:43:11.824] s: Save CSIx, VISS and LDC outputs
[08:43:11.824]
[08:43:11.824] p: Print performance statistics
[08:43:11.824]
[08:43:11.824] x: Exit
[08:43:11.824]
[08:43:11.829] Enter Choice:
[08:43:11.829]
[08:43:11.829]
[08:43:11.830] =========================
[08:43:11.839] Demo : Camera Demo
[08:43:11.839] =========================
[08:43:11.839]
[08:43:11.839] s: Save CSIx, VISS and LDC outputs
[08:43:11.839]
[08:43:11.839] p: Print performance statistics
[08:43:11.839]
[08:43:11.840] x: Exit
[08:43:11.840]
[08:43:27.213] Enter Choice: p
[08:43:27.213]
[08:43:27.213]
[08:43:27.213]Summary of CPU load,
[08:43:27.213]====================
[08:43:27.214]
[08:43:27.225]CPU: mpu1_0: TOTAL LOAD = 0.15 % ( HWI = 0. 3 %, SWI = 0. 0 % )
[08:43:27.225]CPU: mcu2_0: TOTAL LOAD = 8.38 % ( HWI = 1.45 %, SWI = 0.51 % )
[08:43:27.227]CPU: c6x_1: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:27.239]CPU: c6x_2: TOTAL LOAD = 0. 5 % ( HWI = 0. 2 %, SWI = 0. 1 % )
[08:43:27.239]CPU: c7x_1: TOTAL LOAD = 0. 7 % ( HWI = 0. 3 %, SWI = 0. 2 % )
[08:43:27.239]
[08:43:27.239]
[08:43:27.239]HWA performance statistics,
[08:43:27.250]===========================
[08:43:27.250]
[08:43:27.251]HWA: LDC : LOAD = 9.72 % ( 623 MP/s )
[08:43:27.253]HWA: MSC0: LOAD = 14.89 % ( 814 MP/s )
[08:43:27.263]REMOTE_SERVICE: ERROR: CPU 4 is not enabled or invalid CPU ID
[08:43:27.263]
[08:43:27.263]
[08:43:27.274]DDR performance statistics,
[08:43:27.274]===========================
[08:43:27.274]
[08:43:27.274]DDR: READ BW: AVG = 476 MB/s, PEAK = 892 MB/s
[08:43:27.276]DDR: WRITE BW: AVG = 318 MB/s, PEAK = 596 MB/s
[08:43:27.287]DDR: TOTAL BW: AVG = 794 MB/s, PEAK = 1488 MB/s
[08:43:27.287]
[08:43:27.287]
[08:43:27.288]Detailed CPU performance/memory statistics,
[08:43:27.288]===========================================
[08:43:27.288]
[08:43:27.288]CPU: mcu2_0: TASK: LOG_RD: 0.47 %
[08:43:27.298]CPU: mcu2_0: TASK: IPC_RX: 0. 9 %
[08:43:27.298]CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
[08:43:27.299]CPU: mcu2_0: TASK: TIVX_CPU: 0. 0 %
[08:43:27.306]CPU: mcu2_0: TASK: TIVX_NF: 0. 0 %
[08:43:27.316]CPU: mcu2_0: TASK: TIVX_LDC1: 0.85 %
[08:43:27.316]CPU: mcu2_0: TASK: TIVX_MSC1: 1.36 %
[08:43:27.318]CPU: mcu2_0: TASK: TIVX_MSC2: 0. 0 %
[08:43:27.328]CPU: mcu2_0: TASK: TIVX_VISS1: 0. 0 %
[08:43:27.328]CPU: mcu2_0: TASK: TIVX_CAPT1: 0.59 %
[08:43:27.328]CPU: mcu2_0: TASK: TIVX_CAPT2: 0. 0 %
[08:43:27.329]CPU: mcu2_0: TASK: TIVX_DISP1: 0.58 %
[08:43:27.334]CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
[08:43:27.344]CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
[08:43:27.344]CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
[08:43:27.344]CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
[08:43:27.345]
[08:43:27.358]CPU: mcu2_0: HEAP: DDR_SHARED_MEM: size = 8388608 B, free = 8318976 B ( 99 % unused)
[08:43:27.363]CPU: mcu2_0: HEAP: L3_MEM: size = 131072 B, free = 131072 B (100 % unused)
[08:43:27.375]CPU: mcu2_0: HEAP: DDR_NON_CACHE_M: size = 65536 B, free = 65536 B (100 % unused)
[08:43:27.375]
[08:43:27.377]CPU: c6x_1: TASK: IPC_RX: 0. 0 %
[08:43:27.384]CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:27.385]CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:27.392]CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:27.393]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.398]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.407]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.407]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.407]CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.408]
[08:43:27.424]CPU: c6x_1: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:27.424]CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:27.440]CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:27.440]
[08:43:27.440]CPU: c6x_2: TASK: IPC_RX: 0. 0 %
[08:43:27.440]CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
[08:43:27.445]CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
[08:43:27.459]CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
[08:43:27.460]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.461]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.473]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.474]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.474]CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.475]
[08:43:27.481]CPU: c6x_2: HEAP: DDR_SHARED_MEM: size = 16777216 B, free = 16774912 B ( 99 % unused)
[08:43:27.486]CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
[08:43:27.493]CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B ( 14 % unused)
[08:43:27.494]
[08:43:27.503]CPU: c7x_1: TASK: IPC_RX: 0. 0 %
[08:43:27.504]CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
[08:43:27.504]CPU: c7x_1: TASK: TIVX_CPU: 0. 0 %
[08:43:27.509]CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
[08:43:27.519]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.520]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.527]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.527]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.535]CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
[08:43:27.536]
[08:43:27.540]CPU: c7x_1: HEAP: DDR_SHARED_MEM: size = 268435456 B, free = 268435456 B ( 4 % unused)
[08:43:27.548]CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
[08:43:27.553]CPU: c7x_1: HEAP: L2_MEM: size = 491520 B, free = 491520 B (100 % unused)
[08:43:27.564]CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
[08:43:27.572]CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 234881024 B, free = 234881024 B ( 8 % unused)
[08:43:27.572]
[08:43:27.572]
[08:43:27.580]GRAPH: app_multi_cam_graph (#nodes = 4, #executions = 919)
[08:43:27.588] NODE: CAPTURE1: capture_node: avg = 18058 usecs, min/max = 87 / 499646 usecs, #executions = 919
[08:43:27.597] NODE: VPAC_LDC1: ldc_node: avg = 3391 usecs, min/max = 3357 / 4001 usecs, #executions = 919
[08:43:27.612] NODE: VPAC_MSC1: mosaic_node: avg = 5377 usecs, min/max = 5248 / 22034 usecs, #executions = 919
[08:43:27.620] NODE: DISPLAY1: display_node: avg = 34119 usecs, min/max = 99 / 60325 usecs, #executions = 919
[08:43:27.621]
[08:43:27.628] PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0
[08:43:27.635] PERF: TOTAL: avg = 34199 usecs, min/max = 32807 / 60397 usecs, #executions = 463
[08:43:27.636]
[08:43:27.646] PERF: TOTAL: 29.24 FPS
[08:43:27.646]
[08:43:27.646]
[08:43:27.646]
[08:43:27.646] =========================
[08:43:27.646] Demo : Camera Demo
[08:43:27.646] =========================
[08:43:27.647]
[08:43:27.655] s: Save CSIx, VISS and LDC outputs
[08:43:27.655]
[08:43:27.663] p: Print performance statistics
[08:43:27.663]
[08:43:27.663] x: Exit
[08:43:27.663]
[08:43:27.663] Enter Choice:
[08:43:27.663]
[08:43:27.663]
[08:43:27.663] =========================
[08:43:27.663] Demo : Camera Demo
[08:43:27.663] =========================
[08:43:27.663]
[08:43:27.671] s: Save CSIx, VISS and LDC outputs
[08:43:27.671]
[08:43:27.684] p: Print performance statistics
[08:43:27.684]
[08:43:27.684] x: Exit
[08:43:27.685]
[08:43:57.075] Enter Choice: