Part Number: TDA4VM
Dear Experts :
as title description, our uart pin definition as below
/* This file was auto-generated by TI PinMux on 2021/8/9 at 下午5:04:53. */
/* This file should only be used as a reference. Some pins/peripherals, */
/* depending on your use case, may need additional configuration. */
&main_pmx0 {
myuart0_pins_default: myuart0_pins_default {
pinctrl-single,pins = <
J721E_IOPAD(0x1e8, PIN_INPUT, 0) /* (AB2) UART0_RXD */
J721E_IOPAD(0x1ec, PIN_OUTPUT, 0) /* (AB3) UART0_TXD */
>;
};
myuart1_pins_default: myuart1_pins_default {
pinctrl-single,pins = <
J721E_IOPAD(0x1f8, PIN_INPUT, 0) /* (AA4) UART1_RXD */
J721E_IOPAD(0x1fc, PIN_OUTPUT, 0) /* (AB4) UART1_TXD */
>;
};
};
How to add uart0 / uart1 in *.dts? any examples?
k3-j721e-common-proc-board.dts ?
k3-j721e-main.dtsi ?
Many Thanks
Gibbs