Part Number: PROCESSOR-SDK-K2H
Hi TI Team,
I am trying to build tisdk-server-rootfs-image image for K2HK based Custom hardware ( Processor part number: TCI6638K2KDXAAWA2)
The bitbake error reads:
Collected errors:
* Solver encountered 1 problem(s):
* Problem 1/1:
* - nothing provides packagegroup-core-buildessential needed by packagegroup-arago-tisdk-addons-1.0-r78-tisdk60.k2hk_evm
*
* Solution 1:
* - do not ask to install a package providing packagegroup-arago-tisdk-addons
Attaching the console_log along with the console print (.txt)
PDK Used: 6.3.0.106 Linux
Please help me in resolving this.
Regards,
Swamy.
Attachments:
NOTE: Resolving any missing task queue dependencies Build Configuration: BB_VERSION = "1.40.0" BUILD_SYS = "x86_64-linux" NATIVELSBSTRING = "ubuntu-14.04" TARGET_SYS = "arm-linux-gnueabi" MACHINE = "k2hk-evm" DISTRO = "arago" DISTRO_VERSION = "2019.11" TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard" TARGET_FPU = "hard" meta-processor-sdk = "HEAD:56d9d47f18eeec31a1086ca29e54b5956c46de84" meta-aws = "HEAD:6432f1b38b9dcbbb55020167f5b1cfe55e858c6d" meta-ros = "HEAD:72068b17e4192b51e09c8dc633805a35edac8701" meta-arago-distro meta-arago-extras = "HEAD:70436496d2617b281c51390faa3d421814055cd6" meta-browser = "HEAD:5f365ef0f842ba4651efe88787cf9c63bc8b6cb3" meta-qt5 = "HEAD:e6e464c9ed9266ce46452f953c1bdcb0e7b2d95f" meta-virtualization = "HEAD:7685c7d415e0002c448007960837ae8898cd57a5" meta-networking meta-python meta-oe meta-gnome meta-multimedia meta-filesystems = "HEAD:446bd615fd7cb9bc7a159fe5c2019ed08d1a7a93" meta-ti = "HEAD:b27317ab4f9be931a66344ca502c7e3f4ec780e5" meta-lekha = "master:1ee13aa2a72ce171d76bbe28e56291eb67f57846" meta-linaro-toolchain meta-optee = "HEAD:615ea7561b844a3867cee4299d83d605c10b02ab" meta = "HEAD:e68991ceb5933f7d03b96697e8a0ba0829feb320" WARNING: /add_hdd/swamy/tisdk/sources/meta-ti/recipes-bsp/u-boot/u-boot-ti-staging_2019.01.bb.do_compile is tainted from a forced run | ETA: 0:00:08 Initialising tasks: 100% |#############################################################################################################| Time: 0:00:21 Sstate summary: Wanted 17 Found 15 Missed 2 Current 3061 (88% match, 99% complete) NOTE: Executing SetScene Tasks NOTE: Executing RunQueue Tasks ERROR: tisdk-server-rootfs-image-1.0-r0 do_rootfs: Unable to install packages. Command '/add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/recipe-sysroot-native/usr/bin/opkg --volatile-cache -f /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/opkg.conf -t /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp/ -o /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/rootfs --force_postinstall install l1if libunwind linuxptp opkg packagegroup-arago-base packagegroup-arago-base-tisdk packagegroup-arago-base-tisdk-server-extra packagegroup-arago-console packagegroup-arago-test packagegroup-arago-test-addons packagegroup-arago-tisdk-addons packagegroup-arago-tisdk-addons-extra packagegroup-arago-tisdk-connectivity packagegroup-arago-tisdk-crypto packagegroup-arago-tisdk-matrix packagegroup-arago-tisdk-matrix-extra packagegroup-arago-tisdk-multimedia packagegroup-arago-tisdk-opencl packagegroup-arago-tisdk-opencl-extra packagegroup-core-boot pcsc-lite-dev run-postinsts systemd-initramfs tunctl' returned 1: Collected errors: * Solver encountered 1 problem(s): * Problem 1/1: * - nothing provides packagegroup-core-buildessential needed by packagegroup-arago-tisdk-addons-1.0-r78-tisdk60.k2hk_evm * * Solution 1: * - do not ask to install a package providing packagegroup-arago-tisdk-addons * opkg_finalize_intercepts: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD/opkg-intercept-Ks2SxN: No such file or directory. * rm_r: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD/opkg-intercept-Ks2SxN: No such file or directory. * rm_r: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD: No such file or directory. ERROR: tisdk-server-rootfs-image-1.0-r0 do_rootfs: Function failed: do_rootfs ERROR: Logfile of failure stored in: /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/log.do_rootfs.6404 ERROR: Task (/add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-server-rootfs-image.bb:do_rootfs) failed with exit code '1' NOTE: Tasks Summary: Attempted 8412 tasks of which 8411 didn't need to be rerun and 1 failed. Summary: 1 task failed: /add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-server-rootfs-image.bb:do_rootfs Summary: There were 12 WARNING messages shown. Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
WARNING: Layer meta-processor-sdk should set LAYERSERIES_COMPAT_meta-processor-sdk in its conf/layer.conf file to list the core layer names it is compatible with.
WARNING: Layer lekha should set LAYERSERIES_COMPAT_lekha in its conf/layer.conf file to list the core layer names it is compatible with.
WARNING: Layer meta-processor-sdk should set LAYERSERIES_COMPAT_meta-processor-sdk in its conf/layer.conf file to list the core layer names it is compatible with.
WARNING: Layer lekha should set LAYERSERIES_COMPAT_lekha in its conf/layer.conf file to list the core layer names it is compatible with.
WARNING: /add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/meta/external-arm-secondary-sdk-toolchain.bb: Variable key PREFERRED_PROVIDER_binutils-cross-canadian-${TRANSLATED_TARGET_ARCH} (external-arm-sdk-toolchain) replaces original key PREFERRED_PROVIDER_binutils-cross-canadian- (external-arm-secondary-sdk-toolchain).
WARNING: /add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/meta/external-arm-secondary-sdk-toolchain.bb: Variable key PREFERRED_PROVIDER_gcc-cross-canadian-${TRANSLATED_TARGET_ARCH} (external-arm-sdk-toolchain) replaces original key PREFERRED_PROVIDER_gcc-cross-canadian- (external-arm-secondary-sdk-toolchain).
WARNING: /add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/meta/external-linaro-secondary-sdk-toolchain.bb: Variable key PREFERRED_PROVIDER_binutils-cross-canadian-${TRANSLATED_TARGET_ARCH} (external-arm-sdk-toolchain) replaces original key PREFERRED_PROVIDER_binutils-cross-canadian- (external-arm-secondary-sdk-toolchain).
WARNING: /add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/meta/external-linaro-secondary-sdk-toolchain.bb: Variable key PREFERRED_PROVIDER_gcc-cross-canadian-${TRANSLATED_TARGET_ARCH} (external-arm-sdk-toolchain) replaces original key PREFERRED_PROVIDER_gcc-cross-canadian- (external-arm-secondary-sdk-toolchain).
WARNING: /add_hdd/swamy/tisdk/sources/meta-lekha/recipes-connectivity/linuxptp/linuxptp_1.7.bb: Unable to get checksum for linuxptp SRC_URI entry build-Allow-CC-and-prefix-to-be-overriden.patch: file could not be found
WARNING: No recipes available for:
/add_hdd/swamy/tisdk/sources/meta-lekha/recipes-connectivity/linuxptp/linuxptp_1.3.bbappend
/add_hdd/swamy/tisdk/sources/meta-lekha/recipes-kernel/linux/linux-keystone_3.10.bbappend
/add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-browser/chromium/chromium-wayland_%.bbappend
/add_hdd/swamy/tisdk/sources/meta-processor-sdk/recipes-ros/navigation/move-base_1.12.14.bbappend
/add_hdd/swamy/tisdk/sources/meta-processor-sdk/recipes-ros/navigation/rotate-recovery_1.12.14.bbappend
WARNING: No bb files matched BBFILE_PATTERN_lekha ' lekha'
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.40.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "ubuntu-14.04"
TARGET_SYS = "arm-linux-gnueabi"
MACHINE = "k2hk-evm"
DISTRO = "arago"
DISTRO_VERSION = "2019.11"
TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard"
TARGET_FPU = "hard"
meta-processor-sdk = "HEAD:56d9d47f18eeec31a1086ca29e54b5956c46de84"
meta-aws = "HEAD:6432f1b38b9dcbbb55020167f5b1cfe55e858c6d"
meta-ros = "HEAD:72068b17e4192b51e09c8dc633805a35edac8701"
meta-arago-distro
meta-arago-extras = "HEAD:70436496d2617b281c51390faa3d421814055cd6"
meta-browser = "HEAD:5f365ef0f842ba4651efe88787cf9c63bc8b6cb3"
meta-qt5 = "HEAD:e6e464c9ed9266ce46452f953c1bdcb0e7b2d95f"
meta-virtualization = "HEAD:7685c7d415e0002c448007960837ae8898cd57a5"
meta-networking
meta-python
meta-oe
meta-gnome
meta-multimedia
meta-filesystems = "HEAD:446bd615fd7cb9bc7a159fe5c2019ed08d1a7a93"
meta-ti = "HEAD:b27317ab4f9be931a66344ca502c7e3f4ec780e5"
meta-lekha = "master:1ee13aa2a72ce171d76bbe28e56291eb67f57846"
meta-linaro-toolchain
meta-optee = "HEAD:615ea7561b844a3867cee4299d83d605c10b02ab"
meta = "HEAD:e68991ceb5933f7d03b96697e8a0ba0829feb320"
WARNING: /add_hdd/swamy/tisdk/sources/meta-ti/recipes-bsp/u-boot/u-boot-ti-staging_2019.01.bb.do_compile is tainted from a forced run
Sstate summary: Wanted 17 Found 15 Missed 2 Current 3061 (88% match, 99% complete)
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
NOTE: Running task 7557 of 8419 (/add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-server-rootfs-image.bb:do_rootfs)
NOTE: recipe tisdk-server-rootfs-image-1.0-r0: task do_rootfs: Started
ERROR: tisdk-server-rootfs-image-1.0-r0 do_rootfs: Unable to install packages. Command '/add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/recipe-sysroot-native/usr/bin/opkg --volatile-cache -f /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/opkg.conf -t /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp/ -o /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/rootfs --force_postinstall install l1if libunwind linuxptp opkg packagegroup-arago-base packagegroup-arago-base-tisdk packagegroup-arago-base-tisdk-server-extra packagegroup-arago-console packagegroup-arago-test packagegroup-arago-test-addons packagegroup-arago-tisdk-addons packagegroup-arago-tisdk-addons-extra packagegroup-arago-tisdk-connectivity packagegroup-arago-tisdk-crypto packagegroup-arago-tisdk-matrix packagegroup-arago-tisdk-matrix-extra packagegroup-arago-tisdk-multimedia packagegroup-arago-tisdk-opencl packagegroup-arago-tisdk-opencl-extra packagegroup-core-boot pcsc-lite-dev run-postinsts systemd-initramfs tunctl' returned 1:
Collected errors:
* Solver encountered 1 problem(s):
* Problem 1/1:
* - nothing provides packagegroup-core-buildessential needed by packagegroup-arago-tisdk-addons-1.0-r78-tisdk60.k2hk_evm
*
* Solution 1:
* - do not ask to install a package providing packagegroup-arago-tisdk-addons
* opkg_finalize_intercepts: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD/opkg-intercept-Ks2SxN: No such file or directory.
* rm_r: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD/opkg-intercept-Ks2SxN: No such file or directory.
* rm_r: Failed to open dir /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/ipktemp//opkg-JyuBJD: No such file or directory.
ERROR: tisdk-server-rootfs-image-1.0-r0 do_rootfs: Function failed: do_rootfs
ERROR: Logfile of failure stored in: /add_hdd/swamy/tisdk/build/arago-tmp-external-arm-toolchain/work/k2hk_evm-linux-gnueabi/tisdk-server-rootfs-image/1.0-r0/temp/log.do_rootfs.6404
NOTE: recipe tisdk-server-rootfs-image-1.0-r0: task do_rootfs: Failed
ERROR: Task (/add_hdd/swamy/tisdk/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-server-rootfs-image.bb:do_rootfs) failed with exit code '1'
NOTE: Tasks Summary: Attempted 8412 tasks of which 8411 didn't need to be rerun and 1 failed.