Other Parts Discussed in Thread: ADS7846
Hi,
I am trying to upgrade from a working kernel 2.6.32 Gingerbread to 2.6.38/.39 on an OMAP 3530 platform.
The x-loader and u-boot loads fine. Here's the complete log from power-on with kernel chatter till it hangs on init...
Note that bootargs were modified so ttyS2 -> ttyO2. Any pointers to resolve this will be much appreciated. Thanks - JP
=========
Texas Instruments X-Loader 1.4.4ss (Mar 25 2011 - 15:35:41)
No NAND detected
OMAP3530-GP ES3.1
Board revision: 1
Reading boot sector
Loading u-boot.bin from mmc
U-Boot 2010.09-00000-g333db6d (Apr 08 2011 - 14:49:31)
OMAP3530-GP ES3.1, CPU-OPP2, L3-165MHz, Max CPU Clock 720 mHz
Gumstix Overo board + LPDDR/NAND
I2C: ready
DRAM: 512 MiB
NAND: 0 MiB
Using default environment
In: serial
Out: serial
Err: serial
Board revision: 1
Direct connection on mmc2
Die ID #661800040000000004039f220301201a
Net: No ethernet found.
Hit any key to stop autoboot: 0
mmc1 is available
reading boot.scr
505 bytes read
Running bootscript from mmc ...
## Executing script at 82000000
mmc1 is available
reading uImage
3076780 bytes read
## Booting kernel from Legacy Image at 82000000 ...
Image Name: Linux-2.6.39-rc1-10025-g11fa864
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3076716 Bytes = 2.9 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[
0.000000] Linux version 2.6.39-rc1-10025-g11fa864
(jehangir@jehangir-ubuntu) (gcc version 4.4.0 (GCC) ) #1 SMP Sat Apr 16
23:12:59 PDT 2011
[ 0.000000] CPU: ARMv7 Processor [411fc083] revision 3 (ARMv7), cr=10c53c7f
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache
[ 0.000000] Machine: Gumstix Overo
[ 0.000000] Reserving 12582912 bytes SDRAM for VRAM
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] OMAP3430/3530 ES3.1 (l2cache iva sgx neon isp )
[ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000
[ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/332/500 MHz
[ 0.000000] Reprogramming SDRC clock to 332000000 Hz
[ 0.000000] PERCPU: Embedded 7 pages/cpu @c0f8f000 s8160 r8192 d12320 u32768
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 126976
[
0.000000] Kernel command line: mpurate=600 console=ttyO2,115200n8
console=tty0 androidboot.console=ttyO2 root=/dev/mmcblk0p2 rw
rootfstype=ext3 rootwait init=/init vram=12M
omapfb.mode=dvi:1024x768MR-16@60 omapdss.def_disp=lcd43
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 500MB = 500MB total
[ 0.000000] Memory: 495644k/495644k available, 28644k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
[ 0.000000] vmalloc : 0xe0800000 - 0xf8000000 ( 376 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc0051000 ( 292 kB)
[ 0.000000] .text : 0xc0051000 - 0xc05ac24c (5485 kB)
[ 0.000000] .data : 0xc05ae000 - 0xc06303b8 ( 521 kB)
[ 0.000000] Hierarchical RCU implementation.
[ 0.000000] RCU-based detection of stalled CPUs is disabled.
[ 0.000000] NR_IRQS:410
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts
[ 0.000000] Total of 96 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000000] console [tty0] enabled
[ 0.000000] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar
[ 0.000000] ... MAX_LOCKDEP_SUBCLASSES: 8
[ 0.000000] ... MAX_LOCK_DEPTH: 48
[ 0.000000] ... MAX_LOCKDEP_KEYS: 8191
[ 0.000000] ... CLASSHASH_SIZE: 4096
[ 0.000000] ... MAX_LOCKDEP_ENTRIES: 16384
[ 0.000000] ... MAX_LOCKDEP_CHAINS: 32768
[ 0.000000] ... CHAINHASH_SIZE: 16384
[ 0.000000] memory used by lock dependency info: 3695 kB
[ 0.000000] per task-struct memory footprint: 1152 bytes
[ 0.005004] Calibrating delay loop... 497.82 BogoMIPS (lpj=1941504)
[ 0.093811] pid_max: default: 32768 minimum: 301
[ 0.094818] Security Framework initialized
[ 0.095367] Mount-cache hash table entries: 512
[ 0.100921] CPU: Testing write buffer coherency: ok
[ 0.104644] Brought up 1 CPUs
[ 0.104705] SMP: Total of 1 processors activated (497.82 BogoMIPS).
[ 0.121704] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_core
[ 0.121765] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_per
[ 0.121826] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_wkup
[ 0.122375] omap_hwmod: gpt12_fck: missing clockdomain for gpt12_fck.
[ 0.138488] omap_hwmod: i2c1: softreset failed (waited 10000 usec)
[ 0.153137] omap_hwmod: i2c2: softreset failed (waited 10000 usec)
[ 0.167633] omap_hwmod: i2c3: softreset failed (waited 10000 usec)
[ 0.168518] omap_hwmod: am35x_otg_hs: cannot be enabled (3)
[ 0.174530] print_constraints: dummy:
[ 0.176300] NET: Registered protocol family 16
[ 0.177764] GPMC revision 5.0
[ 0.187103] omap_device: omap_gpio.0: new worst case activate latency 0: 122070
[ 0.188446] OMAP GPIO hardware version 2.5
[ 0.189392] OMAP GPIO hardware version 2.5
[ 0.190185] OMAP GPIO hardware version 2.5
[ 0.190979] OMAP GPIO hardware version 2.5
[ 0.191772] OMAP GPIO hardware version 2.5
[ 0.192565] OMAP GPIO hardware version 2.5
[ 0.211883] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.224609] omap_device: omap_uart.0: new worst case activate latency 0: 30517
[ 0.229217] Found NAND on CS0
[ 0.229278] Registering NAND on CS0
[ 0.232543] could not obtain gpio for ADS7846_PENDOWN
[ 0.249938] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.260314] omap_init_gpu: Could not look up gpu
[ 0.351745] Switched to new clocking rate (Crystal/Core/MPU): 26.0/332/600 MHz
[ 0.353332] OMAP DMA hardware revision 4.0
[ 0.424774] bio: create slab <bio-0> at 0
[ 0.429382] print_constraints: vads7846: 3300 mV
[ 0.436645] SCSI subsystem initialized
[ 0.437377] omap_device: omap2_mcspi.1: new worst case activate latency 0: 30517
[ 0.441009] omap_device: omap2_mcspi.1: new worst case deactivate latency 0: 30517
[ 0.448394] usbcore: registered new interface driver usbfs
[ 0.449768] usbcore: registered new interface driver hub
[ 0.450836] usbcore: registered new device driver usb
[ 0.452941] omap_device: omap_i2c.1: new worst case activate latency 0: 30517
[ 0.453552] omap_i2c omap_i2c.1: bus 1 rev3.12 at 2600 kHz
[ 0.464721] twl4030: PIH (irq 7) chaining IRQs 368..375
[ 0.464965] twl4030: power (irq 373) chaining IRQs 376..383
[ 0.467285] twl4030: gpio (irq 368) chaining IRQs 384..401
[ 0.479583] print_constraints: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby
[ 0.482208] print_constraints: VDAC: 1800 mV normal standby
[ 0.485351] print_constraints: VDVI: 1800 mV normal standby
[ 0.486083] omap_device: omap_i2c.1: new worst case deactivate latency 0: 30517
[ 0.500366] omap_i2c omap_i2c.3: bus 3 rev3.12 at 400 kHz
[ 0.510620] Switching to clocksource 32k_counter
[ 0.515991] Switched to NOHz mode on CPU #0
[ 0.627960] NET: Registered protocol family 2
[ 0.629394] IP route cache hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.630004] IPv4 FIB: Using LC-trie version 0.409
[ 0.631652] TCP established hash table entries: 16384 (order: 5, 131072 bytes)
[ 0.632446] TCP bind hash table entries: 16384 (order: 7, 589824 bytes)
[ 0.642211] TCP: Hash tables configured (established 16384 bind 16384)
[ 0.642364] TCP reno registered
[ 0.642425] UDP hash table entries: 256 (order: 2, 20480 bytes)
[ 0.642791] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes)
[ 0.644073] NET: Registered protocol family 1
[ 0.645629] RPC: Registered udp transport module.
[ 0.645690] RPC: Registered tcp transport module.
[ 0.645721] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.646789] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.836730] VFS: Disk quotas dquot_6.5.2
[ 0.837219] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.840728] JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc.
[ 0.842102] msgmni has been set to 968
[ 0.847259] io scheduler noop registered
[ 0.847320] io scheduler deadline registered
[ 0.847625] io scheduler cfq registered (default)
[ 0.852355] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.860778] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0
[ 0.862640] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1
[ 0.864440] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2
[ 1.603363] console [ttyO2] enabled
[ 1.648284] brd: module loaded
[ 1.671356] loop: module loaded
[ 1.676177] omap_device: omap_i2c.1: new worst case activate latency 0: 122070
[ 1.692413] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.699645] omap2-nand driver initializing
[ 1.704559] No NAND device found.
[ 1.708404] No NAND device found.
[ 1.712890] OneNAND driver initializing
[ 1.726074] smsc911x: Driver version 2008-10-21.
[ 1.731750] smsc911x: Driver version 2008-10-21.
[ 1.738555] usbcore: registered new interface driver asix
[ 1.744873] usbcore: registered new interface driver cdc_ether
[ 1.751800] usbcore: registered new interface driver net1080
[ 1.758575] usbcore: registered new interface driver cdc_subset
[ 1.765533] usbcore: registered new interface driver zaurus
[ 1.771545] cdc_ncm: 7-Feb-2011
[ 1.775543] usbcore: registered new interface driver cdc_ncm
[ 1.784332] usbcore: registered new interface driver cdc_wdm
[ 1.790435] Initializing USB Mass Storage driver...
[ 1.796386] usbcore: registered new interface driver usb-storage
[ 1.802886] USB Mass Storage support registered.
[ 1.809173] usbcore: registered new interface driver libusual
[ 1.816070] usbcore: registered new interface driver usbtest
[ 1.825714] mousedev: PS/2 mouse device common for all mice
[ 1.835266] input: gpio-keys as /devices/platform/gpio-keys/input/input0
[ 1.850524] ads7846 spi1.0: touchscreen, irq 274
[ 1.856750] omap_device: omap2_mcspi.1: new worst case activate latency 0: 61035
[ 1.866485] input: ADS7846 Touchscreen as /devices/platform/omap/omap2_mcspi.1/spi1.0/input/input1
[ 1.883026] input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input2
[ 1.903900] using rtc device, twl_rtc, for alarms
[ 1.908843] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
[ 1.916046] twl_rtc twl_rtc: Power up reset detected.
[ 1.923919] i2c /dev entries driver
[ 1.931488] Driver for 1-wire Dallas network protocol.
[ 1.939361] omap_device: omap_wdt.-1: new worst case activate latency 0: 30517
[ 1.949157] OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec
[ 1.955535] omap_device: omap_wdt.-1: new worst case deactivate latency 0: 30517
[ 1.964813] twl4030_wdt twl4030_wdt: Failed to register misc device
[ 1.971466] twl4030_wdt: probe of twl4030_wdt failed with error -16
[ 1.993316] usbcore: registered new interface driver usbhid
[ 1.999420] usbhid: USB HID core driver
[ 2.004058] oprofile: hardware counters not available
[ 2.009368] oprofile: using timer interrupt.
[ 2.014587] TCP cubic registered
[ 2.018005] Initializing XFRM netlink socket
[ 2.022766] NET: Registered protocol family 17
[ 2.027648] NET: Registered protocol family 15
[ 2.032836] Registering the dns_resolver key type
[ 2.038482] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 1
[ 2.048400] ThumbEE CPU extension supported.
[ 2.066101] Power Management for TI OMAP3.
[ 2.112396] clock: disabling unused clocks to save power
[ 2.123687] regulator_init_complete: VDVI: incomplete constraints, leaving on
[ 2.131652] regulator_init_complete: VDAC: incomplete constraints, leaving on
[ 2.140838] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:12 UTC (946684812)
[ 2.153320] Waiting for root device /dev/mmcblk0p2...
[ 2.198394] mmc0: host does not support reading read-only switch. assuming write-enable.
[ 2.222259] mmc0: new high speed SDHC card at address 0001
[ 2.231658] mmcblk0: mmc0:0001 00000 7.41 GiB
[ 2.243713] mmcblk0: p1 p2 p3
[ 2.269958] EXT3-fs: barriers not enabled
[ 2.275878] kjournald starting. Commit interval 5 seconds
[ 2.282348] EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
[ 2.320709] EXT3-fs (mmcblk0p2): using internal journal
[ 2.326904] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 2.334716] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 2.341400] Freeing init memory: 292K
[ 2.385925] Kernel panic - not syncing: Attempted to kill init!