Hi TI,
in chapter 6.3.31 Emulation and Debug of TDA4VM Datasheet, a whole bunch of Trace Data signals is mentioned. When looking up the schematics of J721e Eval Board, I can see, that most of those signals are also connected to MIPI60 Header for debugging purposes.
Are those Trace Data signals only needed, when I want to use the System Trace functionality of Blackhawk XDS560v2 Emulator? Or do they provide additional performance, when doing "normal" debugging?
For our own design - Do I need to connect additional pins to MIPI60 header, apart from the standard JTAG pins, to get full debug performance?
Thanks for your help and best regards,
Felix