Other Parts Discussed in Thread: OMAP-L138
Hi Team,
The following are the list of experiments based on ARM9, DSP , I2C AND USB. Try to assist Us to perform the M.tech - EMBEDDED SYSYTEMS LAB.
Experiments on ARM 9 and DSP Board
1. Basic data streaming concepts in DSP/BIOS™ LINK.
2. Basic message transferring concepts in DSP/BIOS™ LINK.
3. A combination of data streaming and messaging concepts in DSP/BIOS™
4. large buffer transfer through direct writes to and reads from DSP memory.
Experiments on I2C Development Board
1. Simulate an I2C master or slave device.
2. Program and verify I2C-based memory devices.
3. Passively monitor an I2C bus in real-time with bit-level timing down to 20 ns.
Experiments on USB Analyzer
1. Real-time capture and delayed-download capture
2. High-Speed USB Chirp Detection
3. Automatic Speed Detection
4. Hardware-based packet suppression
5. Digital I/O for synchronizing
Thanks & Regards,
Reema Chahande