Part Number: TDA4VM
Filename '/home/targetNFS/boot/Image'.
Load address: 0x82000000
Loading: T T T T T T T T T T T T T T T T T T T T T T T T T T T T T T
Retry count exceeded; starting again
am65_cpsw_nuss_slave ethernet@46000000: K3 CPSW: rflow_id_base: 2
link up on port 1, speed 1000, full duplex
Using ethernet@46000000 device
File transfer via NFS from server 10.170.119.10; our IP address is 10.170.118.70
Filename '/home/1patiaka/tisdk8.0evm/ti-processor-sdk-linux-j7-evm-08_00_00_08/targetNFS/boot/k3-j721e-common-proc-board.dtb'.
Load address: 0x88000000
Loading: T T T T T T T T
No FDT memory address configured. Please configure
the FDT address via "fdt addr <address>" command.
Aborting!
Bad Linux ARM64 Image magic!