Part Number: PROCESSOR-SDK-J721E
SDK version: 08.01.00
OS: Yocto 3.1
Kernel: 5.10.65
As title, I trying to port a YUV based ISP sensor but got failed, so I change to use OV5640 to testing first, but still not working...
Adpat media-ctl to debug but it seems works,right?
# media-ctl -p
- entity 1: 4500000.ticsi2rx (17 pads, 17 links)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev0
pad0: Sink
<- "cdns_csi2rx.4504000.csi-bridge":1 [ENABLED,IMMUTABLE]
pad1: Source
-> "4500000.ticsi2rx context 0":0 [ENABLED,IMMUTABLE]
pad2: Source
-> "4500000.ticsi2rx context 1":0 [ENABLED,IMMUTABLE]
pad3: Source
-> "4500000.ticsi2rx context 2":0 [ENABLED,IMMUTABLE]
pad4: Source
-> "4500000.ticsi2rx context 3":0 [ENABLED,IMMUTABLE]
pad5: Source
-> "4500000.ticsi2rx context 4":0 [ENABLED,IMMUTABLE]
pad6: Source
-> "4500000.ticsi2rx context 5":0 [ENABLED,IMMUTABLE]
pad7: Source
-> "4500000.ticsi2rx context 6":0 [ENABLED,IMMUTABLE]
pad8: Source
-> "4500000.ticsi2rx context 7":0 [ENABLED,IMMUTABLE]
pad9: Source
-> "4500000.ticsi2rx context 8":0 [ENABLED,IMMUTABLE]
pad10: Source
-> "4500000.ticsi2rx context 9":0 [ENABLED,IMMUTABLE]
pad11: Source
-> "4500000.ticsi2rx context 10":0 [ENABLED,IMMUTABLE]
pad12: Source
-> "4500000.ticsi2rx context 11":0 [ENABLED,IMMUTABLE]
pad13: Source
-> "4500000.ticsi2rx context 12":0 [ENABLED,IMMUTABLE]
pad14: Source
-> "4500000.ticsi2rx context 13":0 [ENABLED,IMMUTABLE]
pad15: Source
-> "4500000.ticsi2rx context 14":0 [ENABLED,IMMUTABLE]
pad16: Source
-> "4500000.ticsi2rx context 15":0 [ENABLED,IMMUTABLE]
- entity 19: cdns_csi2rx.4504000.csi-bridge (5 pads, 2 links)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev1
pad0: Sink
<- "ov5640 8-003c":0 [ENABLED,IMMUTABLE]
pad1: Source
-> "4500000.ticsi2rx":0 [ENABLED,IMMUTABLE]
pad2: Source
pad3: Source
pad4: Source
- entity 25: ov5640 8-003c (1 pad, 1 link)
type V4L2 subdev subtype Sensor flags 0
device node name /dev/v4l-subdev2
pad0: Source
[fmt:UYVY8_2X8/640x480@1/30 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:full-range]
-> "cdns_csi2rx.4504000.csi-bridge":0 [ENABLED,IMMUTABLE]
- entity 31: 4500000.ticsi2rx context 0 (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video2
pad0: Sink
<- "4500000.ticsi2rx":1 [ENABLED,IMMUTABLE]
My test command:
gst-launch-1.0 v4l2src device=/dev/video2 ! video/x-raw,width=640,height=480 ! waylandsink (same issue as yavta)