Part Number: AM5718
Other Parts Discussed in Thread: TLV320AIC3206,
Hi,
I'm using SDK-LINUX-AM57X 06_03_00_106 on our custom board.
It has 3 sound devices. All of them are TLV320AIC3206.
One is selected I2C interface, others are SPI.
I2C works good, as shown my post.
e2e.ti.com/.../am5718-linux-am5718-audio-codectlv320aic3206-by-using-mcasp-i2c
SPIs do not work.
Driver is loaded, but can not set parameters in 'amixer' command.
######## Console ########
[ 11.126455] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound0[0]'
[ 11.126469] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound0[0]'
[ 11.224056] asoc-simple-card sound0: tlv320aic32x4-hifi <-> 4847c000.mcasp mapping ok
[ 11.270199] asoc-simple-card sound0: ASoC: no DMI vendor name!
[ 11.328602] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound1[0]'
[ 11.328616] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound1[0]'
[ 11.376264] asoc-simple-card sound1: tlv320aic32x4-hifi <-> 48464000.mcasp mapping ok
[ 11.419000] asoc-simple-card sound1: ASoC: no DMI vendor name!
[ 11.480263] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound2[0]'
[ 11.480277] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound2[0]'
[ 11.533210] asoc-simple-card sound2: tlv320aic32x4-hifi <-> 48470000.mcasp mapping ok
[ 11.541089] asoc-simple-card sound2: ASoC: no DMI vendor name!
root@am57xx-evm:~# aplay -l
**** List of PLAYBACK Hardware Devices ****
card 0: AM57xSoundCard0 [AM57x-SoundCard0], device 0: davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0 [davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0]
Subdevices: 1/1
Subdevice #0: subdevice #0
card 1: AM57xSoundCard1 [AM57x-SoundCard1], device 0: davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0 [davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0]
Subdevices: 1/1
Subdevice #0: subdevice #0
card 2: AM57xSoundCard2 [AM57x-SoundCard2], device 0: davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0 [davinci-mcasp.0-tlv320aic32x4-hifi tlv320aic32x4-hifi-0]
Subdevices: 1/1
Subdevice #0: subdevice #0
root@am57xx-evm:~# amixer -c 1 sset 'LOR Output Mixer R_DAC' on
Simple mixer control 'LOR Output Mixer R_DAC',0
Capabilities: pswitch pswitch-joined
Playback channels: Mono
Mono: Playback [on]
root@am57xx-evm:~# amixer -c 1 sget 'LOR Output Mixer R_DAC'
Simple mixer control 'LOR Output Mixer R_DAC',0
Capabilities: pswitch pswitch-joined
Playback channels: Mono
Mono: Playback [off] <==================== Not set
######## End ########
TLV320AIC3206 is Bit and Frame Master.
Hardware connection is as below.
[AM5718] <-> [TLV320AIC3206]
(McASP2 & SPI3)
spi3_sclk --> SCLK
spi3_cs0 --> /SS
spi3_d0 --> MOSI
spi3_d1 <-- MISO
gpio3_30 --> /RESET
mcasp2_axr0 --> DIN
mcasp2_axr1 <-- DOUT
mcasp2_aclkr <-- BCLK
mcasp2_fsr <-- WCLK
<25MHz Osc> --> MCLK
(McASP5 & SPI4)
spi4_sclk --> SCLK
spi4_cs0 --> /SS
spi4_d0 --> MOSI
spi4_d1 <-- MISO
gpio3_31 --> /RESET
mcasp5_axr0 --> DIN
mcasp5_axr1 <-- DOUT
mcasp5_aclkx <-- BCLK
mcasp5_fsx <-- WCLK
<25MHz Osc> --> MCLK
######## tisdk_am57xx-evm_defconfig file ########
CONFIG_SND_SOC_TLV320AIC32X4_SPI=m
######## End ########
######## am571x-idk.dts file ########
/* Sound Card 1 McASP2 SPI3 */
&mcasp2 {
#sound-dai-cells = <0>;
status = "okay";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializers */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
&mcspi3 {
status = "okay";
ti,pindir-d0-out-d1-in;
tlv320aic3206_1: codec@0 {
compatible = "ti,tlv320aic32x6";
reg = <0>;
#sound-dai-cells = <0>;
status = "okay";
spi-max-frequency = <10000000>;
spi-cpha;
reset-gpios = <&gpio5 30 GPIO_ACTIVE_LOW>;
clock-names = "mclk";
clocks = <&tlv320_mclk>;
dv-supply = <&ldo2_reg>;
av-supply = <&ldo2_reg>;
iov-supply = <&v3_3d>;
};
};
/* Sound Card 2 McASP5 SPI4 */
&mcasp5 {
#sound-dai-cells = <0>;
status = "okay";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializers */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
&mcspi4 {
status = "okay";
ti,pindir-d0-out-d1-in;
tlv320aic3206_2: codec@0 {
compatible = "ti,tlv320aic32x6";
reg = <0>;
#sound-dai-cells = <0>;
status = "okay";
spi-max-frequency = <10000000>;
spi-cpha;
reset-gpios = <&gpio5 31 GPIO_ACTIVE_LOW>;
clock-names = "mclk";
clocks = <&tlv320_mclk>;
dv-supply = <&ldo2_reg>;
av-supply = <&ldo2_reg>;
iov-supply = <&v3_3d>;
};
};
######## End ########
Please give me some advice.
Regards,
Toshio Masuchi