Part Number: AM3358
&am33xx_pinmux {
wifi_pins: wifi_pins {
pinctrl-single,pins = <
AM33XX_IOPAD(0x88c, PIN_INPUT_PULLUP | MUX_MODE3) /* (V12) gpmc_clk.mmc2_clk */
AM33XX_IOPAD(0x888, PIN_INPUT_PULLUP | MUX_MODE3) /* (T13) gpmc_csn3.mmc2_cmd */
AM33XX_IOPAD(0x844, PIN_INPUT_PULLUP | MUX_MODE3) /* (V14) gpmc_a1.mmc2_dat0 */
AM33XX_IOPAD(0x848, PIN_INPUT_PULLUP | MUX_MODE3) /* (U14) gpmc_a2.mmc2_dat1 */
AM33XX_IOPAD(0x84c, PIN_INPUT_PULLUP | MUX_MODE3) /* (T14) gpmc_a3.mmc2_dat2 */
AM33XX_IOPAD(0x878, PIN_INPUT_PULLUP | MUX_MODE3) /* (U18) gpmc_be1n.mmc2_dat3 */
>;
};
};
&mmc3 {
/* these are on the crossbar and are outlined in the
xbar-event-map element */
dmas = <&edma_xbar 12 0 1
&edma_xbar 13 0 2>;
dma-names = "tx", "rx";
status = "okay";
vmmc-supply = <&vmmcsd_fixed>;
bus-width = <1>;
pinctrl-names = "default";
pinctrl-0 = <&wifi_pins>;
non-removable;
cap-power-off-card;
keep-power-in-suspend;
};
omap_hsmmc 47810000.mmc: no support for card's volts