Part Number: TDA4VM
Hi,
TIDL version: 07_03_00_07
I'm trying to import an onnx model to tidl model.
It is no errors happen when I import model with 32bit mode, but Segmentation fault happens at 8bit mode and 16 bit mode.
Here is the error message.

Here is the model netLog.
Num of Layer Detected : 99
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Num|TIDL Layer Name |Out Data Name |Group |#Ins |#Outs |Inbuf Ids |Outbuf Id |In NCHW |Out NCHW |MACS |
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
0|TIDL_DataLayer |input.1_original | 0| -1| 1| x x x x x x x x | 0 | 0 0 0 0 | 1 3 384 384 | 0 |
1|TIDL_ConvolutionLayer |392 | 0| 1| 1| 0 x x x x x x x | 1 | 1 3 384 384 | 1 32 192 192 | 34209792 |
2|TIDL_ConvolutionLayer |395 | 0| 1| 1| 1 x x x x x x x | 2 | 1 32 192 192 | 1 64 192 192 | 80216064 |
3|TIDL_ConvolutionLayer |402 | 0| 1| 1| 1 x x x x x x x | 3 | 1 32 192 192 | 1 64 96 96 | 19464192 |
4|TIDL_ConvolutionLayer |398 | 0| 1| 1| 2 x x x x x x x | 4 | 1 64 192 192 | 1 64 96 96 | 86114304 |
5|TIDL_ConvolutionLayer |400 | 0| 1| 1| 4 x x x x x x x | 5 | 1 64 96 96 | 1 64 96 96 | 38338560 |
6|TIDL_EltWiseLayer |404 | 0| 2| 1| 5 3 x x x x x x | 6 | 1 64 96 96 | 1 64 96 96 | 1179648 |
7|TIDL_ConvolutionLayer |414 | 0| 1| 1| 6 x x x x x x x | 7 | 1 64 96 96 | 1 128 48 48 | 19169280 |
8|TIDL_ConvolutionLayer |407 | 0| 1| 1| 6 x x x x x x x | 8 | 1 64 96 96 | 1 128 96 96 | 77856768 |
9|TIDL_ConvolutionLayer |572 | 0| 1| 1| 6 x x x x x x x | 9 | 1 64 96 96 | 1 64 96 96 | 38928384 |
10|TIDL_ConvolutionLayer |410 | 0| 1| 1| 8 x x x x x x x | 10 | 1 128 96 96 | 1 128 48 48 | 43057152 |
11|TIDL_ConvolutionLayer |412 | 0| 1| 1| 10 x x x x x x x | 11 | 1 128 48 48 | 1 128 48 48 | 38043648 |
12|TIDL_EltWiseLayer |416 | 0| 2| 1| 11 7 x x x x x x | 12 | 1 128 48 48 | 1 128 48 48 | 589824 |
13|TIDL_ConvolutionLayer |419 | 0| 1| 1| 12 x x x x x x x | 13 | 1 128 48 48 | 1 128 48 48 | 38338560 |
14|TIDL_ConvolutionLayer |422 | 0| 1| 1| 13 x x x x x x x | 14 | 1 128 48 48 | 1 128 48 48 | 43057152 |
15|TIDL_ConvolutionLayer |424 | 0| 1| 1| 14 x x x x x x x | 15 | 1 128 48 48 | 1 128 48 48 | 38043648 |
16|TIDL_EltWiseLayer |426 | 0| 2| 1| 15 12 x x x x x x | 16 | 1 128 48 48 | 1 128 48 48 | 589824 |
17|TIDL_ConvolutionLayer |429 | 0| 1| 1| 16 x x x x x x x | 17 | 1 128 48 48 | 1 128 48 48 | 38338560 |
18|TIDL_ConvolutionLayer |432 | 0| 1| 1| 17 x x x x x x x | 18 | 1 128 48 48 | 1 128 48 48 | 43057152 |
19|TIDL_ConvolutionLayer |434 | 0| 1| 1| 18 x x x x x x x | 19 | 1 128 48 48 | 1 128 48 48 | 38043648 |
20|TIDL_EltWiseLayer |436 | 0| 2| 1| 19 16 x x x x x x | 20 | 1 128 48 48 | 1 128 48 48 | 589824 |
21|TIDL_ConvolutionLayer |446 | 0| 1| 1| 20 x x x x x x x | 21 | 1 128 48 48 | 1 288 24 24 | 21399552 |
22|TIDL_ConvolutionLayer |439 | 0| 1| 1| 20 x x x x x x x | 22 | 1 128 48 48 | 1 288 48 48 | 86261760 |
23|TIDL_ConvolutionLayer |569 | 0| 1| 1| 20 x x x x x x x | 23 | 1 128 48 48 | 1 128 48 48 | 38338560 |
24|TIDL_ConvolutionLayer |442 | 0| 1| 1| 22 x x x x x x x | 24 | 1 288 48 48 | 1 288 24 24 | 24219648 |
25|TIDL_ConvolutionLayer |444 | 0| 1| 1| 24 x x x x x x x | 25 | 1 288 24 24 | 1 288 24 24 | 47941632 |
26|TIDL_EltWiseLayer |448 | 0| 2| 1| 25 21 x x x x x x | 26 | 1 288 24 24 | 1 288 24 24 | 331776 |
27|TIDL_ConvolutionLayer |451 | 0| 1| 1| 26 x x x x x x x | 27 | 1 288 24 24 | 1 288 24 24 | 48107520 |
28|TIDL_ConvolutionLayer |454 | 0| 1| 1| 27 x x x x x x x | 28 | 1 288 24 24 | 1 288 24 24 | 24219648 |
29|TIDL_ConvolutionLayer |456 | 0| 1| 1| 28 x x x x x x x | 29 | 1 288 24 24 | 1 288 24 24 | 47941632 |
30|TIDL_EltWiseLayer |458 | 0| 2| 1| 29 26 x x x x x x | 30 | 1 288 24 24 | 1 288 24 24 | 331776 |
31|TIDL_ConvolutionLayer |461 | 0| 1| 1| 30 x x x x x x x | 31 | 1 288 24 24 | 1 288 24 24 | 48107520 |
32|TIDL_ConvolutionLayer |464 | 0| 1| 1| 31 x x x x x x x | 32 | 1 288 24 24 | 1 288 24 24 | 24219648 |
33|TIDL_ConvolutionLayer |466 | 0| 1| 1| 32 x x x x x x x | 33 | 1 288 24 24 | 1 288 24 24 | 47941632 |
34|TIDL_EltWiseLayer |468 | 0| 2| 1| 33 30 x x x x x x | 34 | 1 288 24 24 | 1 288 24 24 | 331776 |
35|TIDL_ConvolutionLayer |471 | 0| 1| 1| 34 x x x x x x x | 35 | 1 288 24 24 | 1 288 24 24 | 48107520 |
36|TIDL_ConvolutionLayer |474 | 0| 1| 1| 35 x x x x x x x | 36 | 1 288 24 24 | 1 288 24 24 | 24219648 |
37|TIDL_ConvolutionLayer |476 | 0| 1| 1| 36 x x x x x x x | 37 | 1 288 24 24 | 1 288 24 24 | 47941632 |
38|TIDL_EltWiseLayer |478 | 0| 2| 1| 37 34 x x x x x x | 38 | 1 288 24 24 | 1 288 24 24 | 331776 |
39|TIDL_ConvolutionLayer |481 | 0| 1| 1| 38 x x x x x x x | 39 | 1 288 24 24 | 1 288 24 24 | 48107520 |
40|TIDL_ConvolutionLayer |484 | 0| 1| 1| 39 x x x x x x x | 40 | 1 288 24 24 | 1 288 24 24 | 24219648 |
41|TIDL_ConvolutionLayer |486 | 0| 1| 1| 40 x x x x x x x | 41 | 1 288 24 24 | 1 288 24 24 | 47941632 |
42|TIDL_EltWiseLayer |488 | 0| 2| 1| 41 38 x x x x x x | 42 | 1 288 24 24 | 1 288 24 24 | 331776 |
43|TIDL_ConvolutionLayer |491 | 0| 1| 1| 42 x x x x x x x | 43 | 1 288 24 24 | 1 288 24 24 | 48107520 |
44|TIDL_ConvolutionLayer |494 | 0| 1| 1| 43 x x x x x x x | 44 | 1 288 24 24 | 1 288 24 24 | 24219648 |
45|TIDL_ConvolutionLayer |496 | 0| 1| 1| 44 x x x x x x x | 45 | 1 288 24 24 | 1 288 24 24 | 47941632 |
46|TIDL_EltWiseLayer |498 | 0| 2| 1| 45 42 x x x x x x | 46 | 1 288 24 24 | 1 288 24 24 | 331776 |
47|TIDL_ConvolutionLayer |501 | 0| 1| 1| 46 x x x x x x x | 47 | 1 288 24 24 | 1 288 24 24 | 48107520 |
48|TIDL_ConvolutionLayer |504 | 0| 1| 1| 47 x x x x x x x | 48 | 1 288 24 24 | 1 288 24 24 | 24219648 |
49|TIDL_ConvolutionLayer |506 | 0| 1| 1| 48 x x x x x x x | 49 | 1 288 24 24 | 1 288 24 24 | 47941632 |
50|TIDL_EltWiseLayer |508 | 0| 2| 1| 49 46 x x x x x x | 50 | 1 288 24 24 | 1 288 24 24 | 331776 |
51|TIDL_ConvolutionLayer |518 | 0| 1| 1| 50 x x x x x x x | 51 | 1 288 24 24 | 1 672 12 12 | 27965952 |
52|TIDL_ConvolutionLayer |511 | 0| 1| 1| 50 x x x x x x x | 52 | 1 288 24 24 | 1 672 24 24 | 112250880 |
53|TIDL_ConvolutionLayer |566 | 0| 1| 1| 50 x x x x x x x | 53 | 1 288 24 24 | 1 256 24 24 | 42762240 |
54|TIDL_ConvolutionLayer |514 | 0| 1| 1| 52 x x x x x x x | 54 | 1 672 24 24 | 1 672 12 12 | 14128128 |
55|TIDL_ConvolutionLayer |516 | 0| 1| 1| 54 x x x x x x x | 55 | 1 672 12 12 | 1 672 12 12 | 65124864 |
56|TIDL_EltWiseLayer |520 | 0| 2| 1| 55 51 x x x x x x | 56 | 1 672 12 12 | 1 672 12 12 | 193536 |
57|TIDL_ConvolutionLayer |523 | 0| 1| 1| 56 x x x x x x x | 57 | 1 672 12 12 | 1 672 12 12 | 65221632 |
58|TIDL_ConvolutionLayer |526 | 0| 1| 1| 57 x x x x x x x | 58 | 1 672 12 12 | 1 672 12 12 | 14128128 |
59|TIDL_ConvolutionLayer |528 | 0| 1| 1| 58 x x x x x x x | 59 | 1 672 12 12 | 1 672 12 12 | 65124864 |
60|TIDL_EltWiseLayer |530 | 0| 2| 1| 59 56 x x x x x x | 60 | 1 672 12 12 | 1 672 12 12 | 193536 |
61|TIDL_ConvolutionLayer |533 | 0| 1| 1| 60 x x x x x x x | 61 | 1 672 12 12 | 1 672 12 12 | 65221632 |
62|TIDL_ConvolutionLayer |536 | 0| 1| 1| 61 x x x x x x x | 62 | 1 672 12 12 | 1 672 12 12 | 14128128 |
63|TIDL_ConvolutionLayer |538 | 0| 1| 1| 62 x x x x x x x | 63 | 1 672 12 12 | 1 672 12 12 | 65124864 |
64|TIDL_EltWiseLayer |540 | 0| 2| 1| 63 60 x x x x x x | 64 | 1 672 12 12 | 1 672 12 12 | 193536 |
65|TIDL_ConvolutionLayer |543 | 0| 1| 1| 64 x x x x x x x | 65 | 1 672 12 12 | 1 672 12 12 | 65221632 |
66|TIDL_ConvolutionLayer |546 | 0| 1| 1| 65 x x x x x x x | 66 | 1 672 12 12 | 1 672 12 12 | 14128128 |
67|TIDL_ConvolutionLayer |548 | 0| 1| 1| 66 x x x x x x x | 67 | 1 672 12 12 | 1 672 12 12 | 65124864 |
68|TIDL_EltWiseLayer |550 | 0| 2| 1| 67 64 x x x x x x | 68 | 1 672 12 12 | 1 672 12 12 | 193536 |
69|TIDL_ConvolutionLayer |553 | 0| 1| 1| 68 x x x x x x x | 69 | 1 672 12 12 | 1 672 12 12 | 65221632 |
70|TIDL_ConvolutionLayer |556 | 0| 1| 1| 69 x x x x x x x | 70 | 1 672 12 12 | 1 672 12 12 | 14128128 |
71|TIDL_ConvolutionLayer |558 | 0| 1| 1| 70 x x x x x x x | 71 | 1 672 12 12 | 1 672 12 12 | 65124864 |
72|TIDL_EltWiseLayer |560 | 0| 2| 1| 71 68 x x x x x x | 72 | 1 672 12 12 | 1 672 12 12 | 193536 |
73|TIDL_ConvolutionLayer |563 | 0| 1| 1| 72 x x x x x x x | 73 | 1 672 12 12 | 1 256 12 12 | 24846336 |
74|TIDL_ResizeLayer |582 | 0| 1| 1| 73 x x x x x x x | 74 | 1 256 12 12 | 1 256 24 24 | 589824 |
75|TIDL_ConvolutionLayer |585 | 0| 1| 1| 74 x x x x x x x | 75 | 1 256 24 24 | 1 256 24 24 | 38043648 |
76|TIDL_EltWiseLayer |586 | 0| 2| 1| 75 53 x x x x x x | 76 | 1 256 24 24 | 1 256 24 24 | 147456 |
77|TIDL_ResizeLayer |596 | 0| 1| 1| 76 x x x x x x x | 77 | 1 256 24 24 | 1 256 48 48 | 2359296 |
78|TIDL_ConvolutionLayer |599 | 0| 1| 1| 77 x x x x x x x | 78 | 1 256 48 48 | 1 128 48 48 | 76087296 |
79|TIDL_EltWiseLayer |600 | 0| 2| 1| 78 23 x x x x x x | 79 | 1 128 48 48 | 1 128 48 48 | 294912 |
80|TIDL_ResizeLayer |610 | 0| 1| 1| 79 x x x x x x x | 80 | 1 128 48 48 | 1 128 96 96 | 4718592 |
81|TIDL_ConvolutionLayer |613 | 0| 1| 1| 80 x x x x x x x | 81 | 1 128 96 96 | 1 64 96 96 | 76677120 |
82|TIDL_EltWiseLayer |614 | 0| 2| 1| 81 9 x x x x x x | 82 | 1 64 96 96 | 1 64 96 96 | 589824 |
83|TIDL_ConvolutionLayer |617 | 0| 1| 1| 82 x x x x x x x | 83 | 1 64 96 96 | 1 32 96 96 | 170459136 |
84|TIDL_ConvolutionLayer |643 | 0| 1| 1| 82 x x x x x x x | 84 | 1 64 96 96 | 1 32 96 96 | 170459136 |
85|TIDL_ResizeLayer |627 | 0| 1| 1| 83 x x x x x x x | 85 | 1 32 96 96 | 1 32 192 192 | 4718592 |
86|TIDL_ResizeLayer |653 | 0| 1| 1| 84 x x x x x x x | 86 | 1 32 96 96 | 1 32 192 192 | 4718592 |
87|TIDL_ConvolutionLayer |629 | 0| 1| 1| 85 x x x x x x x | 87 | 1 32 192 192 | 1 16 192 192 | 170459136 |
88|TIDL_ConvolutionLayer |655 | 0| 1| 1| 86 x x x x x x x | 88 | 1 32 192 192 | 1 16 192 192 | 170459136 |
89|TIDL_ConvolutionLayer |630 | 0| 1| 1| 87 x x x x x x x | 89 | 1 16 192 192 | 1 2 192 192 | 1179648 |
90|TIDL_ConvolutionLayer |656 | 0| 1| 1| 88 x x x x x x x | 90 | 1 16 192 192 | 1 2 192 192 | 1179648 |
91|TIDL_ResizeLayer |640 | 0| 1| 1| 89 x x x x x x x | 91 | 1 2 192 192 | 1 2 384 384 | 1179648 |
92|TIDL_ResizeLayer |666 | 0| 1| 1| 90 x x x x x x x | 92 | 1 2 192 192 | 1 2 384 384 | 1179648 |
93|TIDL_ArgMaxLayer |667 | 0| 1| 1| 91 x x x x x x x | 93 | 1 2 384 384 | 1 1 384 384 | 147456 |
94|TIDL_ArgMaxLayer |668 | 0| 1| 1| 92 x x x x x x x | 94 | 1 2 384 384 | 1 1 384 384 | 147456 |
95|TIDL_ConvolutionLayer |670 | 0| 1| 1| 93 x x x x x x x | 95 | 1 1 384 384 | 1 2 384 384 | 2654208 |
96|TIDL_ConvolutionLayer |671 | 0| 1| 1| 94 x x x x x x x | 96 | 1 1 384 384 | 1 2 384 384 | 2654208 |
97|TIDL_DataLayer |670 | 0| 1| -1| 95 x x x x x x x | 0 | 1 2 384 384 | 0 0 0 0 | 0 |
98|TIDL_DataLayer |671 | 0| 1| -1| 96 x x x x x x x | 0 | 1 2 384 384 | 0 0 0 0 | 0 |
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Total Giga Macs : 3.4264
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
model onnx and import svg are attached.
Thanks,
HC