HI,
I have problems when building CPP examples on Target TDA4M
Using latest commit on
https://github.com/TexasInstruments/edgeai-tidl-tools/
Following guide on
https://github.com/TexasInstruments/edgeai-tidl-tools/blob/master/examples/osrt_cpp/README.md
First when building with make, it complains about not finding itidl_rt.h. Then I have added the tidl_tools path
export TIDL_TOOLS_PATH="/home/root/edgeai-tidl-tools/tidl_tools/"
Now I got the following error:
[ 77%] Linking CXX executable /home/root/edgeai-tidl-tools/bin/Release/ort_main/usr/lib/gcc/aarch64-linux/9.2.1/../../../../aarch64-linux/bin/ld: CMakeFiles/ort_main.dir/onnx_main.cpp.o: in function `onnx::main::runInference(tidl::modelInfo::ModelInfo*, tidl::arg_parsing::Settings*)':onnx_main.cpp:(.text+0x3db0): undefined reference to `OrtSessionsOptionsSetDefault_Tidl'
I kindly request your support to solve the issue
Below the complete log of cmake and make
Best
Gildardo
root@j7-evm:~/edgeai-tidl-tools# mkdir build && cd buildroot@j7-evm:~/edgeai-tidl-tools/build# cmake ../examples/-- The C compiler identification is GNU 9.2.1-- The CXX compiler identification is GNU 9.2.1-- Check for working C compiler: /usr/bin/cc-- Check for working C compiler: /usr/bin/cc -- works-- Detecting C compiler ABI info-- Detecting C compiler ABI info - done-- Detecting C compile features-- Detecting C compile features - done-- Check for working CXX compiler: /usr/bin/c++-- Check for working CXX compiler: /usr/bin/c++ -- works-- Detecting CXX compiler ABI info-- Detecting CXX compiler ABI info - done-- Detecting CXX compile features-- Detecting CXX compile features - done-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = edgeai_tidl_examples-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = edgeai_tidl_examples-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = edgeai_tidl_examples-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = tfl_main-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = ort_main-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = dlr_main-- Detected processor: aarch64-- CMAKE_BUILD_TYPE = Release PROJECT_NAME = tidlrt_clasification-- Configuring done-- Generating done-- Build files have been written to: /home/root/edgeai-tidl-tools/buildroot@j7-evm:~/edgeai-tidl-tools/build# makemake[1]: Entering directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'Scanning dependencies of target post_processmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'[ 5%] Building CXX object osrt_cpp/post_process/CMakeFiles/post_process.dir/post_process.cpp.o[ 11%] Linking CXX static library /home/root/edgeai-tidl-tools/lib/Release/libpost_process.amake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'[ 11%] Built target post_processmake[2]: Entering directory '/home/root/edgeai-tidl-tools/build'Scanning dependencies of target pre_processmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'[ 16%] Building CXX object osrt_cpp/pre_process/CMakeFiles/pre_process.dir/pre_process.cpp.o[ 22%] Linking CXX static library /home/root/edgeai-tidl-tools/lib/Release/libpre_process.amake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'[ 22%] Built target pre_processmake[2]: Entering directory '/home/root/edgeai-tidl-tools/build'Scanning dependencies of target utilsmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'[ 27%] Building CXX object osrt_cpp/utils/CMakeFiles/utils.dir/src/utility_functs.cpp.o[ 33%] Building CXX object osrt_cpp/utils/CMakeFiles/utils.dir/src/model_info.cpp.o[ 38%] Building CXX object osrt_cpp/utils/CMakeFiles/utils.dir/src/edgeai_classnames.cpp.o[ 44%] Building CXX object osrt_cpp/utils/CMakeFiles/utils.dir/src/ti_logger.cpp.o[ 50%] Building CXX object osrt_cpp/utils/CMakeFiles/utils.dir/src/arg_parsing.cpp.o[ 55%] Linking CXX static library /home/root/edgeai-tidl-tools/lib/Release/libutils.amake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'[ 55%] Built target utilsmake[2]: Entering directory '/home/root/edgeai-tidl-tools/build'Scanning dependencies of target tfl_mainmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'[ 61%] Building CXX object osrt_cpp/tfl/CMakeFiles/tfl_main.dir/tfl_main.cpp.o/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp: In function 'int tflite::main::runInference(tidl::modelInfo::ModelInfo*, tidl::arg_parsing::Settings*)':/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp:254:25: warning: ISO C++ forbids converting a string constant to 'char*' [-Wwrite-strings] 254 | char *keys[] = {"artifacts_folder", "num_tidl_subgraphs", "debug_level"}; | ^~~~~~~~~~~~~~~~~~/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp:254:45: warning: ISO C++ forbids converting a string constant to 'char*' [-Wwrite-strings] 254 | char *keys[] = {"artifacts_folder", "num_tidl_subgraphs", "debug_level"}; | ^~~~~~~~~~~~~~~~~~~~/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp:254:67: warning: ISO C++ forbids converting a string constant to 'char*' [-Wwrite-strings] 254 | char *keys[] = {"artifacts_folder", "num_tidl_subgraphs", "debug_level"}; | ^~~~~~~~~~~~~/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp:255:81: warning: ISO C++ forbids converting a string constant to 'char*' [-Wwrite-strings] 255 | char *values[] = {(char *)modelInfo->m_infConfig.artifactsPath.c_str(), "16", "0"}; | ^~~~/home/root/edgeai-tidl-tools/examples/osrt_cpp/tfl/tfl_main.cpp:255:87: warning: ISO C++ forbids converting a string constant to 'char*' [-Wwrite-strings] 255 | char *values[] = {(char *)modelInfo->m_infConfig.artifactsPath.c_str(), "16", "0"}; | ^~~[ 66%] Linking CXX executable /home/root/edgeai-tidl-tools/bin/Release/tfl_mainmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'[ 66%] Built target tfl_mainmake[2]: Entering directory '/home/root/edgeai-tidl-tools/build'Scanning dependencies of target ort_mainmake[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[2]: Entering directory '/home/root/edgeai-tidl-tools/build'[ 72%] Building CXX object osrt_cpp/ort/CMakeFiles/ort_main.dir/onnx_main.cpp.o[ 77%] Linking CXX executable /home/root/edgeai-tidl-tools/bin/Release/ort_main/usr/lib/gcc/aarch64-linux/9.2.1/../../../../aarch64-linux/bin/ld: CMakeFiles/ort_main.dir/onnx_main.cpp.o: in function `onnx::main::runInference(tidl::modelInfo::ModelInfo*, tidl::arg_parsing::Settings*)':onnx_main.cpp:(.text+0x3db0): undefined reference to `OrtSessionsOptionsSetDefault_Tidl'collect2: error: ld returned 1 exit statusmake[2]: *** [osrt_cpp/ort/CMakeFiles/ort_main.dir/build.make:87: /home/root/edgeai-tidl-tools/bin/Release/ort_main] Error 1make[2]: Leaving directory '/home/root/edgeai-tidl-tools/build'make[1]: *** [CMakeFiles/Makefile2:332: osrt_cpp/ort/CMakeFiles/ort_main.dir/all] Error 2make[1]: Leaving directory '/home/root/edgeai-tidl-tools/build'make: *** [Makefile:130: all] Error 2root@j7-evm:~/edgeai-tidl-tools/build#