Other Parts Discussed in Thread: AM1806
I'm reviewing the power section of an AM1806 schematic. From the power spreadsheet, I got the following numbers
Icvdd = 220mA
Irvdd = 3 mA
Istatic =10 mA
Iio18 = 5.6 mA
Iio33 = 19 mA
Would these be worst case numbers, over temperature and process?