Makefile.am: installing `./INSTALL'
+ skipping configure stage for package gstticodecplugin, as requested.
+ autogen.sh done.
configure: WARNING: using cross tools not prefixed with host triplet
make[3]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
Making clean in src
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/src'
rm -f "./so_locations"
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/src'
Making clean in m4
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/m4'
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/m4'
Making clean in .
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
make[3]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
make[3]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
Making install in m4
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/m4'
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/m4'
Making install in src
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/src'
making package.mak (because of package.bld) ...
generating interfaces for package gstticodecplugin_dm365 (because package/package.xdc.inc is older than package.xdc) ...
configuring gstticodecplugin_dm365.xv5T from package/cfg/gstticodecplugin_dm365_xv5T.cfg ...
js: "/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/src/gstticodecplugin_dm365.cfg", line 53: XDCException: xdc.PACKAGE_NOT_FOUND: /home/icemetal/dvsdk/dvsdk_3_10_00_19/dmai_2_10_00_12/packages/ti/sdo/dmai/package.xdc found along the package path, but no schema file was found. Ensure that the package 'ti.sdo.dmai' is completely built.
"./package/cfg/gstticodecplugin_dm365_xv5T.cfg", line 474
"./package/cfg/gstticodecplugin_dm365_xv5T.cfg", line 429
gmake: *** [package/cfg/gstticodecplugin_dm365_xv5T.c] Error 1
Warning: directory "/home/icemetal/dvsdk/dvsdk_3_10_00_19/dsplink_linux_1_64/packages" on package path does not exist
Warning: directory "/packages" on package path does not exist
js: "/home/icemetal/dvsdk/dvsdk_3_10_00_19/xdctools_3_16_01_27/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
make[4]: *** [gstticodecplugin_dm365/compiler.opt] Error 1
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin/src'
make[3]: *** [install-recursive] Error 1
make[3]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build/ticodecplugin'
make[2]: *** [ticodecplugin] Error 2
make[2]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/ti_build'
make[1]: *** [ti_build] Error 2
make[1]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00'
make: *** [all] Error 2
icemetal@Ubuntu:~/gst-ti-plugin-full-1.02.00$
What did I miss to install?