Part Number: TDA4VM
Hi
I need to run one caffe squiznet d
afshan@afshan-virtual-machine:~/prjtools/ti-psdk-rtos-j721s2-08_00_04_04/tidl_j721s2_08_02_00_11/ti_dl/utils/tidlModelImport$ ./out/tidl_model_import.out ../../test/testvecs/config/import/magna/THA/F150_import_cfg.txt Caffe Network File : ../../test/testvecs/models/magna/THA/F150_NA_HighRes_Fire3.prototxt Caffe Model File : ../../test/testvecs/models/magna/THA/F150_NA_HighRes_Fire3.caffemodel TIDL Network File : ../../test/testvecs/config/tidl_models/magna/THA/tidl_net_F150_NA_HighRes_Fire32.bin TIDL IO Info File : ../../test/testvecs/config/tidl_models/magna/THA/tidl_io_F150_NA_HighRes_Fire32_ Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding Warning :: img_w & img_h or img_size is not provided as part of prior_box_param, hence using img_w = 600 and img_h = 600 in prior box decoding WARNING: Reshape layer only supports following with avg-pooling/inner product/ssd context. ~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~ Processing config file #0 : /home/afshan/prjtools/ti-psdk-rtos-j721s2-08_00_04_04/tidl_j721s2_08_02_00_11/ti_dl/test/testvecs/config/tidl_models/magna/THA/F150_import_cfg.txt.qunat_stats_config.txt ----------------------- TIDL Process with REF_ONLY FLOW ------------------------ # 0 . .. T 3592.11 .... ..... ... .... ..... # 1 . .. T 3414.57 .... ..... ... .... ..... # 2 . .. T 2698.98 .... ..... ... .... ..... # 3 . .. T 2792.87 .... ..... ... .... ..... ~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~ Processing config file #0 : /home/afshan/prjtools/ti-psdk-rtos-j721s2-08_00_04_04/tidl_j721s2_08_02_00_11/ti_dl/test/testvecs/config/tidl_models/magna/THA/F150_import_cfg.txt.qunat_stats_config.txt ----------------------- TIDL Process with REF_ONLY FLOW ------------------------ # 0 . .. T 2063.63 .... ..... ... .... ..... # 1 . .. T 2052.69 .... ..... ... .... ..... # 2 . .. T 2047.78 .... ..... ... .... ..... # 3 . .. T 2074.05 .... ..... ... .... ..... ***************** Calibration iteration number 0 completed ************************ INFO : Couldn't open perfSimConfig file: ../../test/testvecs/config/import/device_config.cfg , Skipping Performance Simulation WARNING: [TIDL_E_DATAFLOW_INFO_NULL] ti_cnnperfsim.out fails to allocate memory in MSMC. Please look into perfsim log. This model can only be used on PC emulation, it will get fault on target. **************************************************** ** 1 WARNINGS 0 ERRORS ** **************************************************** afshan@afshan-virtual-machine:~/prjtools/ti-psdk-rtos-j721s2-08_00_04_04/tidl_j721s2_08_02_00_11/ti_dl/utils/tidlModelImport$
The output is coming as garbage co-ordinates ( out of image size). Attaching the import log for your reference because i am not understanding why these warnings are coming in newer version of SDK.
RTOS SDK version: 8.0.4.4
TIDL version 8.02.00.11
Note:
My colleague was trying and debugging this issue( on older version of SDK) and had raised one thread for this, but we did not receive any response on it. Sharing it for your reference as the issue still exists
Thanks
Afshan Shaikh