Hi Experts,
Good day.
We use TI DSP and code composer and I change the source code libraries' location. When I try to rebuild the version I got a builder error. I see that I have some differences between the code composer in the old source code order and the new one. Please see attached error code and screen shot.

**** Clean-only build of configuration Debug for project CDHD_drive ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j clean -O
DEL /F "C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\CDHD_drive.hex" "configPkg\linker.cmd" "configPkg\compiler.opt" "C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\CDHD_drive.out"
RMDIR /S/Q "configPkg\"
DEL /F "source\BG\Analog_IF.obj" "source\BG\AutoHc.obj" "source\BG\AutoTune.obj" "source\BG\Background.obj" "source\BG\BiSS_C.obj" "source\BG\Burnin.obj" "source\BG\CommFdbk.obj" "source\BG\Current.obj" "source\BG\Design.obj" "source\BG\DevTools.obj" "source\BG\Display.obj" "source\BG\Dump.obj" "source\BG\EXE_IO.obj" "source\BG\EncCnfg.obj" "source\BG\Endat.obj" "source\BG\Err_Hndl.obj" "source\BG\ExFbVar.obj" "source\BG\ExSwVar.obj" "source\BG\Exe_Hndl.obj" "source\BG\Flash.obj" "source\BG\FlashHandle.obj" "source\BG\FltCntrl.obj" "source\BG\Foldback.obj" "source\BG\Gantry.obj" "source\BG\Gear.obj" "source\BG\Hiface.obj" "source\BG\Homing.obj" "source\BG\Inflate.obj" "source\BG\Init.obj" "source\BG\LinearAutoTune.obj" "source\BG\Lxm_Profile.obj" "source\BG\Main.obj" "source\BG\MathSupport.obj" "source\BG\ModCntrl.obj" "source\BG\MotorSetup.obj" "source\BG\Parser.obj" "source\BG\PhaseAdv.obj" "source\BG\PhaseFind.obj" "source\BG\Position.obj" "source\BG\PtpGenerator.obj" "source\BG\Record.obj"
DEL /F "source\BG\Runtime.obj" "source\BG\SensorlessBG.obj" "source\BG\Ser_Comm.obj" "source\BG\Units.obj" "source\BG\Velocity.obj" "source\BG\VoltageController.obj" "source\BG\Zeroing.obj" "source\BG\i2c.obj" "source\CANopen\402fsa.obj" "source\CANopen\access_o.obj" "source\CANopen\can_ecan.obj" "source\CANopen\canmain.obj" "source\CANopen\cdriver.obj" "source\CANopen\cmscodec.obj" "source\CANopen\cmsmain.obj" "source\CANopen\co_debug.obj" "source\CANopen\cpu.obj" "source\CANopen\cpu_320.obj" "source\CANopen\emerg.obj" "source\CANopen\globvars.obj" "source\CANopen\heartbt.obj" "source\CANopen\init_320.obj" "source\CANopen\led.obj" "source\CANopen\lme.obj" "source\CANopen\nmt.obj" "source\CANopen\nmt_s.obj" "source\CANopen\nmterr.obj" "source\CANopen\nmtslave.obj" "source\CANopen\objects.obj" "source\CANopen\pdo.obj" "source\CANopen\sdo.obj" "source\CANopen\sdoclien.obj" "source\CANopen\sdomain.obj" "source\CANopen\sdoserv.obj" "source\CANopen\set_com.obj" "source\CANopen\slave_ut.obj" "source\CANopen\sync.obj"
DEL /F "source\CANopen\time.obj" "source\CANopen\timer.obj" "source\CANopen\usr_301.obj" "source\CANopen\utility.obj" "source\CANopen\DesignTool\co_init.obj" "source\RT\28xx_Isr.obj" "source\RT\Commutation.obj" "source\RT\FilteringRT.obj" "source\RT\GantryRT.obj" "source\RT\HomingRT.obj" "source\RT\MotorParamsEst.obj" "source\RT\Multi_Axis.obj" "source\RT\PhaseFindRT.obj" "source\RT\Sensorless.obj" "source\RT\analog_input.obj" "source\RT\co_vel.obj" "source\RT\currloop.obj" "source\RT\gearing.obj" "source\RT\io.obj" "source\RT\pos_loop.obj" "source\RT\pre_pos_loop.obj" "source\RT\pre_vel.obj" "source\RT\ptp.obj" "source\RT\vel_loop.obj" "source\System\DSP2834x_CodeStartBranch.obj" "source\System\DSP2834x_CpuTimers.obj" "source\System\DSP2834x_DMA.obj" "source\System\DSP2834x_DefaultIsr.obj" "source\System\DSP2834x_ECan.obj" "source\System\DSP2834x_ECap.obj" "source\System\DSP2834x_EPwm.obj" "source\System\DSP2834x_EQep.obj" "source\System\DSP2834x_Fpga.obj" "source\System\DSP2834x_GlobalVariableDefs.obj"
DEL /F "source\System\DSP2834x_Gpio.obj" "source\System\DSP2834x_I2C.obj" "source\System\DSP2834x_Mcbsp.obj" "source\System\DSP2834x_MemCopy.obj" "source\System\DSP2834x_PieCtrl.obj" "source\System\DSP2834x_PieVect.obj" "source\System\DSP2834x_Sci.obj" "source\System\DSP2834x_Spi.obj" "source\System\DSP2834x_SysCtrl.obj" "source\System\DSP2834x_Xintf.obj" "source\System\DSP2834x_usDelay.obj"
DEL /F "source\BG\Analog_IF.d" "source\BG\AutoHc.d" "source\BG\AutoTune.d" "source\BG\Background.d" "source\BG\BiSS_C.d" "source\BG\Burnin.d" "source\BG\CommFdbk.d" "source\BG\Current.d" "source\BG\Design.d" "source\BG\DevTools.d" "source\BG\Display.d" "source\BG\Dump.d" "source\BG\EXE_IO.d" "source\BG\EncCnfg.d" "source\BG\Endat.d" "source\BG\Err_Hndl.d" "source\BG\ExFbVar.d" "source\BG\ExSwVar.d" "source\BG\Exe_Hndl.d" "source\BG\Flash.d" "source\BG\FlashHandle.d" "source\BG\FltCntrl.d" "source\BG\Foldback.d" "source\BG\Gantry.d" "source\BG\Gear.d" "source\BG\Hiface.d" "source\BG\Homing.d" "source\BG\Inflate.d" "source\BG\Init.d" "source\BG\LinearAutoTune.d" "source\BG\Lxm_Profile.d" "source\BG\Main.d" "source\BG\MathSupport.d" "source\BG\ModCntrl.d" "source\BG\MotorSetup.d" "source\BG\Parser.d" "source\BG\PhaseAdv.d" "source\BG\PhaseFind.d" "source\BG\Position.d" "source\BG\PtpGenerator.d" "source\BG\Record.d" "source\BG\Runtime.d" "source\BG\SensorlessBG.d" "source\BG\Ser_Comm.d" "source\BG\Units.d"
DEL /F "source\BG\Velocity.d" "source\BG\VoltageController.d" "source\BG\Zeroing.d" "source\BG\i2c.d" "source\CANopen\402fsa.d" "source\CANopen\access_o.d" "source\CANopen\can_ecan.d" "source\CANopen\canmain.d" "source\CANopen\cdriver.d" "source\CANopen\cmscodec.d" "source\CANopen\cmsmain.d" "source\CANopen\co_debug.d" "source\CANopen\cpu.d" "source\CANopen\cpu_320.d" "source\CANopen\emerg.d" "source\CANopen\globvars.d" "source\CANopen\heartbt.d" "source\CANopen\init_320.d" "source\CANopen\led.d" "source\CANopen\lme.d" "source\CANopen\nmt.d" "source\CANopen\nmt_s.d" "source\CANopen\nmterr.d" "source\CANopen\nmtslave.d" "source\CANopen\objects.d" "source\CANopen\pdo.d" "source\CANopen\sdo.d" "source\CANopen\sdoclien.d" "source\CANopen\sdomain.d" "source\CANopen\sdoserv.d" "source\CANopen\set_com.d" "source\CANopen\slave_ut.d" "source\CANopen\sync.d" "source\CANopen\time.d" "source\CANopen\timer.d" "source\CANopen\usr_301.d" "source\CANopen\utility.d" "source\CANopen\DesignTool\co_init.d" "source\System\DSP2834x_CpuTimers.d"
DEL /F "source\System\DSP2834x_DMA.d" "source\System\DSP2834x_DefaultIsr.d" "source\System\DSP2834x_ECan.d" "source\System\DSP2834x_ECap.d" "source\System\DSP2834x_EPwm.d" "source\System\DSP2834x_EQep.d" "source\System\DSP2834x_Fpga.d" "source\System\DSP2834x_GlobalVariableDefs.d" "source\System\DSP2834x_Gpio.d" "source\System\DSP2834x_I2C.d" "source\System\DSP2834x_Mcbsp.d" "source\System\DSP2834x_MemCopy.d" "source\System\DSP2834x_PieCtrl.d" "source\System\DSP2834x_PieVect.d" "source\System\DSP2834x_Sci.d" "source\System\DSP2834x_Spi.d" "source\System\DSP2834x_SysCtrl.d" "source\System\DSP2834x_Xintf.d"
DEL /F "source/BG/Analog_IF.asm" "source/BG/AutoHc.asm" "source/BG/AutoTune.asm" "source/BG/Background.asm" "source/BG/BiSS_C.asm" "source/BG/Burnin.asm" "source/BG/CommFdbk.asm" "source/BG/Current.asm" "source/BG/Design.asm" "source/BG/DevTools.asm" "source/BG/Display.asm" "source/BG/Dump.asm" "source/BG/EXE_IO.asm" "source/BG/EncCnfg.asm" "source/BG/Endat.asm" "source/BG/Err_Hndl.asm" "source/BG/ExFbVar.asm" "source/BG/ExSwVar.asm" "source/BG/Exe_Hndl.asm" "source/BG/Flash.asm" "source/BG/FlashHandle.asm" "source/BG/FltCntrl.asm" "source/BG/Foldback.asm" "source/BG/Gantry.asm" "source/BG/Gear.asm" "source/BG/Hiface.asm" "source/BG/Homing.asm" "source/BG/Inflate.asm" "source/BG/Init.asm" "source/BG/LinearAutoTune.asm" "source/BG/Lxm_Profile.asm" "source/BG/Main.asm" "source/BG/MathSupport.asm" "source/BG/ModCntrl.asm" "source/BG/MotorSetup.asm" "source/BG/Parser.asm" "source/BG/PhaseAdv.asm" "source/BG/PhaseFind.asm" "source/BG/Position.asm" "source/BG/PtpGenerator.asm" "source/BG/Record.asm"
DEL /F "source/BG/Runtime.asm" "source/BG/SensorlessBG.asm" "source/BG/Ser_Comm.asm" "source/BG/Units.asm" "source/BG/Velocity.asm" "source/BG/VoltageController.asm" "source/BG/Zeroing.asm" "source/BG/i2c.asm" "source/CANopen/402fsa.asm" "source/CANopen/access_o.asm" "source/CANopen/can_ecan.asm" "source/CANopen/canmain.asm" "source/CANopen/cdriver.asm" "source/CANopen/cmscodec.asm" "source/CANopen/cmsmain.asm" "source/CANopen/co_debug.asm" "source/CANopen/cpu.asm" "source/CANopen/cpu_320.asm" "source/CANopen/emerg.asm" "source/CANopen/globvars.asm" "source/CANopen/heartbt.asm" "source/CANopen/init_320.asm" "source/CANopen/led.asm" "source/CANopen/lme.asm" "source/CANopen/nmt.asm" "source/CANopen/nmt_s.asm" "source/CANopen/nmterr.asm" "source/CANopen/nmtslave.asm" "source/CANopen/objects.asm" "source/CANopen/pdo.asm" "source/CANopen/sdo.asm" "source/CANopen/sdoclien.asm" "source/CANopen/sdomain.asm" "source/CANopen/sdoserv.asm" "source/CANopen/set_com.asm" "source/CANopen/slave_ut.asm" "source/CANopen/sync.asm"
DEL /F "source/CANopen/time.asm" "source/CANopen/timer.asm" "source/CANopen/usr_301.asm" "source/CANopen/utility.asm" "source/CANopen/DesignTool/co_init.asm" "source/RT/28xx_Isr.asm" "source/RT/Commutation.asm" "source/RT/FilteringRT.asm" "source/RT/GantryRT.asm" "source/RT/HomingRT.asm" "source/RT/MotorParamsEst.asm" "source/RT/Multi_Axis.asm" "source/RT/PhaseFindRT.asm" "source/RT/Sensorless.asm" "source/RT/analog_input.asm" "source/RT/co_vel.asm" "source/RT/currloop.asm" "source/RT/gearing.asm" "source/RT/io.asm" "source/RT/pos_loop.asm" "source/RT/pre_pos_loop.asm" "source/RT/pre_vel.asm" "source/RT/ptp.asm" "source/RT/vel_loop.asm" "source/System/DSP2834x_CodeStartBranch.asm" "source/System/DSP2834x_CpuTimers.asm" "source/System/DSP2834x_DMA.asm" "source/System/DSP2834x_DefaultIsr.asm" "source/System/DSP2834x_ECan.asm" "source/System/DSP2834x_ECap.asm" "source/System/DSP2834x_EPwm.asm" "source/System/DSP2834x_EQep.asm" "source/System/DSP2834x_Fpga.asm" "source/System/DSP2834x_GlobalVariableDefs.asm"
makefile:402: recipe for target 'clean' failed
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\CDHD_drive.hex
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\configPkg\linker.cmd
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\CDHD_drive.out
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\Analog_IF.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\Runtime.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\402fsa.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\time.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\DesignTool\co_init.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\RT\28xx_Isr.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\DSP2834x_CodeStartBranch.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\DSP2834x_Gpio.obj
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\Analog_IF.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\Velocity.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\402fsa.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\DesignTool\co_init.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\DSP2834x_CpuTimers.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\DSP2834x_DMA.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\source/BG/Analog_IF.asm
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\BG\source/BG/Runtime.asm
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\source/CANopen/402fsa.asm
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\CANopen\source/CANopen/time.asm
The system cannot find the path specified.
gmake: [clean] Error 3 (ignored)
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\source/System/DSP2834x_Gpio.asm
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\RT\28xx_Isr.d
Could Not Find C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug\source\System\DSP2834x_CodeStartBranch.d
DEL /F "source/System/DSP2834x_Gpio.asm" "source/System/DSP2834x_I2C.asm" "source/System/DSP2834x_Mcbsp.asm" "source/System/DSP2834x_MemCopy.asm" "source/System/DSP2834x_PieCtrl.asm" "source/System/DSP2834x_PieVect.asm" "source/System/DSP2834x_Sci.asm" "source/System/DSP2834x_Spi.asm" "source/System/DSP2834x_SysCtrl.asm" "source/System/DSP2834x_Xintf.asm" "source/System/DSP2834x_usDelay.asm"
DEL /F "source\RT\28xx_Isr.d" "source\RT\Commutation.d" "source\RT\FilteringRT.d" "source\RT\GantryRT.d" "source\RT\HomingRT.d" "source\RT\MotorParamsEst.d" "source\RT\Multi_Axis.d" "source\RT\PhaseFindRT.d" "source\RT\Sensorless.d" "source\RT\analog_input.d" "source\RT\co_vel.d" "source\RT\currloop.d" "source\RT\gearing.d" "source\RT\io.d" "source\RT\pos_loop.d" "source\RT\pre_pos_loop.d" "source\RT\pre_vel.d" "source\RT\ptp.d" "source\RT\vel_loop.d" "source\System\DSP2834x_CodeStartBranch.d" "source\System\DSP2834x_usDelay.d"
'Finished clean'
' '
**** Build Finished ****
**** Build of configuration Debug for project CDHD_drive ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j all -O
C:/CommonGIT/clone/CDHD-DSP/CDHD_drive/Fpga_ccs6.bat
C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\Debug>CD ..
C:\CommonGIT\clone\CDHD-DSP\CDHD_drive>C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\FPGA\Fpga2Soft.exe C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\FPGA\cdhd_pkg.vhd
FPGA2SOFT Version 0.0.4
Copyright (c) 2010-2011 Servotronix
FPGA include files are up to date
C:\CommonGIT\clone\CDHD-DSP\CDHD_drive>copy C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\FPGA\FPGA.DEF C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\BG\include\FPGA.DEF /Y
1 file(s) copied.
C:\CommonGIT\clone\CDHD-DSP\CDHD_drive>copy C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\FPGA\FPGA.INC C:\CommonGIT\clone\CDHD-DSP\CDHD_drive\source\RT\include\FPGA.INC /Y
1 file(s) copied.
' '
'Building file: ../CDHD_drive.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_50_01_12_core/xs" --xdcpath="C:/ti/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -r debug -c "C:/Program Files (x86)/Texas Instruments/C2000 Code Generation Tools 5.2.8" "../CDHD_drive.cfg"
subdir_rules.mk:12: recipe for target 'build-139277071-inproc' failed
js: "C:/ti/xdctools_3_50_01_12_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: Error: no target named: please use -t, -b, or --cb
gmake[2]: *** [build-139277071-inproc] Error 1
subdir_rules.mk:9: recipe for target 'build-139277071' failed
gmake[1]: *** [build-139277071] Error 2
gmake[1]: Target 'main-build' not remade because of errors.
makefile:377: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****
Thank you for your help.
Kind regards,
Marvin