Hi
When i rebuild the video_preview example i get the following error.
------------------------- video_preview.pjt - Debug -------------------------
[video_preview.tcf] "C:\CCStudio_v3.3\bios_5_31_02\xdctools\tconf" -b -Dconfig.importPath=".;C:/dvsdk_1_01_00_15/examples/common/evmDM6437;C:/CCStudio_v3.3/bios_5_31_02/packages" video_preview.tcf
[i2c_params.c] "C:\CCStudio_v3.3\C6000\cgtools\bin\cl6x" -g -pdr -fr"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437/Debug" -i"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437" -i"." -i"C:/dvsdk_1_01_00_15/examples/common/evmDM6437" -i"/include" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/drivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/system/DM6437/bios/dm6437_evm/src/video/src" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/soc/dm6437/dsp/inc" -d"_DEBUG" -mv6400+ -@"../../video_preview/evmDM6437/Debug.lkf" "i2c_params.c"
"i2c_params.c", line 9: fatal error: could not open source file "psp_i2c.h"
1 fatal error detected in the compilation of "i2c_params.c".
Compilation terminated.
>> Compilation failure
[video_preview.c] "C:\CCStudio_v3.3\C6000\cgtools\bin\cl6x" -g -pdr -fr"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437/Debug" -i"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437" -i"." -i"C:/dvsdk_1_01_00_15/examples/common/evmDM6437" -i"/include" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/drivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/system/DM6437/bios/dm6437_evm/src/video/src" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/soc/dm6437/dsp/inc" -d"_DEBUG" -mv6400+ -@"Debug.lkf" "video_preview.c"
"video_preview.c", line 20: fatal error: could not open source file "psp_i2c.h"
1 fatal error detected in the compilation of "video_preview.c".
Compilation terminated.
>> Compilation failure
[video_previewcfg.s62] "C:\CCStudio_v3.3\C6000\cgtools\bin\cl6x" -g -pdr -fr"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437/Debug" -i"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437" -i"." -i"C:/dvsdk_1_01_00_15/examples/common/evmDM6437" -i"/include" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/drivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/system/DM6437/bios/dm6437_evm/src/video/src" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/soc/dm6437/dsp/inc" -d"_DEBUG" -mv6400+ -@"Debug.lkf" "video_previewcfg.s62"
[video_previewcfg_c.c] "C:\CCStudio_v3.3\C6000\cgtools\bin\cl6x" -g -pdr -fr"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437/Debug" -i"C:/dvsdk_1_01_00_15/examples/video_preview/evmDM6437" -i"." -i"C:/dvsdk_1_01_00_15/examples/common/evmDM6437" -i"/include" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/drivers/inc" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/system/DM6437/bios/dm6437_evm/src/video/src" -i"C:/dvsdk_1_01_00_15/psp_1_00_02_00/pspdrivers/soc/dm6437/dsp/inc" -d"_DEBUG" -mv6400+ -@"Debug.lkf" "video_previewcfg_c.c"
Build Complete,
2 Errors, 0 Warnings, 0 Remarks.
and also i am unable to find a folder C:/dvsdk_1_01_00_15/psp_1_00_02_00/ .
Thank you
Vishrav