Hi
we would also like to know the following for AM62XX reliability data.
As per UL864 10th edition – Component Temperature Test,
Most of the solid state devices comply by meeting both a) and b):
- 50% of rated Tj or Ts in Normal product Standby condition
- 75% of rated Tj or Ts in Alarm product condition
Can the AM62XX withstand above conditions .. Can u pls provide the details .