Dear Team,
We are designing a custom carrier with the help of IMX8 som.
Now we are in the stage of component selection to our new project .this board will use in medical (LAB)
and we are looking IC which need to drive the below shared link (part)
https://www.omega.com/en-us/industrial-heaters/surface-heaters/flexible-heaters/khra-khlva-kha-series/p/KHLVA-101-5-P
IC requirements are
1 Drivers shall be developed to provide PWM output at 24V DC (~4W) to heater film
On PID constants
2 Driver should have software control to alter P, I, and D constants and set points.
3 Circuit switching shall be non-mechanical to prevent added vibration (SSR or similar)
4 driver shall also have control over duty cycle used for output calculation .
Requesting a IC which needs to drive the https://www.omega.com/en-us/industrial-heaters/surface-heaters/flexible-heaters/khra-khlva-kha-series/p/KHLVA-101-5-P part
Thanks,
Pooja Ak
Thanks,
Pooja Ak