Part Number: AM3352
8.1.7.4.1.1 Warm Reset Input/Reset Output (nRESETIN_OUT)
Any global reset source (internal or external) causes nRESETIN_OUT to be driven and maintained at the
boundary of the device for at least the amount of time configured in the PRCM.PRM_RSTTIME.
RSTTIME1 bit field. This ensures that the device and its related peripherals are reset together. The
nRESETIN_OUT output buffer is configured as an open-drain; consequently, an external pull-up resistor is
required.
What is warm reset timing requirement? ( min&max )