Part Number: AM625
Hello experts!
Facing issue for u-boot 2021 version.
Trying compile u-boot and getting error for spl.
make -f /home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/workspace/sources/u-boot-ti-staging/scripts/Makefile.build obj=spl/drivers/soc/ti
| cp spl/u-boot-spl-dtb.bin spl/u-boot-spl.bin
| /home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/workspace/sources/u-boot-ti-staging/tools/k3_gen_x509_cert.sh -c 16 -b spl/u-boot-spl.bin \
| -o tiboot3.bin -l 0x43c00000 -r 1 -k /home/aws-suma/test/core-secdev-k3/keys/custMpk.pem
| SWRV = 1
| spl/u-boot-spl.bin exceeds file size limit:
| limit: 0x30220 bytes
| actual: 0x31108 bytes
| excess: 0xee8 bytes
| /home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/workspace/sources/u-boot-ti-staging/Makefile:1929: recipe for target 'spl/u-boot-spl.bin' failed
| make[1]: *** [spl/u-boot-spl.bin] Error 1
| make[1]: *** Deleting file 'spl/u-boot-spl.bin'
| make[1]: Leaving directory '/home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/tmp/work/am62xx_onecontrol_lrd_k3r5-poky-linux-gnueabi/u-boot-ti-staging/1_2021.01+git999-r33/u-boot-ti-staging-2021.01+git999'
| Makefile:167: recipe for target 'sub-make' failed
| make: *** [sub-make] Error 2
| make: Leaving directory '/home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/workspace/sources/u-boot-ti-staging'
| ERROR: oe_runmake failed
| WARNING: /home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/tmp/work/am62xx_onecontrol_lrd_k3r5-poky-linux-gnueabi/u-boot-ti-staging/1_2021.01+git999-r33/temp/run.do_compile.12291:1 exit 1 from 'exit 1'
| ERROR: Execution of '/home/aws-suma/builds/build-lrd-am62xx-onecontrol-lrd-5.10-rt-test/tmp/work/am62xx_onecontrol_lrd_k3r5-poky-linux-gnueabi/u-boot-ti-staging/1_2021.01+git999-r33/temp/run.do_compile.12291' failed with exit code 1
ERROR: Task (mc:k3r5:/home/aws-suma/builds/yocto/meta-ti/recipes-bsp/u-boot/u-boot-ti-staging_2021.01.bb:do_compile) failed with exit code '1'
NOTE: Tasks Summary: Attempted 780 tasks of which 777 didn't need to be rerun and 1 failed.
Thanks,
Suraj.