Part Number: AM625
Follow the guide: https://software-dl.ti.com/processor-sdk-linux/esd/AM62X/08_06_00_42/exports/docs/linux/Overview_Building_the_SDK.html
Got error as below:
tony@tony-HP:~$ git clone git.ti.com/.../oe-layersetup.git tisdk
Cloning into 'tisdk'...
remote: Enumerating objects: 1989, done.
remote: Counting objects: 100% (1989/1989), done.
remote: Compressing objects: 100% (826/826), done.
remote: Total 1989 (delta 1523), reused 1536 (delta 1154), pack-reused 0
Receiving objects: 100% (1989/1989), 244.54 KiB | 20.00 KiB/s, done.
Resolving deltas: 100% (1523/1523), done.
tony@tony-HP:~$ cd tisdk
tony@tony-HP:~/tisdk$ ./oe-layertool-setup.sh -f configs/processor-sdk/processor-sdk-08.06.00-config.txt
/home/tony/tisdk
cloning repo bitbake
Cloning into '/home/tony/tisdk/sources/bitbake'...
error: Unable to get pack index git.openembedded.org/.../pack-b97393df4254ac5bd8a2c7a251cea1a32b10b53a.idx
error: Unable to find b801e442b0163a73fe4624e3a7dec4bf7bb63f3e under git.openembedded.org/bitbake
Cannot obtain needed object b801e442b0163a73fe4624e3a7dec4bf7bb63f3e
while processing commit b4763c2c93e7494e0a27f5970c19c1aac66c228b.
error: fetch failed.
git failed... remaining attempts: 4
Cloning into '/home/tony/tisdk/sources/bitbake'...
fatal: unable to access 'git.openembedded.org/.../': GnuTLS recv error (-54): Error in the pull function.
git failed... remaining attempts: 3
Cloning into '/home/tony/tisdk/sources/bitbake'...
tony@tony-HP:~/tisdk$ ping git.openembedded.org
PING git.openembedded.org (104.236.212.160) 56(84) bytes of data.
64 bytes from git.openembedded.org (104.236.212.160): icmp_seq=5 ttl=45 time=328 ms
64 bytes from git.openembedded.org (104.236.212.160): icmp_seq=10 ttl=45 time=365 ms
64 bytes from git.openembedded.org (104.236.212.160): icmp_seq=11 ttl=45 time=381 ms
64 bytes from git.openembedded.org (104.236.212.160): icmp_seq=13 ttl=45 time=317 ms
64 bytes from git.openembedded.org (104.236.212.160): icmp_seq=15 ttl=45 time=349 ms
^C
--- git.openembedded.org ping statistics ---
16 packets transmitted, 5 received, 68% packet loss, time 15211ms
rtt min/avg/max/mdev = 317.760/348.595/381.921/23.431 ms
tony@tony-HP:~/tisdk$
I re-tried several days, got same error.
And tried with other configure ./oe-layertool-setup.sh -f configs/processor-sdk/processor-sdk-08.05.00.21-config.txt. got same error.
I do it at home, not behind proxy.