Part Number: PROCESSOR-SDK-AM335X
Hi,
porting linux kernel from 4.9 to 5.10 on am335x bonegreen custome board with dts changes.
after this "[ 0.040280] printk: bootconsole [earlycon0] disabled" line kernel get rebooted, no crash seen;
Attached is kernel log.
Uncompressing Linux... done, booting the kernel. [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 5.10.153-gc384a4b071 (oe-user@oe-host) (arm-poky-linux-gnueabi-gcc (GCC) 9.5.0, GNU ld (GNU Binutils) 2.34.0.20200910) #1 PREEMPT Mon Nov 7 12:48:21 UTC 2022 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM335x BeagleBone Green Wireless [ 0.000000] printk: bootconsole [earlycon0] enabled [ 0.000000] Memory policy: Data cache writeback [ 0.000000] cma: Reserved 48 MiB at 0x8b800000 [ 0.000000] Zone ranges: [ 0.000000] Normal [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] HighMem empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 64706 [ 0.000000] Kernel command line: console=ttyO0,115200n8 earlyprintk console=tty0 root=/dev/mmcblk1p1 rootfstype=ext4 rootwait coherent_pool=1M cape_universal=enable panic=1 [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 193720K/261120K available (9216K kernel code, 677K rwdata, 3160K rodata, 1024K init, 279K bss, 18248K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] TI gptimer clocksource: always-on /ocp/interconnect@44c00000/segment@200000/target-module@31000 [ 0.000023] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.008116] clocksource: dmtimer: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.018464] TI gptimer clockevent: 24000000 Hz at /ocp/interconnect@48000000/segment@0/target-module@40000 [ 0.031315] Console: colour dummy device 80x30 [ 0.035925] printk: console [tty0] enabled [ 0.040280] printk: bootconsole [earlycon0] disabled