Part Number: SK-AM62
Hello, I am using SK-AM62 Eval board and have made following changes to get the GPIOs labelled and configured as input / output.
Added this to 'main_pmx0'

and then added the GPIO

But still after reboot
~# gpioinfo gpiochip2
gpiochip2 - 87 lines:
line 0: "Diver #1 Power On/Off" unused input active-high
line 1: "Diver #2 Power On/Off" unused input active-high
line 2: "Diver #3 Power On/Off" unused input active-high
line 3: "Diver #4 Power On/Off" unused input active-high
line 4: "TALK to Diver #1" unused input active-high
line 5: "TALK to Diver #2" unused input active-high
line 6: "TALK to Diver #3" unused input active-high
line 7: unnamed unused input active-high
line 8: unnamed unused input active-high
line 9: unnamed unused input active-high
line 10: unnamed unused input active-high
line 11: "TALK to Diver #4" unused input active-high
line 12: "Operators PTT" unused input active-high
line 13: "Spare #0" unused input active-high
line 14: "Operators PTT LED" unused input active-high
line 15: unnamed unused input active-high
line 16: unnamed unused input active-high
line 17: unnamed unused input active-high
line 18: unnamed unused input active-high
line 19: unnamed unused input active-high
line 20: unnamed unused input active-high
line 21: unnamed unused input active-high
line 22: unnamed unused input active-high
line 23: unnamed unused input active-high
line 24: unnamed unused input active-high
line 25: unnamed unused input active-high
line 26: unnamed unused input active-high
line 27: unnamed unused input active-high
line 28: unnamed unused input active-high
line 29: unnamed unused input active-high
line 30: unnamed unused input active-high
line 31: "Diver #1 TALK LED" unused input active-high
line 32: unnamed unused input active-high
line 33: "Diver #2 TALK LED" unused input active-high
line 34: unnamed unused input active-high
line 35: unnamed unused input active-high
line 36: "Diver #3 TALK LED" unused input active-high
line 37: unnamed unused input active-high
line 38: "Diver #4 TALK LED" unused input active-high
line 39: "Heartbeat LED" unused input active-high
line 40: "IP Addr Detect" unused input active-high
line 41: "Diver #1 Detect LED" unused input active-high
line 42: "Diver #2 Detect LED" unused input active-high
line 43: "Diver #3 Detect LED" unused input active-high
line 44: "Diver #4 Detect LED" unused input active-high
line 45: unnamed unused input active-high
line 46: unnamed unused input active-high
line 47: unnamed unused input active-high
line 48: unnamed unused input active-high
line 49: unnamed unused input active-high
line 50: unnamed unused input active-high
line 51: unnamed unused input active-high
line 52: unnamed unused input active-high
line 53: unnamed unused input active-high
line 54: unnamed unused input active-high
line 55: unnamed unused input active-high
line 56: unnamed unused input active-high
line 57: unnamed unused input active-high
line 58: unnamed unused input active-high
line 59: unnamed unused input active-high
line 60: unnamed unused input active-high
line 61: unnamed unused input active-high
line 62: unnamed unused input active-high
line 63: unnamed unused input active-high
line 64: unnamed unused input active-high
line 65: unnamed unused input active-high
line 66: unnamed unused input active-high
line 67: unnamed unused input active-high
line 68: unnamed unused input active-high
line 69: unnamed unused input active-high
line 70: unnamed unused input active-high
line 71: unnamed "regulator-6" output active-high [used]
line 72: unnamed unused input active-high
line 73: unnamed unused input active-high
line 74: unnamed unused input active-high
line 75: unnamed unused input active-high
line 76: unnamed unused input active-high
line 77: unnamed unused input active-high
line 78: unnamed unused input active-high
line 79: unnamed unused input active-high
line 80: unnamed unused input active-high
line 81: unnamed unused input active-high
line 82: unnamed unused input active-high
line 83: unnamed unused input active-high
line 84: unnamed unused input active-high
line 85: unnamed unused input active-high
line 86: unnamed unused input active-high