We have integrated CPSW9G driver into linux A72 core, we have used SJA1105 switch.
We are seeing all RX packets are getting drop:
root@j721e-zc:~# ifconfig
eth0: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1504
inet 192.168.0.1 netmask 255.255.255.0 broadcast 192.168.0.255
inet6 fe80::a8ff:aaff:feff:aaff prefixlen 64 scopeid 0x20<link>
ether aa:ff:aa:ff:aa:ff txqueuelen 1000 (Ethernet)
RX packets 55 bytes 5519 (5.3 KiB)
RX errors 0 dropped 55 overruns 0 frame 0
TX packets 82 bytes 14488 (14.1 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
lo: flags=73<UP,LOOPBACK,RUNNING> mtu 65536
inet 127.0.0.1 netmask 255.0.0.0
inet6 ::1 prefixlen 128 scopeid 0x10<host>
loop txqueuelen 1000 (Local Loopback)
RX packets 94 bytes 7882 (7.6 KiB)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 94 bytes 7882 (7.6 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
sw0p4: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1500
inet6 fe80::a8ff:aaff:feff:aaff prefixlen 64 scopeid 0x20<link>
ether aa:ff:aa:ff:aa:ff txqueuelen 1000 (Ethernet)
RX packets 0 bytes 0 (0.0 B)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 25 bytes 2848 (2.7 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0