Part Number: SK-AM64B
Other Parts Discussed in Thread: TMDS64EVM
Hii,
I am using a ubuntu 18 docker and run a executable file, previously. I am not getting these error can you guide me to solve this issue
Error:
[ 6222.475214] __vm_enough_memory: pid: 2358, comm: safety_node1, no enough memory for the allocation
[ 6222.475257] __vm_enough_memory: pid: 2358, comm: safety_node1, no enough memory for the allocation
what(): std::bad_alloc
[ 6222.475302] __vm_enough_memory: pid: 2358, comm: safety_node1, no enough memory for the allocation
[ 6222.476857] audit: type=1701 audit(1692615168.760:81): auid=4294967295 uid=0 gid=0 ses=4294967295 pid=2358 comm="safety_node1" exe="/gpioMerge/devel/lib/safety/safety_node1" sig=6 res=1
[ 6222.524873] audit: type=1334 audit(1692615168.808:82): prog-id=23 op=LOAD
[ 6222.526060] audit: type=1334 audit(1692615168.808:83): prog-id=24 op=LOAD
Aborted (core dumped)
[ 6223.443573] audit: type=1334 audit(1692615169.728:84): prog-id=24 op=UNLOAD
[ 6223.443602] audit: type=1334 audit(1692615169.728:85): prog-id=23 op=UNLOAD
hear safety_node1 is a c++ executable Name.
command (top) output:
KiB Mem : 1924040 total, 1330832 free, 164280 used, 428928 buff/cache
KiB Swap: 4194300 total, 4194300 free, 0 used. 1730204 avail Mem
command (df -h) output:
Filesystem Size Used Avail Use% Mounted on
/dev/root 58G 9.8G 46G 18% /
devtmpfs 923M 4.0K 923M 1% /dev
tmpfs 940M 0 940M 0% /dev/shm
tmpfs 376M 9.5M 367M 3% /run
tmpfs 4.0M 0 4.0M 0% /sys/fs/cgroup
tmpfs 16M 0 16M 0% /media/ram
tmpfs 940M 4.0K 940M 1% /tmp
tmpfs 50M 8.0K 50M 1% /var/volatile
/dev/mmcblk1p1 128M 24M 104M 19% /media/mmcblk1p1
tmpfs 188M 0 188M 0% /run/user/0