Table 2-1 in the datasheet (SPRS550C) indicates that MMC1 and MMC2 have the same power supply, VDDSHV, which can be 1.8V or 3.3V. Section 19.2 (MMC/SD/SDIO Environment) of the TRM says that only MMC1 is 1.8/3.3V and MMC2/MMC3 is for 1.8V only. If VDDSHV is 3.3V, how can MMC2 be 1.8V?