root@j784s4-evm:/opt/edgeai-tiovx-apps# ./bin/Release/app_edgeai_tiovx ./configs/stt_test_2.yaml
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=5) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
967644.979811 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
967644.979898 s: VX_ZONE_INIT:Enabled
967644.979908 s: VX_ZONE_ERROR:Enabled
967644.979915 s: VX_ZONE_WARNING:Enabled
967644.980689 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
967644.981643 s: VX_ZONE_INIT:[tivxHostInitLocal:96] Initialization Done for HOST !!!
[15:22:45.000.000000]:ERROR:[readConfig:0174] Config file size (37272 bytes) does not match size of sTIDL_IOBufDesc_t (149016 bytes)
967644.985466 s: VX_ZONE_ERROR:[vxGetStatus:700] Reference is NULL
[15:22:45.000.000076]:ERROR:[getConfig:0115] Read Config failed.
967644.985506 s: VX_ZONE_ERROR:[vxSetReferenceName:646] Invalid reference
967644.985519 s: VX_ZONE_ERROR:[vxMapUserDataObject:456] Invalid user data object reference
Segmentation fault (core dumped)
the content of stt_test_2.yaml:
I have check that `/opt/edgeai-tiovx-apps/model_zoo/TFL-CL-0000-mobileNetV1-mlperf/` exists and it is a folder.
How can I solve this error: `[15:22:45.000.000000]:ERROR:[readConfig:0174] Config file size (37272 bytes) does not match size of sTIDL_IOBufDesc_t (149016 bytes)`