Part Number: PROCESSOR-SDK-AM68A
Other Parts Discussed in Thread: AM68A
Hi,
1. source ./setup
2. (model compile @ osrt_python)
3. mkdir build && cd build
4. cmake -DTARGET_DEVICE=am68a -DTARGET_CPU=arm -DHOST_CPU=x86 ../examples
5. make
---(make logs @ X86_PC)---
[ 3%] Building CXX object osrt_cpp/post_process/CMakeFiles/post_process.dir/post_process.cpp.o
aarch64-none-linux-gnu-g++: error: /bin/sh:: No such file or directory
aarch64-none-linux-gnu-g++: error: 1:: No such file or directory
aarch64-none-linux-gnu-g++: error: pkg-config:: No such file or directory
aarch64-none-linux-gnu-g++: error: not: No such file or directory
aarch64-none-linux-gnu-g++: error: found: No such file or directory
make[2]: *** [osrt_cpp/post_process/CMakeFiles/post_process.dir/build.make:76: osrt_cpp/post_process/CMakeFiles/post_process.dir/post_process.cpp.o] Error 1
make[1]: *** [CMakeFiles/Makefile2:260: osrt_cpp/post_process/CMakeFiles/post_process.dir/all] Error 2
make: *** [Makefile:136: all] Error 2
---
---(MY ENVS@X86_PC )---
root@bf0ca4792691:/home/root/build# printenv
HOSTNAME=bf0ca4792691
PWD=/home/root/build
HOME=/root
LS_COLORS=rs=0:di=01;34:ln=01;36:mh=00:pi=40;33:so=01;35:do=01;35:bd=40;33;01:cd=40;33;01:or=40;31;01:mi=00:su=37;41:sg=30;43:ca=30;41:tw=30;42:ow=34;42:st=37;44:ex=01;32:*.tar=01;31:*.tgz=01;31:*.arc=01;31:*.arj=01;31:*.taz=01;31:*.lha=01;31:*.lz4=01;31:*.lzh=01;31:*.lzma=01;31:*.tlz=01;31:*.txz=01;31:*.tzo=01;31:*.t7z=01;31:*.zip=01;31:*.z=01;31:*.dz=01;31:*.gz=01;31:*.lrz=01;31:*.lz=01;31:*.lzo=01;31:*.xz=01;31:*.zst=01;31:*.tzst=01;31:*.bz2=01;31:*.bz=01;31:*.tbz=01;31:*.tbz2=01;31:*.tz=01;31:*.deb=01;31:*.rpm=01;31:*.jar=01;31:*.war=01;31:*.ear=01;31:*.sar=01;31:*.rar=01;31:*.alz=01;31:*.ace=01;31:*.zoo=01;31:*.cpio=01;31:*.7z=01;31:*.rz=01;31:*.cab=01;31:*.wim=01;31:*.swm=01;31:*.dwm=01;31:*.esd=01;31:*.jpg=01;35:*.jpeg=01;35:*.mjpg=01;35:*.mjpeg=01;35:*.gif=01;35:*.bmp=01;35:*.pbm=01;35:*.pgm=01;35:*.ppm=01;35:*.tga=01;35:*.xbm=01;35:*.xpm=01;35:*.tif=01;35:*.tiff=01;35:*.png=01;35:*.svg=01;35:*.svgz=01;35:*.mng=01;35:*.pcx=01;35:*.mov=01;35:*.mpg=01;35:*.mpeg=01;35:*.m2v=01;35:*.mkv=01;35:*.webm=01;35:*.webp=01;35:*.ogm=01;35:*.mp4=01;35:*.m4v=01;35:*.mp4v=01;35:*.vob=01;35:*.qt=01;35:*.nuv=01;35:*.wmv=01;35:*.asf=01;35:*.rm=01;35:*.rmvb=01;35:*.flc=01;35:*.avi=01;35:*.fli=01;35:*.flv=01;35:*.gl=01;35:*.dl=01;35:*.xcf=01;35:*.xwd=01;35:*.yuv=01;35:*.cgm=01;35:*.emf=01;35:*.ogv=01;35:*.ogx=01;35:*.aac=00;36:*.au=00;36:*.flac=00;36:*.m4a=00;36:*.mid=00;36:*.midi=00;36:*.mka=00;36:*.mp3=00;36:*.mpc=00;36:*.ogg=00;36:*.ra=00;36:*.wav=00;36:*.oga=00;36:*.opus=00;36:*.spx=00;36:*.xspf=00;36:
LESSCLOSE=/usr/bin/lesspipe %s %s
TERM=xterm
LESSOPEN=| /usr/bin/lesspipe %s
SHLVL=1
LD_LIBRARY_PATH=:/home/root/tidl_tools:/home/root/tidl_tools/osrt_deps:/home/root/tidl_tools/osrt_deps/opencv/:/home/root/tidl_tools:/home/root/tidl_tools/osrt_deps:/home/root/tidl_tools/osrt_deps/opencv/
ARM64_GCC_PATH=/home/root/gcc-arm-9.2-2019.12-x86_64-aarch64-none-linux-gnu
PATH=/usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin
SOC=am68a
CGT7X_ROOT=/home/root/ti-cgt-c7000_3.1.0.LTS
TIDL_TOOLS_PATH=/home/root/tidl_tools
OLDPWD=/home/root
_=/usr/bin/printenv
---
---(ls logs @ X86_PC)---
Dockerfile
LICENSE
README.md
bin
build
cmakeBuild.log
dockers
docs
entrypoint.sh
examples
export.log
gcc-arm-9.2-2019.12-x86_64-aarch64-none-linux-gnu
gcc-arm-9.2-2019.12-x86_64-aarch64-none-linux-gnu.tar.xz
lib
model-artifacts
models
output_images
requirements_pc.txt
scripts
setup.sh
test_data
ti-cgt-c7000_3.1.0.LTS
ti_cgt_c7000_3.1.0.LTS_linux-x64_installer.bin
tidl_tools