Part Number: SK-AM62A-LP
Other Parts Discussed in Thread: SYSBIOS


do_compile() { CROSS_COMPILE_LINARO=aarch64-oe-linux- \ LINUX_SYSROOT_ARM=${STAGING_DIR_TARGET} \ TREAT_WARNINGS_AS_ERROR=0 \ GCC_LINUX_ARM_ROOT= \ GCC_LINUX_ARM_ROOT_A72= \ LINUX_FS_PATH=${STAGING_DIR_TARGET} \ SOC=${PLAT_SOC} \ oe_runmake yocto_build}| #######################################################################| TARGET_COMBO=AM62A:LINUX:A53:1:release:GCC_LINUX_ARM| [GCC] Compiling C99 app_log_reader.c| [GCC] Compiling C99 app_log_writer.c| [GCC] Compiling C99 app_get.c| /bin/sh: line 1: aarch64-oe-linux-gcc: command not found
| #######################################################################| TARGET_COMBO=AM62A:LINUX:A53:1:release:GCC_LINUX_ARM| [GCC] Compiling C99 app_log_reader.c| [GCC] Compiling C99 app_log_writer.c| [GCC] Compiling C99 app_get.c| /bin/sh: line 1: aarch64-linux-gnu-gcc: command not found

Initialising tasks: 100% |################################################################################################################################################################################| Time: 0:00:03
Sstate summary: Wanted 5 Local 0 Mirrors 0 Missed 5 Current 182 (0% match, 97% complete)
NOTE: Executing Tasks
ERROR: ti-vision-apps-1.0-r0_edgeai_0 do_compile: oe_runmake failed
ERROR: ti-vision-apps-1.0-r0_edgeai_0 do_compile: ExecutionError('/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481', 1, None, None)
ERROR: Logfile of failure stored in: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/log.do_compile.481
Log data follows:
| DEBUG: Executing shell function do_compile
| NOTE: make -j 24 -C /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder yocto_build
| make: Entering directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder'
| cp -Rf /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/psdk_include/* /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/.
| PROFILE=release BUILD_EMULATION_MODE=no TARGET_CPU=A53 TARGET_OS=LINUX TIDL_PATH=/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/tidl_j7 make app_utils
| make[1]: Entering directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder'
| make -C /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils
| make[2]: Entering directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils'
| SHELL=/bin/sh
| TARGET_MAKEFILES=utils/console_io/src/concerto.mak utils/file_io/src/concerto.mak utils/ipc/src/concerto.mak utils/mem/src/concerto.mak utils/misc/src/concerto.mak utils/perf_stats/src/concerto.mak utils/remote_service/src/concerto.mak utils/rtos/src/concerto.mak utils/sciclient/src/concerto.mak utils/udma/src/concerto.mak
| Keep only LINUX OS in TARGET_COMBOS
| Keep only A53 CPU in TARGET_COMBOS
| undefined TIARMCGT_ROOT=
| file TIARMCGT_LLVM_ROOT=$(PSDK_TOOLS_PATH)/ti-cgt-armllvm_2.1.3.LTS
| undefined GCC_SYSBIOS_ARM_ROOT=
| file CGT6X_ROOT=$(PSDK_TOOLS_PATH)/ti-cgt-c6000_8.3.7
| file CGT7X_ROOT=$(PSDK_TOOLS_PATH)/ti-cgt-c7000_3.1.0.LTS
| undefined GCC_WINDOWS_ROOT=
| file GCC_LINUX_ROOT=/usr/
| environment GCC_QNX_ROOT=/tmp/tmp6gvryv9p/qnx710/host/linux/x86_64/usr/bin
| #######################################################################
| TARGET_COMBO=AM62A:LINUX:A53:1:release:GCC_LINUX_ARM
| [GCC] Compiling C99 app_log_writer.c
| [GCC] Compiling C99 app_log_reader.c
| [GCC] Compiling C99 app_get.c
| [GCC] Compiling C99 app_log_linux.c
| /bin/sh: line 1: aarch64-linux-gnu-gcc: command not found
| make[2]: *** [/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder/concerto/finale.mak:316: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils/out/AM62A/A53/LINUX/release/module/utils.console_io.src/app_log_writer.o] Error 127
| make[2]: *** Waiting for unfinished jobs....
| /bin/sh: line 1: aarch64-linux-gnu-gcc: command not found
| make[2]: *** [/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder/concerto/finale.mak:316: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils/out/AM62A/A53/LINUX/release/module/utils.console_io.src/app_log_reader.o] Error 127
| /bin/sh: line 1: aarch64-linux-gnu-gcc: command not found
| make[2]: *** [/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder/concerto/finale.mak:316: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils/out/AM62A/A53/LINUX/release/module/utils.console_io.src/app_get.o] Error 127
| /bin/sh: line 1: aarch64-linux-gnu-gcc: command not found
| make[2]: *** [/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder/concerto/finale.mak:316: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils/out/AM62A/A53/LINUX/release/module/utils.console_io.src/app_log_linux.o] Error 127
| make[2]: Leaving directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/app_utils'
| make[1]: *** [makerules/makefile_tiovx_ptk_imaging_remote_device.mak:8: app_utils] Error 2
| make[1]: Leaving directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder'
| make: *** [makerules/makefile_linux_arm.mak:340: yocto_build] Error 2
| make: Leaving directory '/build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/repo/sdk_builder'
| ERROR: oe_runmake failed
| WARNING: /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481:173 exit 1 from 'exit 1'
| WARNING: Backtrace (BB generated script):
| #1: bbfatal_log, /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481, line 173
| #2: die, /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481, line 157
| #3: oe_runmake, /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481, line 152
| #4: do_compile, /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481, line 140
| #5: main, /build/tmp/work/aarch64-poky-linux/ti-vision-apps/1.0-r0_edgeai_0/temp/run.do_compile.481, line 186
ERROR: Task (/build/../repo/meta-vaddio-ark/recipes-backports/ti-psdk-rtos/ti-vision-apps.bb:do_compile) failed with exit code '1'
NOTE: Tasks Summary: Attempted 715 tasks of which 714 didn't need to be rerun and 1 failed.