Part Number: TDA4AL-Q1
Dear TI
I run the script ./run_app_multi_cam_codec.sh but Recorded video splash screen。single-cam review normal
The relevant logs are as follows,Please assist in analysis thanks
./run_app_multi_cam_codec.sh
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=4) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
44.621358 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
44.621441 s: VX_ZONE_INIT:Enabled
44.621452 s: VX_ZONE_ERROR:Enabled
44.621459 s: VX_ZONE_WARNING:Enabled
44.622101 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
44.622178 s: VX_ZONE_INIT:[tivxHostInitLocal:93] Initialization Done for HOST !!!
44.631148 s: ISS: Enumerating sensors ... !!!
44.631492 s: ISS: Enumerating sensors ... found 0 : SENSOR_OX08B40_MAX96717
44.631502 s: ISS: Enumerating sensors ... found 1 : IMX623_RAW
44.631508 s: ISS: Enumerating sensors ... found 2 : IMX623_UYVY
Sensor selected : SENSOR_OX08B40_MAX96717
Querying SENSOR_OX08B40_MAX96717
44.631523 s: ISS: Querying sensor [SENSOR_OX08B40_MAX96717] ... !!!
44.631813 s: ISS: Querying sensor [SENSOR_OX08B40_MAX96717] ... Done !!!
WDR mode is supported
Expsoure control is supported
Gain control is supported
Sensor DCC is enabled
Sensor width = 3840
Sensor height = 2160
Sensor DCC ID = 840
Sensor Supported Features = 0x00000378
Sensor Enabled Features = 0x00000158
Capture->Encode Selection Yes(1)/No(0)
[MCU2_0] 44.631344 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_ENUMERATE
[MCU2_0] 44.631659 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_QUERY
[MCU2_0] 44.631689 s: Received Query for SENSOR_OX08B40_MAX96717
1
Decode->Display Selection Yes(1)/No(0)
0
Max number of cameras supported by sensor SENSOR_OX08B40_MAX96717 = 8
Please enter number of channels to be enabled
1
srcType = 0,sinkType = 1
51.775746 s: front ISS: Initializing sensor [SENSOR_OX08B40_MAX96717], doing IM_SENSOR_CMD_PWRON ... !!!
51.776153 s: front ISS: Initializing sensor [SENSOR_OX08B40_MAX96717], doing IM_SENSOR_CMD_CONFIG ... !!!
[MCU2_0] 51.775930 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_PWRON
[MCU2_0] 51.775961 s: IM_SENSOR_CMD_PWRON : channel_mask = 0x10
[MCU2_0] 51.776015 s: OX08B40_PowerOn : chId = 0x4
[MCU2_0] 51.776295 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_CONFIG
[MCU2_0] 51.776325 s: Application requested features = 0x158
[MCU2_0]
[MCU2_0] 51.776354 s: IM_SENSOR_CMD_CONFIG channel_mask = 10
[MCU2_0] 51.776413 s: maxDesSerCfg config start
[MCU2_0] 51.783501 s: End of maxDesSerCfg config
[MCU2_0] 51.783719 s: front_camera_devid_i2c_ReadReg success: devid = 0xbe
[MCU2_0] 51.783755 s: max96716 config start
[MCU2_0] 51.788320 s: End of max96716 config
[MCU2_0] 51.827900 s: front camera Link ok, count = 3
[MCU2_0] 51.827946 s: OX08B40_Probe chId: 0x4
[MCU2_0] 51.827970 s: Configuring camera # 4
[MCU2_0] 51.828018 s: OX08B40_Config chId: 0x4, sensor_features_requested = 344
[MCU2_0] 51.828048 s: max96717 config start : slaveAddr = 0x40
[MCU2_0] 51.930154 s: End of max96717 config
[MCU2_0] 51.930194 s: OX08B40_Sensor_RegConfig E sensor_cfg_script_len = 1257
[MCU2_0] 51.930240 s: Configuring OX08B40 imager 0x36.. Please wait till it finishes
52.123970 s: ISS: Initializing sensor [SENSOR_OX08B40_MAX96717] ... Done !!!
captureObj->params.numDataLanes = 4
captureObj->params.dataLanesMap[0] = 1
captureObj->params.dataLanesMap[1] = 2
captureObj->params.dataLanesMap[2] = 3
captureObj->params.dataLanesMap[3] = 4
captureObj->params.numDataLanes = 4
captureObj->params.dataLanesMap[0] = 1
captureObj->params.dataLanesMap[1] = 2
captureObj->params.dataLanesMap[2] = 3
captureObj->params.dataLanesMap[3] = 4
---------chInstMap[0] = 1 ch 0
[MCU2_0] 52.123709 s: OX08B40_Sensor_RegConfig X = regCnt = 1257
[MCU2_0] 52.123763 s: OX08B40_Config chId: 0x4, sensor_features_requested = 344, status = 0
[MCU2_0] 52.123795 s: IM_SENSOR_CMD_CONFIG returning status = 0
gst_wrapper: GstCmdString:
appsrc format=GST_FORMAT_TIME is-live=true do-timestamp=true block=false name=myAppSrc0 ! queue
! video/x-raw, width=(int)3840, height=(int)2160, framerate=(fraction)30/1, format=(string)NV12, interlace-mode=(string)progressive, colorimetry=(string)bt601
! v4l2h264enc bitrate=10000000
! h264parse
! mp4mux
! filesink location=output_video_0.mp4
52.673183 s: ISS: Starting sensor [SENSOR_OX08B40_MAX96717] channel_mask = 0x10 ... !!!
[MCU2_0] 52.673676 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_STREAM_ON
[MCU2_0] 52.673743 s: IM_SENSOR_CMD_STREAM_ON: channel_mask = 0x10
[MCU2_0] 52.673779 s: IM_SENSOR_CMD_STREAM_ON: 2 channel_mask = 0x10 chId 0
[MCU2_0] 52.673838 s: IssSensor_Start chId = 4
[MCU2_0] 52.673875 s: OX08B40_StreamOn chId: 0x4
[MCU2_0] 52.678717 s: max96716 config start2
[MCU2_0] 52.678891 s: End of max96716 config2
[MCU2_0] 52.678932 s: OX08B40_StreamOn chId: 0x4, status = 0
52.683826 s: ISS: Starting sensor [SENSOR_OX08B40_MAX96717] ... !!!
thanks