Hi TI Team,
As title, ISX031 camera running ok,but fps is 0.
CPU: c7x_2: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16772608 B ( 99 % unused) CPU: c7x_2: HEAP: L2_MEM: size = 458752 B, free = 458752 B (100 % unused) CPU: c7x_2: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused) CPU: c7x_2: HEAP: DDR_SCRATCH_MEM: size = 67108864 B, free = 67108864 B (100 % unused) GRAPH: app_multi_cam_graph (#nodes = 2, #executions = 96) NODE: CAPTURE1: capture_node: avg = 33326 usecs, min/max = 33204 / 39888 usecs, #executions = 96 NODE: A72-0: capture_write_node: avg = 0 usecs, min/max = 0 / 0 usecs, #executions = 96 PERF: FILEIO: avg = 0 usecs, min/max = 4294967295 / 0 usecs, #executions = 0 PERF: TOTAL: avg = 0 usecs, min/max = 0 / 0 usecs, #executions = 98 PERF: TOTAL: 0. 0 FPS
all log is below:
Best Regards,
Daohong