Part Number: TDA4VM
Hi TI,
8M->SER->DES->TDA4
Running the run_app_single_cam.sh program reports the following error in ti-processor-sdk-rtos-j721e-evm-09_01_00_06 sdk:
[MCU2_0] 1990.139649 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
[MCU2_0] 1990.154428 s: OX08B40_GetExpPrgFxn chId = 0
[MCU2_0] 1990.169267 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
[MCU2_0] 1990.183989 s: OX08B40_GetExpPrgFxn chId = 0
[MCU2_0] 1990.198889 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
[MCU2_0] 1990.213660 s: OX08B40_GetExpPrgFxn chId = 0
[MCU2_0] 1990.228503 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
[MCU2_0] 1990.243279 s: OX08B40_GetExpPrgFxn chId = 0
[MCU2_0] 1990.258124 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
But 8M work is fine in sdk 7.03
Summary of CPU load,
====================
CPU: mpu1_0: TOTAL LOAD = 1. 2 % ( HWI = 0.11 %, SWI = 0. 0 % )
CPU: mcu2_0: TOTAL LOAD = 12. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
CPU: mcu2_1: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
CPU: c6x_1: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
CPU: c6x_2: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
CPU: c7x_1: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % )
HWA performance statistics,
===========================
HWA: VISS: LOAD = 45. 8 % ( 280 MP/s )
HWA: MSC0: LOAD = 66. 9 % ( 420 MP/s )
DDR performance statistics,
===========================
DDR: READ BW: AVG = 1188 MB/s, PEAK = 2409 MB/s
DDR: WRITE BW: AVG = 1089 MB/s, PEAK = 2140 MB/s
DDR: TOTAL BW: AVG = 2277 MB/s, PEAK = 4549 MB/s
Detailed CPU performance/memory statistics,
===========================================
DDR_SHARED_MEM: Alloc's: 23 alloc's of 145266892 bytes
DDR_SHARED_MEM: Free's : 0 free's of 0 bytes
DDR_SHARED_MEM: Open's : 23 allocs of 145266892 bytes
CPU: mcu2_0: TASK: FREERTOS_TA: 0. 0 %
CPU: mcu2_0: TASK: IPC_RX: 0.18 %
CPU: mcu2_0: TASK: REMOTE_SRV: 0. 0 %
CPU: mcu2_0: TASK: LOAD_TEST: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CPU_0: 2.18 %
CPU: mcu2_0: TASK: TIVX_V1NF: 0. 0 %
CPU: mcu2_0: TASK: TIVX_V1LDC: 0. 0 %
CPU: mcu2_0: TASK: TIVX_V1MSC1: 1.99 %
CPU: mcu2_0: TASK: TIVX_V1MSC2: 0. 0 %
CPU: mcu2_0: TASK: TIVX_V1VISS: 3.71 %
CPU: mcu2_0: TASK: TIVX_CAPT1: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT2: 2. 2 %
CPU: mcu2_0: TASK: TIVX_DISP1: 1.12 %
CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT5: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT6: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT7: 0. 0 %
CPU: mcu2_0: TASK: TIVX_CAPT8: 0. 0 %
CPU: mcu2_0: TASK: TIVX_DPM2M1: 0. 0 %
CPU: mcu2_0: TASK: TIVX_DPM2M2: 0. 0 %
CPU: mcu2_0: TASK: TIVX_DPM2M3: 0. 0 %
CPU: mcu2_0: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16240640 B ( 96 % unused)
CPU: mcu2_0: HEAP: L3_MEM: size = 262144 B, free = 245248 B ( 93 % unused)
CPU: mcu2_1: TASK: FREERTOS_TA: 0. 0 %
CPU: mcu2_1: TASK: IPC_RX: 0. 0 %
CPU: mcu2_1: TASK: REMOTE_SRV: 0. 0 %
CPU: mcu2_1: TASK: LOAD_TEST: 0. 0 %
CPU: mcu2_1: TASK: TIVX_CPU_1: 0. 0 %
CPU: mcu2_1: TASK: TIVX_SDE: 0. 0 %
CPU: mcu2_1: TASK: TIVX_DOF: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_RX: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: mcu2_1: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused)
CPU: mcu2_1: HEAP: L3_MEM: size = 262144 B, free = 262144 B (100 % unused)
CPU: c6x_1: TASK: FREERTOS_TA: 0. 0 %
CPU: c6x_1: TASK: IPC_RX: 0. 0 %
CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 %
CPU: c6x_1: TASK: LOAD_TEST: 0. 0 %
CPU: c6x_1: TASK: TIVX_CPU: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_1: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused)
CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B (100 % unused)
CPU: c6x_2: TASK: FREERTOS_TA: 0. 0 %
CPU: c6x_2: TASK: IPC_RX: 0. 0 %
CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 %
CPU: c6x_2: TASK: LOAD_TEST: 0. 0 %
CPU: c6x_2: TASK: TIVX_CPU: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 %
CPU: c6x_2: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused)
CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused)
CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B (100 % unused)
[MCU2_0] 1990.287745 s: VX_ZONE_ERROR:[tivxCaptureDequeueFrameFromDriver:885] CAPTURE: ERROR: Incomplete Frame for Ch0 !!!
CPU: c7x_1: TASK: FREERTOS_TA: 0. 0 %
CPU: c7x_1: TASK: IPC_RX: 0. 0 %
CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 %
CPU: c7x_1: TASK: LOAD_TEST: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P1: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P2: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P3: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P4: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P5: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P6: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P7: 0. 0 %
CPU: c7x_1: TASK: TIVX_C71_P8: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 %
CPU: c7x_1: HEAP: DDR_LOCAL_MEM: size = 268435456 B, free = 268435200 B ( 99 % unused)
CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused)
CPU: c7x_1: HEAP: L2_MEM: size = 458752 B, free = 458752 B (100 % unused)
CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused)
CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 385875968 B, free = 385875968 B (100 % unused)
GRAPH: graph_84 (#nodes = 5, #executions = 3941)
NODE: CAPTURE2: node_95: avg = 29557 usecs, min/max = 29465 / 39826 usecs, #executions = 3941
NODE: VPAC_VISS1: VISS_Processing: avg = 13808 usecs, min/max = 13769 / 14121 usecs, #executions = 3941
NODE: MCU2-0: 2A_AlgNode: avg = 379 usecs, min/max = 342 / 637 usecs, #executions = 3941
NODE: VPAC_MSC1: node_106: avg = 19615 usecs, min/max = 19573 / 19833 usecs, #executions = 3941
NODE: DISPLAY1: node_108: avg = 8593 usecs, min/max = 78 / 16921 usecs, #executions = 3941
PERF: TOTAL: avg = 29618 usecs, min/max = 29444 / 29796 usecs, #executions = 295
PERF: TOTAL: 33.76 FPS