Part Number: PROCESSOR-SDK-AM69
SDK - edgeai-j784s4-evm-09_01_00_06
Available execution providers : ['TIDLExecutionProvider', 'TIDLCompilationProvider', 'CPUExecutionProvider']
Running 1 Models - ['cl-ort-mobile-facenet_till_2d_bn_with_bias']
Running_Model : cl-ort-mobile-facenet_till_2d_bn_with_bias
libtidl_onnxrt_EP loaded 0x32f20c70
artifacts_folder = model_artifacts_rec//cl-ort-mobile-facenet_till_2d_bn_with_bias/
debug_level = 6
target_priority = 0
max_pre_empt_delay = 340282346638528859811704183484516925440.000000
Final number of subgraphs created are : 1, - Offloaded Nodes - 98, Total Nodes - 98
In TIDL_createStateInfer
Compute on node : TIDLExecutionProvider_TIDL_0_0
************ in TIDL_subgraphRtCreate ************
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=5) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
3155.002091 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
3155.004020 s: VX_ZONE_INIT:Enabled
3155.004037 s: VX_ZONE_ERROR:Enabled
3155.004044 s: VX_ZONE_WARNING:Enabled
3155.006337 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
3155.009795 s: VX_ZONE_INIT:[tivxHostInitLocal:101] Initialization Done for HOST !!!
3155.032975 s: VX_ZONE_ERROR:[ownContextSendCmd:822] Command ack message returned failure cmd_status: -1
3155.033023 s: VX_ZONE_ERROR:[ownContextSendCmd:862] tivxEventWait() failed.
3155.033032 s: VX_ZONE_ERROR:[ownNodeKernelInit:584] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
3155.033039 s: VX_ZONE_ERROR:[ownNodeKernelInit:585] Please be sure the target callbacks have been registered for this core
3155.033046 s: VX_ZONE_ERROR:[ownNodeKernelInit:586] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
3155.033054 s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
3155.033066 s: VX_ZONE_ERROR:[vxVerifyGraph:2059] Node kernel init failed
3155.033072 s: VX_ZONE_ERROR:[vxVerifyGraph:2113] Graph verify failed
TIDL_RT_OVX: ERROR: Verifying TIDL graph ... Failed !!!
TIDL_RT_OVX: ERROR: Verify OpenVX graph failed