Part Number: SK-AM62
Other Parts Discussed in Thread: TPS65988, DA8XX, AM625, AM623
Hello,
[Part Number] :SK-AM62B-P1
[SDK] : ti-processor-sdk-linux-am62xx-evm-09.01.00.08
[Build] : Yocto
[Description] :
In the customised version, there is no PD controller (TPS65988) instead a micro usb power supply is used.
What should I modify in U-Boot menuconfig?
I'm concerned that u-boot is failing to boot.
kazi@eic3-System-Product-Name:~/git_ti/tisdk/build$ . conf/setenv
kazi@eic3-System-Product-Name:~/git_ti/tisdk/build$ MACHINE=am62xx-evm bitbake u-boot-ti-staging -c menuconfig

Or what should I change in the am62x_evm_a53_defconfig file, e.g. CONFIG_USB_TCPC?
CONFIG_ARM=y
CONFIG_ARCH_K3=y
CONFIG_TI_SECURE_DEVICE=y
CONFIG_SYS_MALLOC_F_LEN=0x8000
CONFIG_TI_I2C_BOARD_DETECT=y
CONFIG_SPL_GPIO=y
CONFIG_BOARD_HAS_32K_RTC_CRYSTAL=y
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_NR_DRAM_BANKS=2
CONFIG_SOC_K3_AM625=y
CONFIG_K3_ATF_LOAD_ADDR=0x9e780000
CONFIG_TARGET_AM625_A53_EVM=y
CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y
CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80B80000
CONFIG_DM_GPIO=y
CONFIG_SPL_DM_SPI=y
CONFIG_DEFAULT_DEVICE_TREE="k3-am625-sk"
CONFIG_SPL_TEXT_BASE=0x80080000
CONFIG_DM_RESET=y
CONFIG_SPL_MMC=y
CONFIG_SPL_SERIAL=y
CONFIG_SPL_DRIVERS_MISC=y
CONFIG_SPL_STACK_R_ADDR=0x82000000
CONFIG_SPL_SIZE_LIMIT=0x80000
CONFIG_SPL_SIZE_LIMIT_PROVIDE_STACK=0x800
CONFIG_SPL_FS_FAT=y
CONFIG_SPL_LIBDISK_SUPPORT=y
CONFIG_SPL_SPI_FLASH_SUPPORT=y
CONFIG_SPL_SPI=y
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
CONFIG_SPL_LOAD_FIT=y
CONFIG_SPL_LOAD_FIT_ADDRESS=0x81000000
CONFIG_DISTRO_DEFAULTS=y
CONFIG_BOOTCOMMAND="run envboot; run distro_bootcmd;"
CONFIG_BOARD_LATE_INIT=y
CONFIG_BLOBLIST=y
CONFIG_BLOBLIST_ADDR=0x80D00000
CONFIG_SPL_MAX_SIZE=0x80000
CONFIG_SPL_HAS_BSS_LINKER_SECTION=y
CONFIG_SPL_BSS_START_ADDR=0x80c80000
CONFIG_SPL_BSS_MAX_SIZE=0x80000
CONFIG_SPL_SYS_REPORT_STACK_F_USAGE=y
CONFIG_SPL_BOARD_INIT=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_STACK_R=y
CONFIG_SYS_SPL_MALLOC=y
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x1400
CONFIG_SPL_DMA=y
CONFIG_SPL_ENV_SUPPORT=y
CONFIG_SPL_ETH=y
CONFIG_SPL_FS_LOAD_PAYLOAD_NAME="u-boot.img"
CONFIG_SPL_I2C=y
CONFIG_SPL_DM_MAILBOX=y
CONFIG_SPL_DM_SPI_FLASH=y
CONFIG_SPL_NET=y
CONFIG_SPL_NET_VCI_STRING="AM62X U-Boot A53 SPL"
CONFIG_SPL_POWER_DOMAIN=y
CONFIG_SPL_RAM_SUPPORT=y
CONFIG_SPL_RAM_DEVICE=y
# CONFIG_SPL_SPI_FLASH_TINY is not set
CONFIG_SPL_SPI_FLASH_SFDP_SUPPORT=y
CONFIG_SPL_SPI_LOAD=y
CONFIG_SYS_SPI_U_BOOT_OFFS=0x280000
CONFIG_SPL_THERMAL=y
CONFIG_SPL_USB_HOST=y
CONFIG_SPL_USB_STORAGE=y
CONFIG_SPL_USB_GADGET=y
CONFIG_SPL_DFU=y
CONFIG_SPL_YMODEM_SUPPORT=y
CONFIG_SPL_BMP=y
CONFIG_SYS_MAXARGS=64
CONFIG_CMD_CLK=y
CONFIG_CMD_DFU=y
CONFIG_CMD_DM=y
CONFIG_CMD_GPIO=y
CONFIG_CMD_GPT=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_REMOTEPROC=y
CONFIG_CMD_USB=y
CONFIG_CMD_USB_MASS_STORAGE=y
CONFIG_CMD_BMP=y
CONFIG_CMD_TIME=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_OF_CONTROL=y
CONFIG_SPL_OF_CONTROL=y
CONFIG_MULTI_DTB_FIT=y
CONFIG_SPL_MULTI_DTB_FIT=y
CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y
CONFIG_NET_RANDOM_ETHADDR=y
CONFIG_SPL_DM=y
CONFIG_SPL_DM_DEVICE_REMOVE=y
CONFIG_SPL_DM_SEQ_ALIAS=y
CONFIG_REGMAP=y
CONFIG_SPL_REGMAP=y
CONFIG_SYSCON=y
CONFIG_SPL_SYSCON=y
CONFIG_SPL_OF_TRANSLATE=y
CONFIG_CLK=y
CONFIG_SPL_CLK=y
CONFIG_CLK_TI_SCI=y
CONFIG_DFU_MMC=y
CONFIG_DFU_RAM=y
CONFIG_DFU_SF=y
CONFIG_SYS_DFU_DATA_BUF_SIZE=0x40000
CONFIG_SYS_DFU_MAX_FILE_SIZE=0x800000
CONFIG_DMA_CHANNELS=y
CONFIG_TI_K3_NAVSS_UDMA=y
CONFIG_TI_SCI_PROTOCOL=y
CONFIG_SPL_DM_GPIO_LOOKUP_LABEL=y
CONFIG_DA8XX_GPIO=y
CONFIG_DM_PCA953X=y
CONFIG_SPL_DM_PCA953X=y
CONFIG_DM_I2C=y
CONFIG_SYS_I2C_OMAP24XX=y
CONFIG_DM_MAILBOX=y
CONFIG_K3_SEC_PROXY=y
CONFIG_I2C_EEPROM=y
CONFIG_SPL_I2C_EEPROM=y
CONFIG_FS_LOADER=y
CONFIG_SUPPORT_EMMC_BOOT=y
CONFIG_MMC_IO_VOLTAGE=y
CONFIG_SPL_MMC_IO_VOLTAGE=y
CONFIG_MMC_UHS_SUPPORT=y
CONFIG_SPL_MMC_UHS_SUPPORT=y
CONFIG_MMC_HS200_SUPPORT=y
CONFIG_SPL_MMC_HS200_SUPPORT=y
CONFIG_MMC_SDHCI=y
CONFIG_MMC_SDHCI_ADMA=y
CONFIG_SPL_MMC_SDHCI_ADMA=y
CONFIG_MMC_SDHCI_AM654=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SF_DEFAULT_SPEED=25000000
CONFIG_SPI_FLASH_SFDP_SUPPORT=y
CONFIG_SPI_FLASH_SOFT_RESET=y
CONFIG_SPI_FLASH_SOFT_RESET_ON_BOOT=y
CONFIG_SPI_FLASH_SPANSION=y
CONFIG_SPI_FLASH_S28HX_T=y
CONFIG_PHY_TI_DP83867=y
CONFIG_PHY_FIXED=y
CONFIG_TI_AM65_CPSW_NUSS=y
CONFIG_PHY=y
CONFIG_PINCTRL=y
CONFIG_SPL_PINCTRL=y
CONFIG_PINCTRL_SINGLE=y
CONFIG_POWER_DOMAIN=y
CONFIG_TI_SCI_POWER_DOMAIN=y
CONFIG_DM_REGULATOR=y
CONFIG_SPL_DM_REGULATOR=y
CONFIG_DM_REGULATOR_FIXED=y
CONFIG_SPL_DM_REGULATOR_FIXED=y
CONFIG_DM_REGULATOR_GPIO=y
CONFIG_SPL_DM_REGULATOR_GPIO=y
CONFIG_K3_SYSTEM_CONTROLLER=y
CONFIG_REMOTEPROC_TI_K3_ARM64=y
CONFIG_REMOTEPROC_TI_K3_M4F=y
CONFIG_RESET_TI_SCI=y
CONFIG_DM_SERIAL=y
CONFIG_SOC_DEVICE=y
CONFIG_SOC_DEVICE_TI_K3=y
CONFIG_SOC_TI=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_CADENCE_QSPI=y
CONFIG_CADENCE_QSPI_PHY=y
CONFIG_SYSRESET=y
CONFIG_SPL_SYSRESET=y
CONFIG_SYSRESET_TI_SCI=y
CONFIG_DM_THERMAL=y
CONFIG_USB=y
CONFIG_DM_USB_GADGET=y
CONFIG_SPL_DM_USB_GADGET=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_DWC3=y
CONFIG_USB_DWC3_GENERIC=y
CONFIG_SPL_USB_DWC3_GENERIC=y
CONFIG_SPL_USB_DWC3_AM62=y
CONFIG_USB_DWC3_AM62=y
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments"
CONFIG_USB_GADGET_VENDOR_NUM=0x0451
CONFIG_USB_GADGET_PRODUCT_NUM=0x6165
CONFIG_USB_GADGET_DOWNLOAD=y
CONFIG_VIDEO=y
# CONFIG_VIDEO_LOGO is not set
CONFIG_SYS_WHITE_ON_BLACK=y
CONFIG_VIDEO_TIDSS=y
CONFIG_SPL_VIDEO_TIDSS=y
CONFIG_VIDEO_BMP_GZIP=y
CONFIG_BMP_24BPP=y
CONFIG_BMP_32BPP=y
CONFIG_SPL_VIDEO=y
CONFIG_SPL_SPLASH_SCREEN=y
CONFIG_SPL_SYS_WHITE_ON_BLACK=y
CONFIG_SPL_SPLASH_SCREEN_ALIGN=y
CONFIG_SPL_SPLASH_SOURCE=y
CONFIG_SPL_VIDEO_BMP_GZIP=y
CONFIG_SPL_BMP_24BPP=y
CONFIG_SPL_BMP_32BPP=y
CONFIG_SPL_HIDE_LOGO_VERSION=y
CONFIG_FS_FAT_MAX_CLUSTSIZE=16384
CONFIG_SPL_GZIP=y
CONFIG_OF_LIBFDT_OVERLAY=y