Part Number: PROCESSOR-SDK-AM64X
Hi.
I am developing the custom am64x board with SDK 09.02.00.08.
Linux version : Linux 6.5.0-21-generic #21~22.04.1-Ubuntu
I changed the dts of kernel and U-boot as I attached.
Linux dts
// SPDX-License-Identifier: GPL-2.0
/*
* Copyright (C) 2021 Texas Instruments Incorporated - https://www.ti.com/
*/
/dts-v1/;
#include <dt-bindings/mux/ti-serdes.h>
#include <dt-bindings/phy/phy.h>
#include <dt-bindings/phy/jlsemi-dt-phy.h>
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/leds/common.h>
#include "k3-am642.dtsi"
/ {
compatible = "ti,am642-myb", "ti,am642";
model = "Texas Instruments AM642 MYB";
chosen {
stdout-path = "serial2:115200n8";
bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000";
};
memory@80000000 {
device_type = "memory";
/* 2G RAM */
reg = <0x00000000 0x80000000 0x00000000 0x80000000>;
};
reserved-memory {
#address-cells = <2>;
#size-cells = <2>;
ranges;
secure_ddr: optee@9e800000 {
reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */
alignment = <0x1000>;
no-map;
};
main_r5fss0_core0_dma_memory_region: r5f-dma-memory@a0000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa0000000 0x00 0x100000>;
no-map;
};
main_r5fss0_core0_memory_region: r5f-memory@a0100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa0100000 0x00 0xf00000>;
no-map;
};
main_r5fss0_core1_dma_memory_region: r5f-dma-memory@a1000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa1000000 0x00 0x100000>;
no-map;
};
main_r5fss0_core1_memory_region: r5f-memory@a1100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa1100000 0x00 0xf00000>;
no-map;
};
main_r5fss1_core0_dma_memory_region: r5f-dma-memory@a2000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa2000000 0x00 0x100000>;
no-map;
};
main_r5fss1_core0_memory_region: r5f-memory@a2100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa2100000 0x00 0xf00000>;
no-map;
};
main_r5fss1_core1_dma_memory_region: r5f-dma-memory@a3000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa3000000 0x00 0x100000>;
no-map;
};
main_r5fss1_core1_memory_region: r5f-memory@a3100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa3100000 0x00 0xf00000>;
no-map;
};
mcu_m4fss_dma_memory_region: m4f-dma-memory@a4000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa4000000 0x00 0x100000>;
no-map;
};
mcu_m4fss_memory_region: m4f-memory@a4100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa4100000 0x00 0xf00000>;
no-map;
};
rtos_ipc_memory_region: ipc-memories@a5000000 {
reg = <0x00 0xa5000000 0x00 0x00800000>;
alignment = <0x1000>;
no-map;
};
};
v_main48v0: fixed-regulator-vusb-main48v0 {
/* MAIN INPUT 48V DC */
compatible = "regulator-fixed";
regulator-name = "v_main48v0";
regulator-min-microvolt = <48000000>;
regulator-max-microvolt = <48000000>;
regulator-always-on;
regulator-boot-on;
};
vcc_3v3_sys: fixedregulator-vcc-3v3-sys {
/* output of LP8733xx */
compatible = "regulator-fixed";
regulator-name = "vcc_3v3_sys";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
vin-supply = <&v_main48v0>;
regulator-always-on;
regulator-boot-on;
};
vdd_mmc1: fixed-regulator-sd {
/* TPS2051BD */
compatible = "regulator-fixed";
regulator-name = "vdd_mmc1";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
regulator-boot-on;
enable-active-high;
vin-supply = <&vcc_3v3_sys>;
gpio = <&exp1 3 GPIO_ACTIVE_HIGH>;
};
};
&main_pmx0 {
main_mmc1_pins_default: main-mmc1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0294, PIN_INPUT, 0) /* (J19) MMC1_CMD */
AM64X_IOPAD(0x0290, PIN_INPUT, 0) /* (#N/A) MMC1_CLKLB */
AM64X_IOPAD(0x028c, PIN_INPUT, 0) /* (L20) MMC1_CLK */
AM64X_IOPAD(0x0288, PIN_INPUT, 0) /* (K21) MMC1_DAT0 */
AM64X_IOPAD(0x0284, PIN_INPUT, 0) /* (L21) MMC1_DAT1 */
AM64X_IOPAD(0x0280, PIN_INPUT, 0) /* (K19) MMC1_DAT2 */
AM64X_IOPAD(0x027c, PIN_INPUT, 0) /* (K18) MMC1_DAT3 */
AM64X_IOPAD(0x029c, PIN_INPUT, 0) /* (C20) MMC1_SDWP */
AM64X_IOPAD(0x0298, PIN_INPUT, 0) /* (D19) MMC1_SDCD */
>;
};
main_uart0_pins_default: main-uart0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0238, PIN_INPUT, 0) /* (B16) UART0_CTSn */
AM64X_IOPAD(0x023c, PIN_OUTPUT, 0) /* (A16) UART0_RTSn */
AM64X_IOPAD(0x0230, PIN_INPUT, 0) /* (D15) UART0_RXD */
AM64X_IOPAD(0x0234, PIN_OUTPUT, 0) /* (C16) UART0_TXD */
>;
};
main_usb0_pins_default: main-usb0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x02a8, PIN_OUTPUT, 0) /* (E19) USB0_DRVVBUS */
>;
};
main_i2c1_pins_default: main-i2c1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0268, PIN_INPUT_PULLUP, 0) /* (C18) I2C1_SCL */
AM64X_IOPAD(0x026c, PIN_INPUT_PULLUP, 0) /* (B19) I2C1_SDA */
>;
};
mdio1_pins_default: mdio1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x01fc, PIN_OUTPUT, 4) /* (R2) PRG0_PRU1_GPO19.MDIO0_MDC */
AM64X_IOPAD(0x01f8, PIN_INPUT, 4) /* (P5) PRG0_PRU1_GPO18.MDIO0_MDIO */
>;
};
rgmii1_pins_default: rgmii1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0108, PIN_INPUT, 4) /* (W11) PRG1_PRU1_GPO0.RGMII1_RD0 */
AM64X_IOPAD(0x010c, PIN_INPUT, 4) /* (V11) PRG1_PRU1_GPO1.RGMII1_RD1 */
AM64X_IOPAD(0x0110, PIN_INPUT, 4) /* (AA12) PRG1_PRU1_GPO2.RGMII1_RD2 */
AM64X_IOPAD(0x0114, PIN_INPUT, 4) /* (Y12) PRG1_PRU1_GPO3.RGMII1_RD3 */
AM64X_IOPAD(0x0120, PIN_INPUT, 4) /* (U11) PRG1_PRU1_GPO6.RGMII1_RXC */
AM64X_IOPAD(0x0118, PIN_INPUT, 4) /* (W12) PRG1_PRU1_GPO4.RGMII1_RX_CTL */
AM64X_IOPAD(0x0134, PIN_OUTPUT, 4) /* (AA10) PRG1_PRU1_GPO11.RGMII1_TD0 */
AM64X_IOPAD(0x0138, PIN_OUTPUT, 4) /* (V10) PRG1_PRU1_GPO12.RGMII1_TD1 */
AM64X_IOPAD(0x013c, PIN_OUTPUT, 4) /* (U10) PRG1_PRU1_GPO13.RGMII1_TD2 */
AM64X_IOPAD(0x0140, PIN_OUTPUT, 4) /* (AA11) PRG1_PRU1_GPO14.RGMII1_TD3 */
AM64X_IOPAD(0x0148, PIN_OUTPUT, 4) /* (Y10) PRG1_PRU1_GPO16.RGMII1_TXC */
AM64X_IOPAD(0x0144, PIN_OUTPUT, 4) /* (Y11) PRG1_PRU1_GPO15.RGMII1_TX_CTL */
>;
};
rgmii2_pins_default: rgmii2-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x011c, PIN_INPUT, 4) /* (AA13) PRG1_PRU1_GPO5.RGMII2_RD0 */
AM64X_IOPAD(0x0128, PIN_INPUT, 4) /* (U12) PRG1_PRU1_GPO8.RGMII2_RD1 */
AM64X_IOPAD(0x0150, PIN_INPUT, 4) /* (Y13) PRG1_PRU1_GPO18.RGMII2_RD2 */
AM64X_IOPAD(0x0154, PIN_INPUT, 4) /* (V12) PRG1_PRU1_GPO19.RGMII2_RD3 */
AM64X_IOPAD(0x00d8, PIN_INPUT, 4) /* (W13) PRG1_PRU0_GPO8.RGMII2_RXC */
AM64X_IOPAD(0x00cc, PIN_INPUT, 4) /* (V13) PRG1_PRU0_GPO5.RGMII2_RX_CTL */
AM64X_IOPAD(0x0124, PIN_OUTPUT, 4) /* (V15) PRG1_PRU1_GPO7.RGMII2_TD0 */
AM64X_IOPAD(0x012c, PIN_OUTPUT, 4) /* (V14) PRG1_PRU1_GPO9.RGMII2_TD1 */
AM64X_IOPAD(0x0130, PIN_OUTPUT, 4) /* (W14) PRG1_PRU1_GPO10.RGMII2_TD2 */
AM64X_IOPAD(0x014c, PIN_OUTPUT, 4) /* (AA14) PRG1_PRU1_GPO17.RGMII2_TD3 */
AM64X_IOPAD(0x00e0, PIN_OUTPUT, 4) /* (U14) PRG1_PRU0_GPO10.RGMII2_TXC */
AM64X_IOPAD(0x00dc, PIN_OUTPUT, 4) /* (U15) PRG1_PRU0_GPO9.RGMII2_TX_CTL */
>;
};
};
&mcu_uart0 {
status = "disabled";
};
&mcu_uart1 {
status = "disabled";
};
&main_uart0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&main_uart0_pins_default>;
};
&main_uart1 {
/* main_uart1 is reserved for firmware usage */
status = "disabled";
};
&main_uart2 {
status = "disabled";
};
&main_uart3 {
status = "disabled";
};
&main_uart5 {
status = "disabled";
};
&main_uart6 {
status = "disabled";
};
&mcu_i2c0 {
status = "disabled";
};
&mcu_i2c1 {
status = "disabled";
};
&main_i2c1 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&main_i2c1_pins_default>;
clock-frequency = <400000>;
exp1: gpio@70 {
compatible = "nxp,pca9538";
reg = <0x70>;
gpio-controller;
#gpio-cells = <2>;
gpio-line-names = "GPIO_CPSW2_RST", "GPIO_CPSW1_RST",
"PRU_RST", "MMC1_SD_EN",
"VPP_LDO_EN", "GPIO_PCIe_RST_OUT",
"GPIO_eMMC_RSTn", "CDC_OE1/OE4";
};
};
/* mcu_gpio0 is reserved for mcu firmware usage */
&mcu_gpio0 {
status = "reserved";
};
&sdhci1 {
/* SD/MMC */
vmmc-supply = <&vdd_mmc1>;
pinctrl-names = "default";
bus-width = <4>;
pinctrl-0 = <&main_mmc1_pins_default>;
ti,driver-strength-ohm = <50>;
disable-wp;
};
&usbss0 {
ti,vbus-divider;
ti,usb2-only;
};
&usb0 {
dr_mode = "otg";
maximum-speed = "high-speed";
pinctrl-names = "default";
pinctrl-0 = <&main_usb0_pins_default>;
};
&cpsw3g {
pinctrl-names = "default";
pinctrl-0 = <&rgmii1_pins_default
&rgmii2_pins_default>;
cpts@3d000 {
ti,pps = <7 1>;
};
};
&cpsw_port1 {
phy-mode = "rgmii-rxid";
phy-handle = <&cpsw3g_phy0>;
};
&cpsw_port2 {
phy-mode = "rgmii-rxid";
phy-handle = <&cpsw3g_phy1>;
};
&cpsw3g_mdio {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&mdio1_pins_default>;
cpsw3g_phy0: ethernet-phy@0 {
reg = <0>;
tx_delay = <0x00>;
rx_delay = <0x00>;
};
cpsw3g_phy1: ethernet-phy@1 {
reg = <1>;
tx_delay = <0x00>;
rx_delay = <0x00>;
};
};
#define TS_OFFSET(pa, val) (0x4+(pa)*4) (0x10000 | val)
×ync_router {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&cpsw_cpts_pps>;
/*
* Use Time Sync Router to map GENF1 input to HW8_TS_PUSH output as well
* as the PRU ICSSG0 SYNC1 output.
*/
cpsw_cpts_pps: cpsw-cpts-pps {
pinctrl-single,pins = <
/* pps [cpts genf1] in22 -> out37 [cpts hw8_push] */
TS_OFFSET(37, 22)
/* pps [cpts genf1] in22 -> out26 [SYNC1_OUT pin] */
TS_OFFSET(26, 22)
>;
};
};
&mailbox0_cluster2 {
mbox_main_r5fss0_core0: mbox-main-r5fss0-core0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
mbox_main_r5fss0_core1: mbox-main-r5fss0-core1 {
ti,mbox-rx = <2 0 2>;
ti,mbox-tx = <3 0 2>;
};
};
&mailbox0_cluster3 {
status = "disabled";
};
&mailbox0_cluster4 {
mbox_main_r5fss1_core0: mbox-main-r5fss1-core0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
mbox_main_r5fss1_core1: mbox-main-r5fss1-core1 {
ti,mbox-rx = <2 0 2>;
ti,mbox-tx = <3 0 2>;
};
};
&mailbox0_cluster5 {
status = "disabled";
};
&mailbox0_cluster6 {
mbox_m4_0: mbox-m4-0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
};
&mailbox0_cluster7 {
status = "disabled";
};
&serdes_ln_ctrl {
idle-states = <AM64_SERDES0_LANE0_PCIE0>;
};
&serdes0 {
serdes0_pcie_link: phy@0 {
reg = <0>;
cdns,num-lanes = <1>;
#phy-cells = <0>;
cdns,phy-type = <PHY_TYPE_PCIE>;
resets = <&serdes_wiz0 1>;
};
};
&pcie0_rc {
status = "okay";
reset-gpios = <&exp1 5 GPIO_ACTIVE_HIGH>;
phys = <&serdes0_pcie_link>;
phy-names = "pcie-phy";
num-lanes = <1>;
};
&pcie0_ep {
phys = <&serdes0_pcie_link>;
phy-names = "pcie-phy";
num-lanes = <1>;
};
&main_r5fss0_core0 {
mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core0>;
memory-region = <&main_r5fss0_core0_dma_memory_region>,
<&main_r5fss0_core0_memory_region>;
};
&main_r5fss0_core1 {
mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core1>;
memory-region = <&main_r5fss0_core1_dma_memory_region>,
<&main_r5fss0_core1_memory_region>;
};
&main_r5fss1_core0 {
mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core0>;
memory-region = <&main_r5fss1_core0_dma_memory_region>,
<&main_r5fss1_core0_memory_region>;
};
&main_r5fss1_core1 {
mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core1>;
memory-region = <&main_r5fss1_core1_dma_memory_region>,
<&main_r5fss1_core1_memory_region>;
};
&mcu_m4fss {
mboxes = <&mailbox0_cluster6 &mbox_m4_0>;
memory-region = <&mcu_m4fss_dma_memory_region>,
<&mcu_m4fss_memory_region>;
};
&tscadc0 {
status = "disabled";
};
U-boot dts
// SPDX-License-Identifier: GPL-2.0
/*
* Copyright (C) 2021 Texas Instruments Incorporated - https://www.ti.com/
*/
/dts-v1/;
#include <dt-bindings/mux/ti-serdes.h>
#include <dt-bindings/phy/phy.h>
#include <dt-bindings/phy/jlsemi-dt-phy.h>
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/leds/common.h>
#include "k3-am642.dtsi"
/ {
compatible = "ti,am642-myb", "ti,am642";
model = "Texas Instruments AM642 MYB";
chosen {
stdout-path = "serial2:115200n8";
bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000";
};
memory@80000000 {
device_type = "memory";
/* 2G RAM */
reg = <0x00000000 0x80000000 0x00000000 0x80000000>;
};
reserved-memory {
#address-cells = <2>;
#size-cells = <2>;
ranges;
secure_ddr: optee@9e800000 {
reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */
alignment = <0x1000>;
no-map;
};
main_r5fss0_core0_dma_memory_region: r5f-dma-memory@a0000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa0000000 0x00 0x100000>;
no-map;
};
main_r5fss0_core0_memory_region: r5f-memory@a0100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa0100000 0x00 0xf00000>;
no-map;
};
main_r5fss0_core1_dma_memory_region: r5f-dma-memory@a1000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa1000000 0x00 0x100000>;
no-map;
};
main_r5fss0_core1_memory_region: r5f-memory@a1100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa1100000 0x00 0xf00000>;
no-map;
};
main_r5fss1_core0_dma_memory_region: r5f-dma-memory@a2000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa2000000 0x00 0x100000>;
no-map;
};
main_r5fss1_core0_memory_region: r5f-memory@a2100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa2100000 0x00 0xf00000>;
no-map;
};
main_r5fss1_core1_dma_memory_region: r5f-dma-memory@a3000000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa3000000 0x00 0x100000>;
no-map;
};
main_r5fss1_core1_memory_region: r5f-memory@a3100000 {
compatible = "shared-dma-pool";
reg = <0x00 0xa3100000 0x00 0xf00000>;
no-map;
};
rtos_ipc_memory_region: ipc-memories@a5000000 {
reg = <0x00 0xa5000000 0x00 0x00800000>;
alignment = <0x1000>;
no-map;
};
};
v_main48v0: fixed-regulator-vusb-main48v0 {
/* MAIN INPUT 48V DC */
compatible = "regulator-fixed";
regulator-name = "v_main48v0";
regulator-min-microvolt = <48000000>;
regulator-max-microvolt = <48000000>;
regulator-always-on;
regulator-boot-on;
};
vcc_3v3_sys: fixedregulator-vcc-3v3-sys {
/* output of LP8733xx */
compatible = "regulator-fixed";
regulator-name = "vcc_3v3_sys";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
vin-supply = <&v_main48v0>;
regulator-always-on;
regulator-boot-on;
};
vdd_mmc1: fixed-regulator-sd {
/* TPS2051BD */
compatible = "regulator-fixed";
regulator-name = "vdd_mmc1";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
regulator-boot-on;
enable-active-high;
vin-supply = <&vcc_3v3_sys>;
gpio = <&exp1 3 GPIO_ACTIVE_HIGH>;
};
};
&main_pmx0 {
main_mmc1_pins_default: main-mmc1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0294, PIN_INPUT, 0) /* (J19) MMC1_CMD */
AM64X_IOPAD(0x0290, PIN_INPUT, 0) /* (#N/A) MMC1_CLKLB */
AM64X_IOPAD(0x028c, PIN_INPUT, 0) /* (L20) MMC1_CLK */
AM64X_IOPAD(0x0288, PIN_INPUT, 0) /* (K21) MMC1_DAT0 */
AM64X_IOPAD(0x0284, PIN_INPUT, 0) /* (L21) MMC1_DAT1 */
AM64X_IOPAD(0x0280, PIN_INPUT, 0) /* (K19) MMC1_DAT2 */
AM64X_IOPAD(0x027c, PIN_INPUT, 0) /* (K18) MMC1_DAT3 */
AM64X_IOPAD(0x029c, PIN_INPUT, 0) /* (C20) MMC1_SDWP */
AM64X_IOPAD(0x0298, PIN_INPUT, 0) /* (D19) MMC1_SDCD */
>;
};
main_uart0_pins_default: main-uart0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0238, PIN_INPUT, 0) /* (B16) UART0_CTSn */
AM64X_IOPAD(0x023c, PIN_OUTPUT, 0) /* (A16) UART0_RTSn */
AM64X_IOPAD(0x0230, PIN_INPUT, 0) /* (D15) UART0_RXD */
AM64X_IOPAD(0x0234, PIN_OUTPUT, 0) /* (C16) UART0_TXD */
>;
};
main_usb0_pins_default: main-usb0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x02a8, PIN_OUTPUT, 0) /* (E19) USB0_DRVVBUS */
>;
};
main_i2c0_pins_default: main-i2c0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0260, PIN_INPUT_PULLUP, 0) /* (A18) I2C0_SCL */
AM64X_IOPAD(0x0264, PIN_INPUT_PULLUP, 0) /* (B18) I2C0_SDA */
>;
};
main_i2c1_pins_default: main-i2c1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0268, PIN_INPUT_PULLUP, 0) /* (C18) I2C1_SCL */
AM64X_IOPAD(0x026c, PIN_INPUT_PULLUP, 0) /* (B19) I2C1_SDA */
>;
};
mdio1_pins_default: mdio1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x01fc, PIN_OUTPUT, 4) /* (R2) PRG0_PRU1_GPO19.MDIO0_MDC */
AM64X_IOPAD(0x01f8, PIN_INPUT, 4) /* (P5) PRG0_PRU1_GPO18.MDIO0_MDIO */
>;
};
rgmii1_pins_default: rgmii1-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0108, PIN_INPUT, 4) /* (W11) PRG1_PRU1_GPO0.RGMII1_RD0 */
AM64X_IOPAD(0x010c, PIN_INPUT, 4) /* (V11) PRG1_PRU1_GPO1.RGMII1_RD1 */
AM64X_IOPAD(0x0110, PIN_INPUT, 4) /* (AA12) PRG1_PRU1_GPO2.RGMII1_RD2 */
AM64X_IOPAD(0x0114, PIN_INPUT, 4) /* (Y12) PRG1_PRU1_GPO3.RGMII1_RD3 */
AM64X_IOPAD(0x0120, PIN_INPUT, 4) /* (U11) PRG1_PRU1_GPO6.RGMII1_RXC */
AM64X_IOPAD(0x0118, PIN_INPUT, 4) /* (W12) PRG1_PRU1_GPO4.RGMII1_RX_CTL */
AM64X_IOPAD(0x0134, PIN_OUTPUT, 4) /* (AA10) PRG1_PRU1_GPO11.RGMII1_TD0 */
AM64X_IOPAD(0x0138, PIN_OUTPUT, 4) /* (V10) PRG1_PRU1_GPO12.RGMII1_TD1 */
AM64X_IOPAD(0x013c, PIN_OUTPUT, 4) /* (U10) PRG1_PRU1_GPO13.RGMII1_TD2 */
AM64X_IOPAD(0x0140, PIN_OUTPUT, 4) /* (AA11) PRG1_PRU1_GPO14.RGMII1_TD3 */
AM64X_IOPAD(0x0148, PIN_OUTPUT, 4) /* (Y10) PRG1_PRU1_GPO16.RGMII1_TXC */
AM64X_IOPAD(0x0144, PIN_OUTPUT, 4) /* (Y11) PRG1_PRU1_GPO15.RGMII1_TX_CTL */
>;
};
rgmii2_pins_default: rgmii2-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x011c, PIN_INPUT, 4) /* (AA13) PRG1_PRU1_GPO5.RGMII2_RD0 */
AM64X_IOPAD(0x0128, PIN_INPUT, 4) /* (U12) PRG1_PRU1_GPO8.RGMII2_RD1 */
AM64X_IOPAD(0x0150, PIN_INPUT, 4) /* (Y13) PRG1_PRU1_GPO18.RGMII2_RD2 */
AM64X_IOPAD(0x0154, PIN_INPUT, 4) /* (V12) PRG1_PRU1_GPO19.RGMII2_RD3 */
AM64X_IOPAD(0x00d8, PIN_INPUT, 4) /* (W13) PRG1_PRU0_GPO8.RGMII2_RXC */
AM64X_IOPAD(0x00cc, PIN_INPUT, 4) /* (V13) PRG1_PRU0_GPO5.RGMII2_RX_CTL */
AM64X_IOPAD(0x0124, PIN_OUTPUT, 4) /* (V15) PRG1_PRU1_GPO7.RGMII2_TD0 */
AM64X_IOPAD(0x012c, PIN_OUTPUT, 4) /* (V14) PRG1_PRU1_GPO9.RGMII2_TD1 */
AM64X_IOPAD(0x0130, PIN_OUTPUT, 4) /* (W14) PRG1_PRU1_GPO10.RGMII2_TD2 */
AM64X_IOPAD(0x014c, PIN_OUTPUT, 4) /* (AA14) PRG1_PRU1_GPO17.RGMII2_TD3 */
AM64X_IOPAD(0x00e0, PIN_OUTPUT, 4) /* (U14) PRG1_PRU0_GPO10.RGMII2_TXC */
AM64X_IOPAD(0x00dc, PIN_OUTPUT, 4) /* (U15) PRG1_PRU0_GPO9.RGMII2_TX_CTL */
>;
};
ospi0_pins_default: ospi0-pins-default {
pinctrl-single,pins = <
AM64X_IOPAD(0x0000, PIN_OUTPUT, 0) /* (N20) OSPI0_CLK */
AM64X_IOPAD(0x002c, PIN_OUTPUT, 0) /* (L19) OSPI0_CSn0 */
AM64X_IOPAD(0x000c, PIN_INPUT, 0) /* (M19) OSPI0_D0 */
AM64X_IOPAD(0x0010, PIN_INPUT, 0) /* (M18) OSPI0_D1 */
AM64X_IOPAD(0x0014, PIN_INPUT, 0) /* (M20) OSPI0_D2 */
AM64X_IOPAD(0x0018, PIN_INPUT, 0) /* (M21) OSPI0_D3 */
AM64X_IOPAD(0x001c, PIN_INPUT, 0) /* (P21) OSPI0_D4 */
AM64X_IOPAD(0x0020, PIN_INPUT, 0) /* (P20) OSPI0_D5 */
AM64X_IOPAD(0x0024, PIN_INPUT, 0) /* (N18) OSPI0_D6 */
AM64X_IOPAD(0x0028, PIN_INPUT, 0) /* (M17) OSPI0_D7 */
AM64X_IOPAD(0x0008, PIN_INPUT, 0) /* (N19) OSPI0_DQS */
>;
};
};
&main_uart0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&main_uart0_pins_default>;
};
&main_uart1 {
/* main_uart1 is reserved for firmware usage */
status = "reserved";
};
&main_i2c0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&main_i2c0_pins_default>;
clock-frequency = <400000>;
tca9554: gpio@38 {
/* TCA9554 */
compatible = "nxp,pca9554";
reg = <0x38>;
gpio-controller;
#gpio-cells = <2>;
};
};
&main_i2c1 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&main_i2c1_pins_default>;
clock-frequency = <400000>;
exp1: gpio@70 {
compatible = "nxp,pca9538";
reg = <0x70>;
gpio-controller;
#gpio-cells = <2>;
gpio-line-names = "GPIO_CPSW2_RST", "GPIO_CPSW1_RST",
"PRU_RST", "MMC1_SD_EN",
"VPP_LDO_EN", "GPIO_PCIe_RST_OUT",
"GPIO_eMMC_RSTn", "CDC_OE1/OE4";
};
};
/* mcu_gpio0 is reserved for mcu firmware usage */
&mcu_gpio0 {
status = "reserved";
};
&sdhci1 {
/* SD/MMC */
vmmc-supply = <&vdd_mmc1>;
pinctrl-names = "default";
bus-width = <4>;
pinctrl-0 = <&main_mmc1_pins_default>;
ti,driver-strength-ohm = <50>;
disable-wp;
};
&usbss0 {
ti,vbus-divider;
ti,usb2-only;
};
&usb0 {
dr_mode = "otg";
maximum-speed = "high-speed";
pinctrl-names = "default";
pinctrl-0 = <&main_usb0_pins_default>;
};
&cpsw3g {
pinctrl-names = "default";
pinctrl-0 = <&rgmii1_pins_default
&rgmii2_pins_default>;
cpts@3d000 {
ti,pps = <7 1>;
};
};
&cpsw_port1 {
phy-mode = "rgmii-rxid";
phy-handle = <&cpsw3g_phy0>;
};
&cpsw_port2 {
phy-mode = "rgmii-rxid";
phy-handle = <&cpsw3g_phy1>;
};
&cpsw3g_mdio {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&mdio1_pins_default>;
cpsw3g_phy0: ethernet-phy@0 {
reg = <0>;
tx_delay = <0x00>;
rx_delay = <0x00>;
};
cpsw3g_phy1: ethernet-phy@1 {
reg = <1>;
tx_delay = <0x00>;
rx_delay = <0x00>;
};
};
&ospi0 {
pinctrl-names = "default";
pinctrl-0 = <&ospi0_pins_default>;
flash@0 {
compatible = "jedec,spi-nor";
reg = <0x0>;
spi-tx-bus-width = <8>;
spi-rx-bus-width = <8>;
spi-max-frequency = <25000000>;
cdns,tshsl-ns = <60>;
cdns,tsd2d-ns = <60>;
cdns,tchsh-ns = <60>;
cdns,tslch-ns = <60>;
cdns,read-delay = <4>;
cdns,phy-mode;
#address-cells = <1>;
#size-cells = <1>;
partitions {
compatible = "fixed-partitions";
#address-cells = <1>;
#size-cells = <1>;
partition@0 {
label = "ospi.tiboot3";
reg = <0x0 0x100000>;
};
partition@100000 {
label = "ospi.tispl";
reg = <0x100000 0x200000>;
};
partition@300000 {
label = "ospi.u-boot";
reg = <0x300000 0x400000>;
};
partition@700000 {
label = "ospi.env";
reg = <0x700000 0x40000>;
};
partition@740000 {
label = "ospi.env.backup";
reg = <0x740000 0x40000>;
};
partition@800000 {
label = "ospi.rootfs";
reg = <0x800000 0x37c0000>;
};
partition@3fc0000 {
label = "ospi.phypattern";
reg = <0x3fc0000 0x40000>;
};
};
};
};
&mailbox0_cluster2 {
mbox_main_r5fss0_core0: mbox-main-r5fss0-core0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
mbox_main_r5fss0_core1: mbox-main-r5fss0-core1 {
ti,mbox-rx = <2 0 2>;
ti,mbox-tx = <3 0 2>;
};
};
&mailbox0_cluster3 {
status = "disabled";
};
&mailbox0_cluster4 {
mbox_main_r5fss1_core0: mbox-main-r5fss1-core0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
mbox_main_r5fss1_core1: mbox-main-r5fss1-core1 {
ti,mbox-rx = <2 0 2>;
ti,mbox-tx = <3 0 2>;
};
};
&mailbox0_cluster5 {
status = "disabled";
};
&mailbox0_cluster6 {
mbox_m4_0: mbox-m4-0 {
ti,mbox-rx = <0 0 2>;
ti,mbox-tx = <1 0 2>;
};
};
&mailbox0_cluster7 {
status = "disabled";
};
&serdes_ln_ctrl {
idle-states = <AM64_SERDES0_LANE0_PCIE0>;
};
&serdes0 {
serdes0_pcie_link: phy@0 {
reg = <0>;
cdns,num-lanes = <1>;
#phy-cells = <0>;
cdns,phy-type = <PHY_TYPE_PCIE>;
resets = <&serdes_wiz0 1>;
};
};
&pcie0_rc {
status = "okay";
reset-gpios = <&exp1 5 GPIO_ACTIVE_HIGH>;
phys = <&serdes0_pcie_link>;
phy-names = "pcie-phy";
num-lanes = <1>;
};
&pcie0_ep {
phys = <&serdes0_pcie_link>;
phy-names = "pcie-phy";
num-lanes = <1>;
};
&main_r5fss0_core0 {
mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core0>;
memory-region = <&main_r5fss0_core0_dma_memory_region>,
<&main_r5fss0_core0_memory_region>;
};
&main_r5fss0_core1 {
mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core1>;
memory-region = <&main_r5fss0_core1_dma_memory_region>,
<&main_r5fss0_core1_memory_region>;
};
&main_r5fss1_core0 {
mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core0>;
memory-region = <&main_r5fss1_core0_dma_memory_region>,
<&main_r5fss1_core0_memory_region>;
};
&main_r5fss1_core1 {
mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core1>;
memory-region = <&main_r5fss1_core1_dma_memory_region>,
<&main_r5fss1_core1_memory_region>;
};
&tscadc0 {
status = "disabled";
};
After build linux & U-boot and make SD card, the booting process in the custom board doesn't complete as below.
U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:49 +0900) EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed -1 Resetting on cold boot to workaround ErrataID:i2331 Please resend tiboot3.bin in case of UART/DFU boot resetting ... U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:49 +0900) EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed -1 SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)') SPL initial stack usage: 13384 bytes Trying to boot from MMC2 Authentication passed Authentication passed Loading Environment from MMC... *** Warning - No MMC card found, using default environment Authentication passed Authentication passed Starting ATF on ARM64 core... NOTICE: BL31: v2.9(release):v2.9.0-614-gd7a7135d32-dirty NOTICE: BL31: Built : 09:34:15, Aug 24 2023 I/TC: I/TC: OP-TEE version: 4.0.0 (gcc version 11.4.0 (GCC)) #1 Fri Oct 20 18:29:31 UTC 2023 aarch64 I/TC: WARNING: This OP-TEE configuration might be insecure! I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html I/TC: Primary CPU initializing I/TC: SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)') I/TC: HUK Initialized I/TC: Activated SA2UL device I/TC: Enabled firewalls for SA2UL TRNG device I/TC: SA2UL TRNG initialized I/TC: SA2UL Drivers initialized I/TC: Primary CPU switching to normal world boot U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:58 +0900) EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed -1 SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)') Trying to boot from MMC2 Authentication passed Authentication passed U-Boot 2023.04-dirty (Mar 05 2024 - 14:51:58 +0900) SoC: AM64X SR2.0 HS-FS Model: Texas Instruments AM642 MYB EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed -1 DRAM: 2 GiB Core: 62 devices, 31 uclasses, devicetree: separate NAND: 0 MiB MMC: mmc@fa10000 - probe failed: -22 mmc@fa00000: 1 Loading Environment from nowhere... OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed -1 Net: eth0: ethernet@8000000port@1 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc1 is current device SD/MMC found on device 1 Failed to load 'boot.scr' Failed to load 'uEnv.txt' ## Error: "main_cpsw0_qsgmii_phyinit" not defined 20238848 bytes read in 1132 ms (17 MiB/s) 59008 bytes read in 35 ms (1.6 MiB/s) Working FDT set to 88000000 ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Working FDT set to 88000000 Loading Device Tree to 000000008feee000, end 000000008fffffff ... OK Working FDT set to 8feee000 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 6.1.69-g82d2b82784 (oe-user@oe-host) (aarch64-oe-linux-gcc (GCC) 11.4.0, GNU ld (GNU Binutils) 2.38.20220708) #1 SMP PREEMPT Tue Jan 9 08:13:34 UTC 2024 [ 0.000000] Machine model: Texas Instruments AM642 EVM [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [ 0.000000] printk: bootconsole [ns16550a0] enabled [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a0000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@a0100000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a1000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@a1100000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a2000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@a2100000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a3000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a3000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a3100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@a3100000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node m4f-dma-memory@a4000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node m4f-memory@a4100000, compatible id shared-dma-pool [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000009e7fffff] [ 0.000000] node 0: [mem 0x000000009e800000-0x00000000a57fffff] [ 0.000000] node 0: [mem 0x00000000a5800000-0x00000000ffffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] cma: Reserved 32 MiB at 0x00000000fba00000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.4 [ 0.000000] percpu: Embedded 19 pages/cpu s37992 r8192 d31640 u77824 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] alternatives: applying boot alternatives [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 516096 [ 0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 omap2-nand.0:2m(NAND.tiboot3),2m(NAND.tispl),2m(NAND.tiboot3.backup),4m(NAND.u-boot),256k(NAND.u-boot-env),256k(NAND.u-boot-env.backup),-(NAND.file-system) root=PARTUUID=85927156-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 1889212K/2097152K available (12288K kernel code, 1268K rwdata, 3948K rodata, 2112K init, 440K bss, 175172K reserved, 32768K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=2. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: GICv3 features: 16 PPIs [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001840000 [ 0.000000] ITS [mem 0x01820000-0x0182ffff] [ 0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS [ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19 [ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @80800000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x0000000080030000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000080040000 [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000001] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns [ 0.008614] Console: colour dummy device 80x25 [ 0.013217] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000) [ 0.023897] pid_max: default: 32768 minimum: 301 [ 0.028673] LSM: Security Framework initializing [ 0.033539] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.041122] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.051099] cblist_init_generic: Setting adjustable number of callback queues. [ 0.058565] cblist_init_generic: Setting shift to 1 and lim to 1. [ 0.064872] cblist_init_generic: Setting adjustable number of callback queues. [ 0.072269] cblist_init_generic: Setting shift to 1 and lim to 1. [ 0.078681] rcu: Hierarchical SRCU implementation. [ 0.083593] rcu: Max phase no-delay instances is 1000. [ 0.089241] Platform MSI: msi-controller@1820000 domain created [ 0.095617] PCI/MSI: /bus@f4000/interrupt-controller@1800000/msi-controller@1820000 domain created [ 0.105107] EFI services will not be available. [ 0.110061] smp: Bringing up secondary CPUs ... I/TC: Secondary CPU 1 initializing I/TC: Secondary CPU 1 switching to normal world boot [ 0.123730] Detected VIPT I-cache on CPU1 [ 0.123869] GICv3: CPU1: found redistributor 1 region 0:0x0000000001860000 [ 0.123890] GICv3: CPU1: using allocated LPI pending table @0x0000000080050000 [ 0.123950] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.124085] smp: Brought up 1 node, 2 CPUs [ 0.153471] SMP: Total of 2 processors activated. [ 0.158286] CPU features: detected: 32-bit EL0 Support [ 0.163555] CPU features: detected: CRC32 instructions [ 0.168869] CPU: All CPU(s) started at EL2 [ 0.173054] alternatives: applying system-wide alternatives [ 0.180687] devtmpfs: initialized [ 0.193500] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.203519] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.211883] pinctrl core: initialized pinctrl subsystem [ 0.217946] DMI not present or invalid. [ 0.222667] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.230057] DMA: preallocated 256 KiB GFP_KERNEL pool for atomic allocations [ 0.237518] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.245629] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.253833] audit: initializing netlink subsys (disabled) [ 0.259732] audit: type=2000 audit(0.164:1): state=initialized audit_enabled=0 res=1 [ 0.260390] thermal_sys: Registered thermal governor 'step_wise' [ 0.267667] thermal_sys: Registered thermal governor 'power_allocator' [ 0.274083] cpuidle: using governor menu [ 0.285014] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.292025] ASID allocator initialised with 65536 entries [ 0.306644] platform a40000.pinctrl: Fixed dependency cycle(s) with /bus@f4000/pinctrl@a40000/cpsw-cpts-pps [ 0.321188] KASLR disabled due to lack of seed [ 0.334151] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages [ 0.341119] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page [ 0.347527] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages [ 0.354463] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page [ 0.360869] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages [ 0.367805] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page [ 0.374210] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages [ 0.381145] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page [ 0.389411] k3-chipinfo 43000014.chipid: Family:AM64X rev:SR2.0 JTAGID[0x1bb3802f] Detected [ 0.399997] iommu: Default domain type: Translated [ 0.404999] iommu: DMA domain TLB invalidation policy: strict mode [ 0.411770] SCSI subsystem initialized [ 0.416114] usbcore: registered new interface driver usbfs [ 0.421775] usbcore: registered new interface driver hub [ 0.427241] usbcore: registered new device driver usb [ 0.432927] pps_core: LinuxPPS API ver. 1 registered [ 0.438010] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it> [ 0.447359] PTP clock support registered [ 0.451522] EDAC MC: Ver: 3.0.0 [ 0.456012] omap-mailbox 29020000.mailbox: omap mailbox rev 0x66fc9100 [ 0.462995] omap-mailbox 29040000.mailbox: omap mailbox rev 0x66fc9100 [ 0.469864] omap-mailbox 29060000.mailbox: omap mailbox rev 0x66fc9100 [ 0.477146] FPGA manager framework [ 0.480766] Advanced Linux Sound Architecture Driver Initialized. [ 0.488239] clocksource: Switched to clocksource arch_sys_counter [ 0.494820] VFS: Disk quotas dquot_6.6.0 [ 0.498896] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.513183] NET: Registered PF_INET protocol family [ 0.518519] IP idents hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.528212] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear) [ 0.537066] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 0.545011] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 0.553236] TCP bind hash table entries: 16384 (order: 7, 524288 bytes, linear) [ 0.561274] TCP: Hash tables configured (established 16384 bind 16384) [ 0.568256] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.575191] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.582763] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 0.589156] RPC: Registered named UNIX socket transport module. [ 0.595272] RPC: Registered udp transport module. [ 0.600081] RPC: Registered tcp transport module. [ 0.604889] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.611483] NET: Registered PF_XDP protocol family [ 0.616421] PCI: CLS 0 bytes, default 64 [ 0.621280] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available [ 0.631500] Initialise system trusted keyrings [ 0.636444] workingset: timestamp_bits=46 max_order=19 bucket_order=0 [ 0.648360] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.655133] NFS: Registering the id_resolver key type [ 0.660387] Key type id_resolver registered [ 0.664664] Key type id_legacy registered [ 0.668829] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.675685] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 0.727740] Key type asymmetric registered [ 0.731941] Asymmetric key parser 'x509' registered [ 0.736998] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.744799] io scheduler mq-deadline registered [ 0.749442] io scheduler kyber registered [ 0.757318] pinctrl-single 4084000.pinctrl: 33 pins, size 132 [ 0.763827] pinctrl-single f4000.pinctrl: 180 pins, size 720 [ 0.771473] pinctrl-single a40000.pinctrl: 512 pins, size 2048 [ 0.785122] Serial: 8250/16550 driver, 12 ports, IRQ sharing enabled [ 0.802837] loop: module loaded [ 0.807420] megasas: 07.719.03.00-rc1 [ 0.815002] tun: Universal TUN/TAP device driver, 1.6 [ 0.821146] thunder_xcv, ver 1.0 [ 0.824521] thunder_bgx, ver 1.0 [ 0.827850] nicpf, ver 1.0 [ 0.830804] e1000: Intel(R) PRO/1000 Network Driver [ 0.835790] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 0.841726] e1000e: Intel(R) PRO/1000 Network Driver [ 0.846800] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 0.852890] igb: Intel(R) Gigabit Ethernet Network Driver [ 0.858409] igb: Copyright (c) 2007-2014 Intel Corporation. [ 0.864144] igbvf: Intel(R) Gigabit Virtual Function Network Driver [ 0.870551] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 0.876759] sky2: driver version 1.30 [ 0.881419] VFIO - User Level meta-driver version: 0.3 [ 0.887689] usbcore: registered new interface driver usb-storage [ 0.894616] i2c_dev: i2c /dev entries driver [ 0.900169] sdhci: Secure Digital Host Controller Interface driver [ 0.906525] sdhci: Copyright(c) Pierre Ossman [ 0.911210] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.917739] ledtrig-cpu: registered to indicate activity on CPUs [ 0.924134] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 0.931108] usbcore: registered new interface driver usbhid [ 0.936823] usbhid: USB HID core driver [ 0.941856] optee: probing for conduit method. I/TC: Reserved shared memory is enabled I/TC: Dynamic shared memory is enabled I/TC: Normal World virtualization support is disabled I/TC: Asynchronous notifications are disabled [ 0.946492] optee: revision 4.0 (2a5b1d12) [ 0.963217] optee: dynamic shared memory is enabled [ 0.972892] optee: initialized driver [ 0.978905] Initializing XFRM netlink socket [ 0.983387] NET: Registered PF_PACKET protocol family [ 0.988658] Key type dns_resolver registered [ 0.993592] registered taskstats version 1 [ 0.997846] Loading compiled-in X.509 certificates [ 1.014504] ti-sci 44043000.system-controller: ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)') [ 1.059810] pca953x 0-0022: supply vcc not found, using dummy regulator [ 1.066817] pca953x 0-0022: using AI [ 1.092292] pca953x 0-0022: failed writing register [ 1.097513] pca953x: probe of 0-0022 failed with error -121 [ 1.103813] omap_i2c 20010000.i2c: bus 0 rev0.12 at 400 kHz [ 1.110017] ti-sci-intr bus@f4000:interrupt-controller@a00000: Interrupt Router 3 domain created [ 1.119425] ti-sci-inta 48000000.interrupt-controller: Interrupt Aggregator domain 28 created [ 1.131495] ti-udma 485c0100.dma-controller: Number of rings: 68 [ 1.139064] ti-udma 485c0100.dma-controller: Channels: 24 (bchan: 12, tchan: 6, rchan: 6) [ 1.149299] ti-udma 485c0000.dma-controller: Number of rings: 288 [ 1.164578] ti-udma 485c0000.dma-controller: Channels: 44 (tchan: 29, rchan: 15) [ 1.175616] printk: console [ttyS2] disabled [ 1.180087] 2800000.serial: ttyS2 at MMIO 0x2800000 (irq = 304, base_baud = 3000000) is a 8250 [ 1.188972] printk: console [ttyS2] enabled [ 1.188972] printk: console [ttyS2] enabled [ 1.197430] printk: bootconsole [ns16550a0] disabled [ 1.197430] printk: bootconsole [ns16550a0] disabled [ 1.211306] spi-nor spi0.0: unrecognized JEDEC id bytes: ff ff ff ff ff ff [ 1.220121] davinci_mdio 8000f00.mdio: Configuring MDIO in manual mode [ 1.264286] davinci_mdio 8000f00.mdio: davinci mdio revision 9.7, bus freq 1000000 [ 1.273115] davinci_mdio 8000f00.mdio: phy[0]: device 8000f00.mdio:00, driver unknown [ 1.281066] am65-cpsw-nuss 8000000.ethernet: initializing am65 cpsw nuss version 0x6BA00903, cpsw version 0x6BA80903 Ports: 3 quirks:00000006 [ 1.294050] am65-cpsw-nuss 8000000.ethernet: Use random MAC address [ 1.300331] am65-cpsw-nuss 8000000.ethernet: initialized cpsw ale version 1.4 [ 1.307461] am65-cpsw-nuss 8000000.ethernet: ALE Table size 512 [ 1.314195] pps pps0: new PPS source ptp0 [ 1.318677] am65-cpsw-nuss 8000000.ethernet: CPTS ver 0x4e8a010c, freq:500000000, add_val:1 pps:1 [ 1.329558] am65-cpsw-nuss 8000000.ethernet: set new flow-id-base 16 [ 1.340448] am65-cpts 39000000.cpts: CPTS ver 0x4e8a010c, freq:500000000, add_val:1 pps:0 [ 1.351136] mmc0: CQHCI version 5.10 [ 1.367480] debugfs: Directory 'pd:114' with parent 'pm_genpd' already present! [ 1.385348] ALSA device list: [ 1.388371] No soundcards found. [ 1.392861] mmc0: SDHCI controller on fa10000.mmc [fa10000.mmc] using ADMA 64-bit [ 1.400670] Waiting for root device PARTUUID=85927156-02... [ 1.505037] mmc0: Command Queue Engine enabled [ 1.509548] mmc0: new HS200 MMC card at address 0001 [ 1.515385] mmcblk0: mmc0:0001 Y29128 117 GiB [ 1.522023] mmcblk0boot0: mmc0:0001 Y29128 4.00 MiB [ 1.528304] mmcblk0boot1: mmc0:0001 Y29128 4.00 MiB [ 1.534310] mmcblk0rpmb: mmc0:0001 Y29128 4.00 MiB, chardev (240:0) [ 11.633483] platform mdio-mux-1: deferred probe pending [ 11.638761] platform leds: deferred probe pending [ 11.643480] platform mux-controller: deferred probe pending [ 11.649066] platform fixed-regulator-sd: deferred probe pending
So, I stopped at auto boot and typed printenv as below.
U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:49 +0900)
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -1
Resetting on cold boot to workaround ErrataID:i2331
Please resend tiboot3.bin in case of UART/DFU boot
resetting ...
U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:49 +0900)
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -1
SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)')
SPL initial stack usage: 13384 bytes
Trying to boot from MMC2
Authentication passed
Authentication passed
Loading Environment from MMC... *** Warning - No MMC card found, using default environment
Authentication passed
Authentication passed
Starting ATF on ARM64 core...
NOTICE: BL31: v2.9(release):v2.9.0-614-gd7a7135d32-dirty
NOTICE: BL31: Built : 09:34:15, Aug 24 2023
I/TC:
I/TC: OP-TEE version: 4.0.0 (gcc version 11.4.0 (GCC)) #1 Fri Oct 20 18:29:31 UTC 2023 aarch64
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html
I/TC: Primary CPU initializing
I/TC: SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)')
I/TC: HUK Initialized
I/TC: Activated SA2UL device
I/TC: Enabled firewalls for SA2UL TRNG device
I/TC: SA2UL TRNG initialized
I/TC: SA2UL Drivers initialized
I/TC: Primary CPU switching to normal world boot
U-Boot SPL 2023.04-dirty (Mar 05 2024 - 14:51:58 +0900)
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -1
SYSFW ABI: 3.1 (firmware rev 0x0009 '9.1.8--v09.01.08 (Kool Koala)')
Trying to boot from MMC2
Authentication passed
Authentication passed
U-Boot 2023.04-dirty (Mar 05 2024 - 14:51:58 +0900)
SoC: AM64X SR2.0 HS-FS
Model: Texas Instruments AM642 MYB
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -1
DRAM: 2 GiB
Core: 62 devices, 31 uclasses, devicetree: separate
NAND: 0 MiB
MMC: mmc@fa10000 - probe failed: -22
mmc@fa00000: 1
Loading Environment from nowhere... OK
In: serial@2800000
Out: serial@2800000
Err: serial@2800000
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -1
Net: eth0: ethernet@8000000port@1
Hit any key to stop autoboot: 0
=> printenv
addr_fit=0x90000000
arch=arm
args_all=setenv optargs earlycon=ns16550a,mmio32,0x02800000 ${mtdparts}
args_mmc=run finduuid;setenv bootargs console=${console} ${optargs} root=PARTUUID=${uuid} rw rootfstype=${mmcrootfstype}
args_nand=setenv bootargs console=${console} ${optargs} ubi.mtd=${nbootpart} root=${nbootvolume} rootfstype=ubifs
args_usb=run finduuid;setenv bootargs console=${console} ${optargs} root=PARTUUID=${uuid} rw rootfstype=${mmcrootfstype}
baudrate=115200
board=am64x
board_name=am64x_gpevm
board_rev=unknown
board_serial=unknown
board_software_revision=unknown
boot=mmc
boot_a_script=load ${devtype} ${devnum}:${distro_bootpart} ${scriptaddr} ${prefix}${script}; source ${scriptaddr}
boot_efi_binary=load ${devtype} ${devnum}:${distro_bootpart} ${kernel_addr_r} efi/boot/bootaa64.efi; if fdt addr -q ${fdt_addr_r}; then bootefi ${kernel_addr_r} ${fdt_addr_r};else bootefi ${kernel_addr_r} ${fdtcontroladdr};fi
boot_efi_bootmgr=if fdt addr -q ${fdt_addr_r}; then bootefi bootmgr ${fdt_addr_r};else bootefi bootmgr;fi
boot_extlinux=sysboot ${devtype} ${devnum}:${distro_bootpart} any ${scriptaddr} ${prefix}${boot_syslinux_conf}
boot_fdt=try
boot_fit=0
boot_net_usb_start=usb start
boot_prefixes=/ /boot/
boot_rprocs=if test ${dorprocboot} -eq 1 && test ${boot} = mmc; then rproc init; run boot_rprocs_mmc; fi;
boot_rprocs_mmc=env set rproc_id; env set rproc_fw; env set secure_suffix; if test ${secure_rprocs} -eq 1; then env set secure_suffix -sec; fi; for i in ${rproc_fw_binaries} ; do if test -z "${rproc_id}" ; then env set rproc_id $i; else env set rproc_fw $i${secure_suffix}; run rproc_load_and_boot_one; env set rproc_id; env set rproc_fw; fi; done
boot_script_dhcp=boot.scr.uimg
boot_scripts=boot.scr.uimg boot.scr
boot_syslinux_conf=extlinux/extlinux.conf
boot_targets=ti_mmc mmc0 mmc1 usb0 pxe dhcp
bootcmd=run envboot; run distro_bootcmd;
bootcmd_dhcp=devtype=dhcp; run boot_net_usb_start; if dhcp ${scriptaddr} ${boot_script_dhcp}; then source ${scriptaddr}; fi;setenv efi_fdtfile ${fdtfile}; setenv efi_old_vci ${bootp_vci};setenv efi_old_arch ${bootp_arch};setenv bootp_vci PXEClient:Arch:00011:UNDI:003000;setenv bootp_arch 0xb;if dhcp ${kernel_addr_r}; then tftpboot ${fdt_addr_r} dtb/${efi_fdtfile};if fdt addr -q ${fdt_addr_r}; then bootefi ${kernel_addr_r} ${fdt_addr_r}; else bootefi ${kernel_addr_r} ${fdtcontroladdr};fi;fi;setenv bootp_vci ${efi_old_vci};setenv bootp_arch ${efi_old_arch};setenv efi_fdtfile;setenv efi_old_arch;setenv efi_old_vci;
bootcmd_mmc0=devnum=0; run mmc_boot
bootcmd_mmc1=devnum=1; run mmc_boot
bootcmd_pxe=run boot_net_usb_start; dhcp; if pxe get; then pxe boot; fi
bootcmd_ti_mmc=run findfdt; run init_${boot}; run main_cpsw0_qsgmii_phyinit; run boot_rprocs; if test ${boot_fit} -eq 1; then run get_fit_${boot}; run get_fit_overlaystring; run run_fit; else; run get_kern_${boot}; run get_fdt_${boot}; run get_overlay_${boot}; run run_kern; fi;
bootcmd_usb0=devnum=0; run usb_boot
bootdelay=2
bootdir=/boot
bootenvfile=uEnv.txt
bootm_size=0x10000000
bootpart=1:2
bootscript=echo Running bootscript from mmc${mmcdev} ...; source ${loadaddr}
console=ttyS2,115200n8
cpu=armv8
dfu_alt_info_emmc=rawemmc raw 0 0x800000 mmcpart 1; rootfs part 0 1; tiboot3.bin.raw raw 0x0 0x800 mmcpart 1; tispl.bin.raw raw 0x800 0x1000 mmcpart 1; u-boot.img.raw raw 0x1800 0x2000 mmcpart 1; u-env.raw raw 0x3800 0x100 mmcpart 1
dfu_alt_info_mmc=boot part 1 1; rootfs part 1 2; tiboot3.bin fat 1 1; tispl.bin fat 1 1; u-boot.img fat 1 1; uEnv.txt fat 1 1; sysfw.itb fat 1 1
dfu_alt_info_nand=NAND.tiboot3 part 0 1; NAND.tispl part 0 2; NAND.tiboot3.backup part 0 3; NAND.u-boot part 0 4; NAND.u-boot-env part 0 5; NAND.u-boot-env.backup part 0 6; NAND.file-system part 0 7
dfu_alt_info_ospi=tiboot3.bin raw 0x0 0x100000; tispl.bin raw 0x100000 0x200000; u-boot.img raw 0x300000 0x400000; u-boot-env raw 0x700000 0x020000; rootfs raw 0x800000 0x3800000
dfu_alt_info_ospi_nand=ospi_nand.tiboot3 part 1; ospi_nand.tispl part 2; ospi_nand.u-boot part 3; ospi_nand.env part 4; ospi_nand.env.backup part 5; ospi_nand.rootfs part 6; ospi_nand.phypattern part 7
dfu_alt_info_ram=tispl.bin ram 0x80080000 0x200000; u-boot.img ram 0x81000000 0x400000
distro_bootcmd=for target in ${boot_targets}; do run bootcmd_${target}; done
dorprocboot=0
dtboaddr=0x89000000
efi_dtb_prefixes=/ /dtb/ /dtb/current/
envboot=mmc dev ${mmcdev}; if mmc rescan; then echo SD/MMC found on device ${mmcdev}; if run loadbootscript; then run bootscript; else if run loadbootenv; then echo Loaded env from ${bootenvfile}; run importbootenv; fi; if test -n $uenvcmd; then echo Running uenvcmd ...; run uenvcmd; fi; fi; fi;
ethaddr=1c:63:49:07:4f:f6
fdt_addr_r=0x88000000
fdtaddr=0x88000000
fdtcontroladdr=fde99710
fdtoverlay_addr_r=0x89000000
findfdt=if test $board_name = am64x_gpevm; then setenv name_fdt ti/k3-am642-evm.dtb; fi; if test $board_name = am64x_skevm; then setenv name_fdt ti/k3-am642-sk.dtb; fi; if test $board_name = am64x_myb; then setenv name_fdt ti/k3-am642-myb.dtb; fi; if test $name_fdt = undefined; then echo WARNING: Could not determine device tree to use; fi; setenv fdtfile ${name_fdt}
finduuid=part uuid ${boot} ${bootpart} uuid
get_fdt_mmc=load mmc ${bootpart} ${fdtaddr} ${bootdir}/dtb/${name_fdt}
get_fdt_nand=ubifsload ${fdtaddr} ${bootdir}/${fdtfile};
get_fdt_usb=load usb ${bootpart} ${fdtaddr} ${bootdir}/${name_fdt}
get_fit_config=setexpr name_fit_config gsub / _ conf-${fdtfile}
get_fit_mmc=load mmc ${bootpart} ${addr_fit} ${bootdir}/${name_fit}
get_fit_nand=ubifsload ${addr_fit} ${bootdir}/${name_fit}
get_fit_overlaystring=for overlay in $name_overlays; do; setexpr name_fit_overlay gsub / _ conf-${overlay}; setenv overlaystring ${overlaystring}'#'${name_fit_overlay}; done;
get_fit_usb=load usb ${bootpart} ${addr_fit} ${bootdir}/${name_fit}
get_kern_mmc=load mmc ${bootpart} ${loadaddr} ${bootdir}/${name_kern}
get_kern_nand=ubifsload ${loadaddr} ${bootdir}/${name_kern}
get_kern_usb=load usb ${bootpart} ${loadaddr} ${bootdir}/${name_kern}
get_overlay_mmc=fdt address ${fdtaddr}; fdt resize 0x100000; for overlay in $name_overlays; do; load mmc ${bootpart} ${dtboaddr} ${bootdir}/dtb/ti/${overlay} && fdt apply ${dtboaddr}; done;
get_overlay_nand=fdt address ${fdtaddr}; fdt resize 0x100000; for overlay in $name_overlays; do; ubifsload ${dtboaddr} ${bootdir}/${overlay} && fdt apply ${dtboaddr}; done;
get_overlay_usb=fdt address ${fdtaddr}; fdt resize 0x100000; for overlay in $name_overlays; do; load usb ${bootpart} ${dtboaddr} ${bootdir}/${overlay} && fdt apply ${dtboaddr}; done;
importbootenv=echo Importing environment from mmc${mmcdev} ...; env import -t ${loadaddr} ${filesize}
init_mmc=run args_all args_mmc
init_nand=run args_all args_nand ubi_init
init_usb=run args_all args_usb
kernel_addr_r=0x82000000
load_efi_dtb=load ${devtype} ${devnum}:${distro_bootpart} ${fdt_addr_r} ${prefix}${efi_fdtfile}
loadaddr=0x82000000
loadbootenv=fatload mmc ${mmcdev} ${loadaddr} ${bootenvfile}
loadbootscript=load mmc ${mmcdev} ${loadaddr} boot.scr
loadfdt=load ${devtype} ${bootpart} ${fdtaddr} ${bootdir}/dtb/${fdtfile}
loadimage=load ${devtype} ${bootpart} ${loadaddr} ${bootdir}/${bootfile}
mmc_boot=if mmc dev ${devnum}; then devtype=mmc; run scan_dev_for_boot_part; fi
mmcboot=mmc dev ${mmcdev}; devnum=${mmcdev}; devtype=mmc; if mmc rescan; then echo SD/MMC found on device ${mmcdev}; if run loadimage; then run args_mmc; if test ${boot_fit} -eq 1; then run run_fit; else run mmcloados; fi; fi; fi;
mmcdev=1
mmcloados=if test ${boot_fdt} = yes || test ${boot_fdt} = try; then if run get_fdt_mmc; then bootz ${loadaddr} - ${fdtaddr}; else if test ${boot_fdt} = try; then bootz; else echo WARN: Cannot load the DT; fi; fi; else bootz; fi;
mmcrootfstype=ext4 rootwait
mtdids=nand0=omap2-nand.0
mtdparts=omap2-nand.0:2m(NAND.tiboot3),2m(NAND.tispl),2m(NAND.tiboot3.backup),4m(NAND.u-boot),256k(NAND.u-boot-env),256k(NAND.u-boot-env.backup),-(NAND.file-system)
name_fit=fitImage
name_kern=Image
nandargs=setenv bootargs console=${console} ${optargs} root=${nandroot} rootfstype=${nandrootfstype}
nandboot=echo Booting from nand ...; run nandargs; nand read ${fdtaddr} NAND.u-boot-spl-os; nand read ${loadaddr} NAND.kernel; bootz ${loadaddr} - ${fdtaddr}
nandroot=ubi0:rootfs rw ubi.mtd=NAND.file-system,2048
nandrootfstype=ubifs rootwait
nbootpart=NAND.file-system
nbootvolume=ubi0:rootfs
partitions=name=rootfs,start=0,size=-,uuid=${uuid_gpt_rootfs}
pxefile_addr_r=0x80100000
ramdisk_addr_r=0x88080000
rd_spec=-
rdaddr=0x88080000
rproc_fw_binaries= 0 /lib/firmware/am64-main-r5f0_0-fw 1 /lib/firmware/am64-main-r5f0_1-fw 2 /lib/firmware/am64-main-r5f1_0-fw 3 /lib/firmware/am64-main-r5f1_1-fw
rproc_load_and_boot_one=if load mmc ${bootpart} $loadaddr ${rproc_fw}; then if rproc load ${rproc_id} ${loadaddr} ${filesize}; then rproc start ${rproc_id}; fi; fi
run_fit=run get_fit_config; bootm ${addr_fit}#${name_fit_config}${overlaystring}
run_kern=booti ${loadaddr} ${rd_spec} ${fdtaddr}
scan_dev_for_boot=echo Scanning ${devtype} ${devnum}:${distro_bootpart}...; for prefix in ${boot_prefixes}; do run scan_dev_for_extlinux; run scan_dev_for_scripts; done;run scan_dev_for_efi;
scan_dev_for_boot_part=part list ${devtype} ${devnum} -bootable devplist; env exists devplist || setenv devplist 1; for distro_bootpart in ${devplist}; do if fstype ${devtype} ${devnum}:${distro_bootpart} bootfstype; then part uuid ${devtype} ${devnum}:${distro_bootpart} distro_bootpart_uuid ; run scan_dev_for_boot; fi; done; setenv devplist
scan_dev_for_efi=setenv efi_fdtfile ${fdtfile}; for prefix in ${efi_dtb_prefixes}; do if test -e ${devtype} ${devnum}:${distro_bootpart} ${prefix}${efi_fdtfile}; then run load_efi_dtb; fi;done;run boot_efi_bootmgr;if test -e ${devtype} ${devnum}:${distro_bootpart} efi/boot/bootaa64.efi; then echo Found EFI removable media binary efi/boot/bootaa64.efi; run boot_efi_binary; echo EFI LOAD FAILED: continuing...; fi; setenv efi_fdtfile
scan_dev_for_extlinux=if test -e ${devtype} ${devnum}:${distro_bootpart} ${prefix}${boot_syslinux_conf}; then echo Found ${prefix}${boot_syslinux_conf}; run boot_extlinux; echo EXTLINUX FAILED: continuing...; fi
scan_dev_for_scripts=for script in ${boot_scripts}; do if test -e ${devtype} ${devnum}:${distro_bootpart} ${prefix}${script}; then echo Found U-Boot script ${prefix}${script}; run boot_a_script; echo SCRIPT FAILED: continuing...; fi; done
scriptaddr=0x80000000
secure_rprocs=0
serial#=0000000000000000
soc=k3
stderr=serial@2800000
stdin=serial@2800000
stdout=serial@2800000
ubi_init=ubi part ${nbootpart}; ubifsmount ${nbootvolume};
ubifs_boot=if ubi part ${bootubipart} ${bootubioff} && ubifsmount ubi0:${bootubivol}; then devtype=ubi; devnum=ubi0; bootfstype=ubifs; distro_bootpart=${bootubivol}; run scan_dev_for_boot; ubifsumount; fi
update_to_fit=setenv loadaddr ${addr_fit}; setenv bootfile ${name_fit}
usb_boot=usb start; if usb dev ${devnum}; then devtype=usb; run scan_dev_for_boot_part; fi
usbboot=setenv boot usb; setenv bootpart 0:2; usb start; run findfdt; run init_usb; run get_kern_usb; run get_fdt_usb; run run_kern;
vendor=ti
Environment size: 11070/131068 bytes
How can I solve this problem?