Part Number: TDA4VM
Hello Champs,
SW: SDK0901
HW:EVM + tda4vm
root@j721e-evm:/opt/vision_apps# ./run_app_tidl_usb_cam.sh
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=5) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
79.537159 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
79.540705 s: VX_ZONE_INIT:Enabled
79.540731 s: VX_ZONE_ERROR:Enabled
79.540737 s: VX_ZONE_WARNING:Enabled
79.544323 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
79.548662 s: VX_ZONE_INIT:[tivxHostInitLocal:101] Initialization Done for HOST !!!
driver: uvcvideo
card: 1080P USB Camera: 1080P USB Cam
bus_info: usb-xhci-hcd.18.auto-1.3
version: 393518
capabilities: 84a00001
Device /dev/video2: supports capture.
Device /dev/video2: supports streaming.
Support format:
1.YUYV 4:2:2
2.Motion-JPEG
3.Y/UV 4:2:0
fmt.type: 1
pix.pixelformat: YUYV
pix.height: 720
pix.width: 1280
pix.field: 1
init /dev/video2 [OK]
ADDInfo: usbCameraObj init ok!
grab yuyv OK
app_tidl_od: Iteration 0 of 1 ... Done.
80.147400 s: VX_ZONE_ERROR:[vxWaitGraph:871] graph not in expected state
80.402402 s: VX_ZONE_WARNING:[vxReleaseContext:1088] Found a reference 0xffff91bec6d0 of type 0000080f at external count 1, internal count 0, releasing it
80.402426 s: VX_ZONE_WARNING:[vxReleaseContext:1090] Releasing reference (name=image_98) now as a part of garbage collection
80.402664 s: VX_ZONE_WARNING:[vxReleaseContext:1088] Found a reference 0xffff91becef8 of type 0000080f at external count 1, internal count 0, releasing it
80.402672 s: VX_ZONE_WARNING:[vxReleaseContext:1090] Releasing reference (name=image_103) now as a part of garbage collection
80.402985 s: VX_ZONE_INIT:[tivxHostDeInitLocal:115] De-Initialization Done for HOST !!!
80.407388 s: VX_ZONE_INIT:[tivxDeInitLocal:193] De-Initialization Done !!!
APP: Deinit ... !!!
REMOTE_SERVICE: Deinit ... !!!
REMOTE_SERVICE: Deinit ... Done !!!
IPC: Deinit ... !!!
IPC: DeInit ... Done !!!
MEM: Deinit ... !!!
DDR_SHARED_MEM: Alloc's: 34 alloc's of 47336854 bytes
DDR_SHARED_MEM: Free's : 34 free's of 47336854 bytes
DDR_SHARED_MEM: Open's : 0 allocs of 0 bytes
MEM: Deinit ... Done !!!
APP: Deinit ... Done !!!
How to debug this issue?
Thanks
Regards
Shine