Part Number: AM62A3-Q1
Our project involves designing Avionics device , and we are analyzing AM62A3-Q1 due to its specific features and capabilities that align with our requirements and we would like to get support for Schematic,PCB Layout and review in future.
Please provide your confirmation and would like to get in-depth review from TI side.
Also please share the contact of FAE from India for Customer support.
Below are the requirements and please share the feasibility to work with AM62A3-Q1.
ARM Base Core - Min 2
4K H.265 dec | 1080p H.264 enc / dec
Capability of hosting 2 SD cards apart from OS [Storage]
2 I2C
2 Ethernet for streaming RTSP videos
1 MIPI CSI 2 Input
1 HDMI input
1 Analog Audio Input
2 SPI
-40 to 105°C
Below are the review feedback needed from TI :
-
AM62A3-Q1 Integration: Ensure that the AM62A3-Q1 is correctly integrated into the schematic and layout, considering power requirements, signal routing, and peripheral connections.
-
Power Management: Verify the power management setup, including voltage regulation, decoupling capacitors, and any other necessary components to ensure stable and efficient power delivery to the AM62A3-Q1.
-
Signal Integrity: Review signal routing and ensure proper impedance matching and signal integrity for high-speed interfaces, such as LPDDR4,eMMC,Ethernet with POE,HDMI ,MIPI CSI-2 etc
-
Peripheral Connections: Validate the connections for peripheral devices, sensors, or other components interfacing with the processor.
-
EMI/EMC Considerations: Evaluate the design for electromagnetic interference (EMI) and electromagnetic compatibility (EMC) considerations, ensuring compliance with relevant standards.
-
Design for Manufacturing (DFM): Provide feedback on the layout design to optimize manufacturability, considering factors such as component placement, routing complexity, and assembly constraints.
-
Thermal Management: Assess thermal considerations and ensure proper heat dissipation mechanisms are in place to maintain optimal operating conditions for the AM62A3-Q1.
-
Documentation Review: Review documentation associated with the schematic and layout, including design files, BOM (Bill of Materials), and assembly instructions, to ensure completeness and accuracy.
We would greatly appreciate your expertise in conducting a thorough review of our design to identify any potential issues or areas for improvement. Additionally, if there are any specific guidelines or recommendations for designing with the AM62A3-Q1 that we should be aware of, please do not hesitate to share them.
Please let us know the process for submitting our schematic and layout files for review, as well as any additional information or requirements you may have.