Other Parts Discussed in Thread: PCA9543A, TSC2004, THS7303, TVP5146, TVP7002, THS7353, OMAP-L137
Hello,
I am using dvsdk_dm368-evm_4_02_00_06_setuplinux as a reference design. I think everything is properly setup, and I have verified my NFS server is working (I mounted the drive on another linux machine). However when the system boots I seem to be having an NFS mount failure.
can anyone provide some direction? Here is my environment and boot results:
======================================================
DM368 MXR :>printenv
bootdelay=4
baudrate=115200
ethaddr=00:02:39:00:01:02
filesize=20C728
fileaddr=80700000
autoload=no
ipaddr=159.62.14.129
dnsip=159.62.15.9
netmask=255.255.255.0
rootpath=/export/home/baldwinc/dev/mxr2/filesys
serverip=159.62.14.108
nfshost=159.62.14.108
bootfile=uImage-dm368-evm.bin
gatewayip=159.62.14.1
bootcmd=tftpboot; bootm
bootargs=console=ttyS0,115200n8 rw m365_imp.oper_mode=0 video=davincifb:vid0=OFF:vid1=OFF:osd0=480x2
72x16,4050K mem=48MB davinci_capture.device_type=4 vpfe_capture.cont_bufsize=12582912 davinci_enc_mn
gr.ch0_output=LCD davinci_enc_mngr.ch0_mode=480x272 root=/dev/nfs nfsroot=159.62.14.108:/home/baldwi
nc/targetfs ip=159.162.14.129
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 1.3.4 (Jun 30 2011 - 13:12:29) DM368-MXR-1.0.0
Environment size: 759/131068 bytes
========================================
DM368 MXR :>printenv
bootdelay=4
baudrate=115200
ethaddr=00:02:39:00:01:02
filesize=20C728
fileaddr=80700000
autoload=no
ipaddr=159.62.14.129
dnsip=159.62.15.9
netmask=255.255.255.0
rootpath=/export/home/baldwinc/dev/mxr2/filesys
serverip=159.62.14.108
nfshost=159.62.14.108
bootfile=uImage-dm368-evm.bin
gatewayip=159.62.14.1
bootcmd=tftpboot; bootm
bootargs=console=ttyS0,115200n8 rw m365_imp.oper_mode=0 video=davincifb:vid0=OFF:vid1=OFF:osd0=480x2
72x16,4050K mem=48MB davinci_capture.device_type=4 vpfe_capture.cont_bufsize=12582912 davinci_enc_mn
gr.ch0_output=LCD davinci_enc_mngr.ch0_mode=480x272 root=/dev/nfs nfsroot=159.62.14.108:/home/baldwi
nc/targetfs ip=159.162.14.129
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 1.3.4 (Jun 30 2011 - 13:12:29) DM368-MXR-1.0.0
Environment size: 759/131068 bytes
Uncompressing Linux.................................................................................
........................................................... done, booting the kernel.
Linux version 2.6.32.17-davinci1 (sdk@nemo) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 P
REEMPT Thu Mar 24 16:31:36 CDT 2011
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
CPU: VIVT data cache, VIVT instruction cache
Machine: DaVinci DM36x EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci dm36x_rev1.2 variant 0x8
Built 1 zonelists in Zone order, mobility grouping off. Total pages: 12192
Kernel command line: console=ttyS0,115200n8 rw m365_imp.oper_mode=0 video=davincifb:vid0=OFF:vid1=OF
F:osd0=480x272x16,4050K mem=48MB davinci_capture.device_type=4 vpfe_capture.cont_bufsize=12582912 da
vinci_enc_mngr.ch0_output=LCD davinci_enc_mngr.ch0_mode=480x272 root=/dev/nfs nfsroot=159.62.14.108:
/home/baldwinc/targetfs ip=159.162.14.129
PID hash table entries: 256 (order: -2, 1024 bytes)
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 48MB = 48MB total
Memory: 44100KB available (4024K code, 393K data, 144K init, 0K highmem)
SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
Hierarchical RCU implementation.
NR_IRQS:245
Console: colour dummy device 80x30
Calibrating delay loop... 215.44 BogoMIPS (lpj=1077248)
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
DaVinci: 8 gpio irqs
NET: Registered protocol family 16
davinci_serial_init:97: failed to get UART2 clock
EVM: HD imager video input
bio: create slab <bio-0> at 0
DM365 IPIPE initialized in Single Shot mode
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
pca9543a_probe
vpss vpss: dm365_vpss vpss probed
vpss vpss: dm365_vpss vpss probe success
dm365_afew_hw_init
ch0 default output "LCD", mode "480x272"
VPBE Encoder Initialized
cfg80211: Using static regulatory domain info
cfg80211: Regulatory domain: US
(start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp)
(2402000 KHz - 2472000 KHz @ 40000 KHz), (600 mBi, 2700 mBm)
(5170000 KHz - 5190000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5190000 KHz - 5210000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5210000 KHz - 5230000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5230000 KHz - 5330000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5735000 KHz - 5835000 KHz @ 40000 KHz), (600 mBi, 3000 mBm)
cfg80211: Calling CRDA for country: US
LogicPD encoder initialized
Switching to clocksource timer0_1
musb_hdrc: version 6.0, cppi-dma, host, debug=0
musb_hdrc: USB Host mode controller at fec64000 using DMA, IRQ 12
musb_hdrc musb_hdrc: MUSB HDRC host driver
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
usb usb1: configuration #1 chosen from 1 choice
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP reno registered
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 86
alg: No test for stdrng (krng)
io scheduler noop registered
io scheduler anticipatory registered (default)
Console: switching to colour frame buffer device 60x34
davincifb davincifb.0: dm_osd0_fb: 480x272x16@0,0 with framebuffer size 4050KB
davincifb davincifb.0: dm_vid0_fb: 0x0x16@0,0 with framebuffer size 382KB
davincifb davincifb.0: dm_osd1_fb: 480x272x4@0,0 with framebuffer size 255KB
davincifb davincifb.0: dm_vid1_fb: 0x0x16@0,0 with framebuffer size 382KB
DM365 IPIPEIF probed
imp serializer initialized
davinci_previewer initialized
davinci_resizer initialized
Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A
console [ttyS0] enabled
brd: module loaded
at24 1-0050: 32768 byte 24c256 EEPROM (writable)
spi_davinci spi_davinci.0: DaVinci SPI driver in EDMA mode
Using RX channel = 17 , TX channel = 16 and event queue = 3
spi_davinci spi_davinci.0: Controller at 0xfec66000
console [netcon0] enabled
netconsole: network logging started
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
usbcore: registered new interface driver usbtest
mice: PS/2 mouse device common for all mice
tsc2004: probe of 1-0049 failed with error -121
input: DM365 EVM Controls as /devices/platform/i2c_davinci.1/i2c-1/1-0025/input/input0
i2c /dev entries driver
Linux video capture interface: v2.00
ths7303 1-002c: chip found @ 0x58 (DaVinci I2C adapter)
vpfe_init
vpfe-capture: vpss clock vpss_master enabled
vpfe-capture vpfe-capture: v4l2 device registered
vpfe-capture vpfe-capture: video device registered
EVM: switch to tvp5146 SD video input
tvp514x 1-005d: tvp514x 1-005d decoder driver registered !!
vpfe-capture vpfe-capture: v4l2 sub device tvp5146 registered
EVM: switch to tvp7002 HD video input
tvp7002 1-005c: tvp7002 1-005c decoder driver registered !!
vpfe-capture vpfe-capture: v4l2 sub device tvp7002 registered
EVM: switch to tvp7002 HD video input
ths7353 1-002e: chip found @ 0x5c (DaVinci I2C adapter)
ths7353 1-002e: No platform data!!
ths7353 1-002e: ths7353 write failed
ths7353: probe of 1-002e failed with error -121
vpfe-capture vpfe-capture: v4l2 sub device ths7353 register fails
vpfe_register_ccdc_device: DM365 ISIF
DM365 ISIF is registered with vpfe.
af major#: 252, minor# 0
AF Driver initialized
aew major#: 251, minor# 0
AEW Driver initialized
Trying to register davinci display video device.
layer=c10cf400,layer->video_dev=c10cf570
Trying to register davinci display video device.
layer=c10cf800,layer->video_dev=c10cf970
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
watchdog watchdog: heartbeat 60 sec
davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode
usbcore: registered new interface driver usbhid
usbhid: v2.6:USB HID core driver
Advanced Linux Sound Architecture Driver Version 1.0.21.
No device for DAI tlv320aic3x
No device for DAI davinci-i2s
asoc: tlv320aic3x <-> davinci-i2s mapping ok
mmc0: host doesn't support card's voltages
mmc0: error -22 whilst initialising SDIO card
ALSA device list:
#0: DaVinci EVM (tlv320aic3x)
TCP cubic registered
NET: Registered protocol family 17
lib80211: common routines for IEEE802.11 drivers
Clocks: disable unused mmcsd1
Clocks: disable unused spi1
Clocks: disable unused spi2
Clocks: disable unused spi3
Clocks: disable unused spi4
Clocks: disable unused pwm0
Clocks: disable unused pwm1
Clocks: disable unused pwm2
Clocks: disable unused pwm3
Clocks: disable unused timer1
Clocks: disable unused timer3
Clocks: disable unused emac
Clocks: disable unused voice_codec
Clocks: disable unused rto
Clocks: disable unused mjcp
davinci_emac_probe: using random MAC addr: 1a:79:51:6e:ba:93
emac-mii: probed
eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=1:01, id=221430)
mmc0: host doesn't support card's voltages
mmc0: error -22 whilst initialising SDIO card
IP-Config: Guessing netmask 255.255.0.0
IP-Config: Complete:
device=eth0, addr=159.162.14.129, mask=255.255.0.0, gw=255.255.255.255,
host=159.162.14.129, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=159.62.14.108, rootpath=
Looking up port of RPC 100003/2 on 159.62.14.108