Part Number: SK-TDA4VM
Hey ,
I am using this : command to open camera .
gst-launch-1.0 v4l2src device=/dev/video2 io-mode=5 ! queue leaky=2 ! \
video/x-bayer, width=640, height=480, framerate=30/1, format=rggb ! \
tiovxisp sink_0::device=/dev/v4l-subdev2 sensor-name="SENSOR_SONY_IMX219_RPI" \
dcc-isp-file=/opt/imaging/imx219/dcc_viss_640x480.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_640x480.bin format-msb=7 ! \
tiovxmultiscaler ! \
video/x-raw, format=NV12, width=640, height=480, framerate=30/1 ! \
kmssink driver-name=tidss sync=false
and this command to click photo :
gst-launch-1.0 v4l2src device=/dev/video2 io-mode=5 ! queue leaky=2 ! \
video/x-bayer, width=640, height=480, framerate=30/1, format=rggb ! \
tiovxisp sink_0::device=/dev/v4l-subdev2 sensor-name="SENSOR_SONY_IMX219_RPI" \
dcc-isp-file=/opt/imaging/imx219/dcc_viss_640x480.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_640x480.bin format-msb=7 ! \
tiovxmultiscaler ! \
video/x-raw, format=NV12, width=640, height=480, framerate=30/1 ! \
jpegenc ! multifilesink sync=False location=/opt/edgeai-gst-apps/output_image_1.jpg
Camera specifications:
CSI Camera 0 detected
device = /dev/video2
name = imx219
format = [fmt:SRGGB8_1X8/1920x1080]
subdev_id = /dev/v4l-subdev2
isp_required = yes
I want a c++ code using opencv which can perform these functions , i.e clicking an image and open camera .
can you provide me such code with the resolution of 640x480.