Part Number: TDA4VM
RTOS SDK : ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03
Ubuntu : 22.04
cmd : MACHINE=j721e-evm bitbake -k tisdk-default-image
---------------------------------------------------------------------------------------------------------------------------------------------------------
When I was using yocto to package images, download websocketd-0.4.1-r0 failed. How should I solve this problem?
ERROR: websocketd-0.4.1-r0 do_compile: ExecutionError('/home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/build/arago-tmp-default-glibc/work/aarch64-oe-linux/websocketd/0.4.1-r0/temp/run.do_compile.202768', 1, None, None)
ERROR: Logfile of failure stored in: /home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/build/arago-tmp-default-glibc/work/aarch64-oe-linux/websocketd/0.4.1-r0/temp/log.do_compile.202768
Log data follows:
| DEBUG: Executing shell function do_compile
| go: github.com/gorilla/websocket@v0.4.1 Get "https://proxy.golang.org/github.com/gorilla/websocket/@v/v1.4.0.mod": dial tcp 142.251.42.241:443: i/o timeout
| go: downloading github.com/gorilla/websocket v0.4.1
| go: github.com/gorilla/websocket@v0.4.1: Get "https://proxy.golang.org/github.com/gorilla/websocket/@v/v1.4.0.mod": dial tcp 142.251.42.241:443: i/o timeout
| go: github.com/gorilla/websocket@v0.4.1: Get "https://proxy.golang.org/github.com/gorilla/websocket/@v/v1.4.0.mod": dial tcp 142.251.42.241:443: i/o timeout
| go: downloading github.com/gorilla/websocket v0.4.1
| WARNING: Backtrace (BB generated script): | #1: go_do_compile, /home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/build/arago-tmp-default-glibc/work/aarch64-oe-linux/websocketd/0.4.1-r0/temp/run.do_compile.202768, line 171 | #2: do_compile, /home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/build/arago-tmp-default-glibc/work/aarch64-oe-linux/websocketd/0.4.1-r0/temp/run.do_compile.202768, line 163 | #3: main, /home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/build/arago-tmp-default-glibc/work/aarch64-oe-linux/websocketd/0.4.1-r0/temp/run.do_compile.202768, line 185 ERROR: Task (/home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/sources/meta-arago/meta-arago-extras/recipes-devtools/websocketd/websocketd_0.4.1.bb:do_compile) failed with exit code '1' NOTE: Tasks Summary: Attempted 11064 tasks of which 11063 didn't need to be rerun and 1 failed. NOTE: Writing buildhistory NOTE: Writing buildhistory took: 5 seconds NOTE: Writing buildhistory NOTE: Writing buildhistory took: 3 seconds Summary: 1 task failed: /home/pingbinwang/Hirain_Os/TDA4/SDK/SDK-0900/sdk-linux/ti-processor-sdk-linux-adas-j721e-evm-09_00_01_03/yocto-build/sources/meta-arago/meta-arago-extras/recipes-devtools/websocketd/websocketd_0.4.1.bb:do_compile