Part Number: AM62A7
Other Parts Discussed in Thread: SK-AM62A-LP
After getting the AI demos to run, I happened to notice they aren't running at anywhere near full speed. How can I debug why the 2nd bar graph (what core?) is at 100%?
Image from our devkit:

On the EVM running 09.01 :
Image Clarification: fps 2-3, temp 42, nearly all cores idle. Demo looks smooth, slideshow
Object Detection: fps 30 , temp 43, cores 30-50% used. Demo looks smooth. DDR RD 2700MB/s, DDR WR 401MB/s, DDR Total 3170MB/s
Semantic Segmentation: fps 18 , temp 44, cores 20-50% used. Demo looks smooth though HDMI output appears to be glitching
Multichannel: fps 25, temp 45. Demo looks smooth
On the AM62A devkit 09.01 :
Image Classification: fps 2-3, temp 46, nearly all cores idle. Demo looks smooth, slideshow
Object Detection: fps 3 , temp 46, c7x_1 94% (others 2%). Demo looks laggy. DDR RD 800MB/s, DDR WR 33MB/s, DDR Total 830MB/s
Semantic Segmentation: fps 2 , temp 47, c7x_1 97% (others 2%). Demo looks laggy
Multichannel: fps 1, temp 37. Demo looks laggy
Note: Not sure why the demo is getting cut off, this happens on both the evm and our board. Seems to depend on the monitor though both report to be 1920x1080