Part Number: PROCESSOR-SDK-J721S2
Dear supporters,
Based on SDK manual, I'm building yocto for j721s2 (09_02_00_05).
but I have encountered error for building the package nodejs.
I think the other recipies are works fine.
--
$ MACHINE="j721s2-evm" bitbake -k tisdk-adas-image
Build Configuration (mc:default):
BB_VERSION = "2.0.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "ubuntu-22.04"
TARGET_SYS = "aarch64-oe-linux"
MACHINE = "j721s2-evm"
DISTRO = "arago"
DISTRO_VERSION = "2023.10"
TUNE_FEATURES = "aarch64"
TARGET_FPU = ""
meta-arago-distro
meta-arago-extras
meta-arago-demos
meta-arago-test = "HEAD:98f178314931635c8641d1394dfd4341b86b6be2"
meta-qt5 = "HEAD:ae8a97f79364bed1abc297636f7933d0e35f22be"
meta-virtualization = "HEAD:cb2bc17e96552cdfc141d27bd9f4dbd95a872846"
meta-networking
meta-python
meta-oe
meta-gnome
meta-filesystems = "HEAD:8bb16533532b6abc2eded7d9961ab2a108fd7a5b"
meta-ti-extras
meta-ti-bsp = "HEAD:376a2143533c6497b4e79304eccca2a630784436"
meta-arm
meta-arm-toolchain = "HEAD:d7b7b6fb6c7c5545e718e44f38853d1718ce5446"
meta = "HEAD:1b5405955c7c2579ed1f52522e2e177d0281fa33"
meta-tisdk = "HEAD:b127f5f2a16fdc092a339939cf04c2fc92f15a34"
meta-edgeai = "HEAD:0de8484d01ea85a7c366e6b56b1119613321dddb"
Build Configuration:
BB_VERSION = "2.0.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "ubuntu-22.04"
TARGET_SYS = "arm-oe-eabi"
MACHINE = "j721s2-evm-k3r5"
DISTRO = "arago"
DISTRO_VERSION = "2023.10"
TUNE_FEATURES = "arm armv7a vfp thumb callconvention-hard"
TARGET_FPU = "hard"
meta-arago-distro
meta-arago-extras
meta-arago-demos
meta-arago-test = "HEAD:98f178314931635c8641d1394dfd4341b86b6be2"
meta-qt5 = "HEAD:ae8a97f79364bed1abc297636f7933d0e35f22be"
meta-virtualization = "HEAD:cb2bc17e96552cdfc141d27bd9f4dbd95a872846"
meta-networking
meta-python
meta-oe
meta-gnome
meta-filesystems = "HEAD:8bb16533532b6abc2eded7d9961ab2a108fd7a5b"
meta-ti-extras
meta-ti-bsp = "HEAD:376a2143533c6497b4e79304eccca2a630784436"
meta-arm
meta-arm-toolchain = "HEAD:d7b7b6fb6c7c5545e718e44f38853d1718ce5446"
meta = "HEAD:1b5405955c7c2579ed1f52522e2e177d0281fa33"
meta-tisdk = "HEAD:b127f5f2a16fdc092a339939cf04c2fc92f15a34"
meta-edgeai = "HEAD:0de8484d01ea85a7c366e6b56b1119613321dddb"
Initialising tasks: 100% |#######################################################################################| Time: 0:00:07
Sstate summary: Wanted 87 Local 79 Mirrors 0 Missed 8 Current 3998 (90% match, 99% complete)
NOTE: Executing Tasks
...
ERROR: tisdk-adas-image-1.0-r0_edgeai_8 do_rootfs: Unable to install packages. Command '/work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/recipe-sysroot-native/usr/bin/opkg --volatile-cache -f /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/opkg.conf -t /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/temp/ipktemp/ -o /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/rootfs --force_postinstall --add-exclude nodejs --add-exclude nodejs --add-ignore-recommends busybox-syslog --add-ignore-recommends coreutils --add-ignore-recommends coreutils-dev --add-ignore-recommends gdbserver-c6x-dev --add-ignore-recommends libulm-dev --add-ignore-recommends opencl-monitor-dev --add-ignore-recommends ti-llvm3.6-dev install build-essential docker edgeai-apps-utils-source edgeai-gst-plugins edgeai-test-data edgeai-tidl-models edgeai-tiovx-apps-dev edgeai-tiovx-apps-source edgeai-tiovx-kernels-dev edgeai-tiovx-kernels-source edgeai-tiovx-modules-dev edgeai-tiovx-modules-source git linux-libc-headers-dev opkg packagegroup-arago-base packagegroup-arago-console packagegroup-arago-gst-sdk-target packagegroup-arago-tisdk-addons packagegroup-arago-tisdk-addons-extra packagegroup-arago-tisdk-connectivity packagegroup-arago-tisdk-crypto packagegroup-arago-tisdk-graphics packagegroup-arago-tisdk-gtk packagegroup-arago-tisdk-hmi packagegroup-arago-tisdk-multimedia packagegroup-arago-tisdk-qte packagegroup-arago-tisdk-sysrepo packagegroup-core-boot packagegroup-core-tools-debug packagegroup-edgeai-tisdk-addons psplash resize-rootfs run-postinsts ti-analytics ti-demos ti-edgeai-firmware ti-test ti-test-extras ti-tidl-dev ti-tidl-osrt-staticdev ti-vision-apps-dev' returned 1:
* Solver encountered 1 problem(s):
* Problem 1/1:
* - package packagegroup-arago-tisdk-addons-extra-1.0-r80_tisdk_3_edgeai_0.0.j721s2_evm requires nodejs, but none of the providers can be installed
* - package nodejs-16.20.2-r0.0.aarch64 can only be installed by a direct request
* - conflicting requests
*
* Solution 1:
* - install nodejs-16.20.2-r0.0.aarch64
* Solution 2:
* - do not ask to install a package providing packagegroup-arago-tisdk-addons-extra
* opkg_finalize_intercepts: Failed to open dir /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/temp/ipktemp//opkg-AU6Ih3/opkg-intercept-YqP5b8: No such file or directory.
* rm_r: Failed to open dir /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/temp/ipktemp//opkg-AU6Ih3/opkg-intercept-YqP5b8: No such file or directory.
* rm_r: Failed to open dir /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/temp/ipktemp//opkg-AU6Ih3: No such file or directory.
Disfavor package: busybox-syslog
Disfavor package: coreutils-dev
Disfavor package: coreutils
ERROR: Logfile of failure stored in: /work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build/arago-tmp-default-glibc/work/j721s2_evm-oe-linux/tisdk-adas-image/1.0-r0_edgeai_8/temp/log.do_rootfs.1390232
ERROR: Task (/work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/sources/meta-edgeai/recipes-core/images/tisdk-edgeai-image.bb:do_rootfs) failed with exit code '1'
NOTE: Tasks Summary: Attempted 10463 tasks of which 10455 didn't need to be rerun and 1 failed.
NOTE: Writing buildhistory
NOTE: Writing buildhistory took: 36 seconds
NOTE: Writing buildhistory
NOTE: Writing buildhistory took: 2 seconds
Summary: 1 task failed:
/work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/sources/meta-edgeai/recipes-core/images/tisdk-edgeai-image.bb:do_rootfs
Summary: There was 1 ERROR message, returning a non-zero exit code.
jskwak@udev:/work/icmu/ti-processor-sdk-linux-adas-j721s2-evm-09_02_00_05/yocto-build/build (master)