Part Number: TDA4AEN-Q1
TDA4ntry ti-processor-sdk-rtos-j722s-evm-09_02_00_05
HW: EVM
After running my application, there was a Linux system crash issue,
and the serial terminal suddenly became unable to input or output.
The power supply will also suddenly drop from 12V-0.65mA to below 12V-0.40mA
In all of these situations, collisions may occur:
1.4 Yuv camera input -->ub964 (or ub964) -->csirx
Capture ->ldc ->img mosaic nodes ->display node
The en_out_img_write 1 in app_multi_cam.cfg will crash.
When en_out_img_write=0. The app can display and run normally.
2.
enable_error_detection=1,
app_send_error_frame a yuv422 image。
en_out_img_write=0 or en_out_img_write=1 can run and display normally.
en_out_img_write=1 can also save 1920x1080 nv12 images。
When this application runs normally and then camera is inserted, the system will also crash.
Regards,
gj